Rated 5 based on 1 product reviews
Invisible Structures, Inc.

Porous Paving and Stormwater Solutions

CONTACT INFO
EMAIL
Request for informationInvisible Structures, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Gravelpave2 Landscaping and Site Drainage Products -cart-plus

POROUS PAVING ROCKS

Created by a landscape architect, Gravelpave2 has been the trusted choice for low maintenance porous paving since 1991. With a compressive strength 5 times that of concrete, Gravelpave2 can support the weight of virtually any vehicle. Made from 100% recycled plastic, the lightweight and flexible rolls allow for quick and easy installation and can be easily trimmed for design versatility. Gravelpave2 is available in custom colors, making the possibilities limitless.


Revit BIM Files for Gravelpave2 Landscaping and Site Drainage Products -

Flexible Porous Pavements

CAD Drawings for Gravelpave2 Landscaping and Site Drainage Products -
GV2 Asphalt No Drain 04
download:view:
GP GV Tree Prot 04
download:view:
GP2 MEETSGV215
download:view:
GV2 Asphalt w Drain 04
download:view:
GV2DC2 Roof Deck 11
download:view:
GV2P inning dia 05
download:view:
GV2 Heating Sys 10
download:view:
GV2 Golf Path 04
download:view:
GV2 EDGING 11
download:view:
GV2 Det 10
download:view:
Specifications for Gravelpave2 Landscaping and Site Drainage Products -
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Gravelpave2 Landscaping and Site Drainage Products -
BusinessApplication
Building Construction Specifications
Catalogs for Gravelpave2 Landscaping and Site Drainage Products -
Videos for Gravelpave2 Landscaping and Site Drainage Products -
Invisible Structures, Inc. video of Porous Pavements SpecWizard from Invisible Structures
2015-02-05T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Grasspave2 and Gravelpave2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Rainstore3
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Slopetame2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Draincore2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Beachrings2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of GravelPave Installation at the WAMA
2023-07-20T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Invisible Structures Promo Reel
2023-07-20T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Datasheets for Gravelpave2 Landscaping and Site Drainage Products -