Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tie Down's Ladder Hook with Wheel offers a secure and efficient solution for safe rooftop access, catering to various applications like roofing, maintenance, and construction projects. Designed with stationary wheels that provide controlled movement and precise ladder placement, this tool ensures optimal stability when transitioning over a roof's peak. Attaching the Ladder Hook is a straightforward process: secure it to the ladder's two top rungs or the ladder extension and simply roll or slide the ladder, allowing the ladder hooks to pass over the roof's peak. For maximum stability and support, it's recommended to use two Ladder Hooks per ladder. This setup ensures a sturdy connection between the ladder and the roof. It features yellow zinc-plated steel construction, guaranteeing extended durability and a longer service life. With an impressive weight capacity of 500 lbs. (250 lbs. per ladder hook), this tool supports the safe use of heavy tools and equipment during rooftop tasks, providing peace of mind for users dealing with varying loads. The Ladder Hook incorporates a T-bar with a rubber grip to protect the roof surface and maintain a secure grip during use, preventing damage while ensuring a safe working environment.

- Hide Gallery
Ladder Accessories

Specifications for Ladder Accessories - 65105
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ladder Accessories - 65105
Videos for Ladder Accessories - 65105
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information