Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabreeka-TIM® RF is a high density, closed cell rigid polyurethane foam used as an effective thermal break for a variety of applications, such as column base thermal isolation for roof equipment, cold storage facilities or to reduce thermal bridging between a roof and outdoor space. It also provides column base thermal insulation and is manufactured in several densities to support a range of load conditions.

The unique properties of Fabreeka-TIM® RF make it impermeable by any type of liquid, including water and most solvents, thus suited for moisture, severe weather conditions or harsh environments. With additional qualities as a structural thermal isolation block, it is resistant to mechanical stress and has exceptional insulating qualities, which makes it a valuable asset to reduce thermal bridging in non-moment building envelope connections and cold storage applications.

Key Features/Benefits

  • Made in the USA

  • Exceptional insulating qualities

  • Cost effective solution for low load structural connections

  • Three densities to meet different load conditions

  • Thicknesses range from 1/2" to 10" in 1/2", 1" or 2" increments

  • Creep resistant – resists deformation under load over time

  • Closed cell material is impervious to water and other liquids

- Hide Gallery
Light Load Structural Thermal Break

Specifications for Light Load Structural Thermal Break - Fabreeka-TIM® RF Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Light Load Structural Thermal Break - Fabreeka-TIM® RF Series
Videos for Light Load Structural Thermal Break - Fabreeka-TIM® RF Series
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Certifications for Light Load Structural Thermal Break - Fabreeka-TIM® RF Series