Rated 5 based on 1 product reviews
Masonry Fireplace Industries, Inc.

Wood and Gas Burning Fireplaces

CONTACT INFO
EMAIL
Request for informationMasonry Fireplace Industries, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Mason-Lite lightweight outdoor fireplace kits help you realize your dream of having an outdoor fireplace without major building infrastructure reinforcement.

With the best fit and finish in the industry, Mason-lite offers fireplaces in standard sizes of 33″, 39″, 44″, 49″, 63″, 75", and a 43" see-through, as well as our linear fireplace sizes from 48" to 120", and custom sizes; all with no damper required. Both vented and vent-free options are available. Consider Mason-Lite's optional Opalescence burner for covered patio applications. Our fireplaces are approved for deck installations when using our metal base, or an appropriate alternative, for proper clearances. Finish the look with our optional herringbone or running bond firebrick panels for easy installation.

Standard Wood Burning (MFP33/39/44/49/63)
Standard Wood Burning (MFP33/39/44/49/63) (FRENCH INSTRUCTIONS)
Standard Wood Burning (MFP33/39/44/49/63) (SPANISH INSTRUCTIONS)
MFP 75 Instruction Manual
See-Thru (MFPST43)
Wood Burning Clearance Mantel Guide

- Hide Gallery
Mason-Lite Outdoor Fireplace

Revit BIM Files for Mason-Lite Outdoor Fireplace

Fireplace 33-inch

Fireplace 43-Inch See-Thru

Fireplace 44-inch

Fireplace 39-inch

Fireplace 49-inch

Fireplace 63-inch

Fireplace Vent-Free

CAD Drawings for Mason-Lite Outdoor Fireplace
MFP63 - 63in. Mason-Lite Fireplace
download:view:
MFP49 - 49in. Mason-Lite Fireplace
download:view:
MFP44 - 44in. Mason-Lite Fireplace
download:view:
MFP33 - 33in. Mason-Lite Fireplace
download:view:
Specifications for Mason-Lite Outdoor Fireplace
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mason-Lite Outdoor Fireplace
Videos for Mason-Lite Outdoor Fireplace
Masonry Fireplace Industries, Inc. video of Mason Lite Dry Stack Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Intro Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MGFP (39-49) Burner and Logs Burning
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite True Firebrick Panel Dry Stack
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite Part Production
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Heat Test Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MFP 63 Seismic Test
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MFP 49 Animation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Training & Installation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information