Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

The Penetrator Mobile Fall Protection Cart by Tie Down is the lightest mobile fall protection system available on the market. This system penetrates a surface while ensuring minimal injury to workers.

When set up properly, the Penetrator Mobile Fall Protection System is intended for a maximum of 3 people for a fall arrest and 2 for fall restraint (averaging a combined weight of no more than 310 lbs. per person). No more than 5 persons should be hooked up at one time. When used with a body harness, the maximum arresting force is limited to 1,800 lbs. and the free-fall height should be no more than 6 feet.


Owners Manual


- Hide Gallery
Mobile Roof Cart with Flat Free Tires

Specifications for Mobile Roof Cart with Flat Free Tires - Penetrator Original - 65028
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mobile Roof Cart with Flat Free Tires - Penetrator Original - 65028
Videos for Mobile Roof Cart with Flat Free Tires - Penetrator Original - 65028
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Certifications for Mobile Roof Cart with Flat Free Tires - Penetrator Original - 65028