Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
EMAIL
Request for informationBona US Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona R820 is a one-component, silane-based wood flooring adhesive that offers adhesion to a variety of surfaces. The initial bonding strength and ridge stability makes it particularly suitable for engineered flooring installations with low movement. The adhesive offers a long open time of up to 90 minutes and allows for easy trowel application. GREENGUARD Certified for indoor air quality.

• Easy to spread

• Easy to clean – will not harm or etch the finish on pre-finished floors; will not

stain hands

• Zero VOC's

• GREENGUARD Certified

• Economical profile for competitively installed engineered flooring

- Hide Gallery
New - Bona Silane-Based Adhesives

CAD Drawings for New - Bona Silane-Based Adhesives - Bona R820
Part 1 - Direct Glue Down Installation Over Concrete Slab
download:view:
Part 3 - Double Glue Down Installation Over Concrete Slab
download:view:
Part 4 - Double Glue Down Installation Over Wood Subfloor
download:view:
Part 2 - Direct Glue Down Installation Over Wood Subfloor
download:view:
Specifications for New - Bona Silane-Based Adhesives - Bona R820
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for New - Bona Silane-Based Adhesives - Bona R820
Catalogs for New - Bona Silane-Based Adhesives - Bona R820
Videos for New - Bona Silane-Based Adhesives - Bona R820
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information