Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

The Alsipercha Overhead Fall Arrest System Tripod is designed to provide a safe working environment, rated for two workers in fall arrest and offering a safe working radius of over 21' when used with a crane. The overhead fall protection system is considered a A€œbest-in-classA€ and A€œbest practiceA€ for both construction and industrial applications. This portable overhead fall protection system provides various solutions for many types of jobs. It works in multiple situations, such as loading and unloading trailers or trucks. The patented design features an energy absorber that reduces the impact forces transferred to both the end user and the structure. The Alsipercha Inverted L system, in combination with the Conical Sleeve Tube, offers a flexible rotation of up to 360A°, allowing for optimal positioning based on specific requirements. Installation of the Alsipercha Overhead Fall Protection System is seamless, with the Conical Sleeve Tube easily integrated into concrete columns during the construction process. Once installed, the Alsipercha Inverted L can be quickly and effortlessly fitted into the Conical Sleeve Tube, providing immediate fall protection. The Alsipercha Tripod accessory provides an effective overhead anchor point over 21A€™. With the simple and fast installation, the Tripod accessory works with the Alsipercha or Alupercha to provide fall protection for users at two different overhead height configurations: 18A€™ with a 7A€™ tripod base and 21A€™ 4A€ with a 10A€™ tripod base. Tie Down Safety's Alsipercha Overhead Fall Protection System Tripod introduces a revolutionary solution for overhead fall protection. Originally developed in Europe and now exclusively available through Tie Down, this game-changing product offers access to the latest and most advanced technology in fall protection.

- Hide Gallery
Overhead Fall Arrest

Specifications for Overhead Fall Arrest - Alsipercha System - 13892
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Overhead Fall Arrest - Alsipercha System - 13892
Videos for Overhead Fall Arrest - Alsipercha System - 13892
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Certifications for Overhead Fall Arrest - Alsipercha System - 13892