Panic Exit Devices for Glass Doors are available to make glass doors comply with building code egress requirements. The locking side is reversible for single doors (rim device). Available types include: Closing system through a side latch (rim device) and Closing system through top and bottom down bolts (pair of doors).
Options: Without access from exterior side, Opening by key from the exterior (lever handle with plate and cylinder included), Opening by key and lever handle from the outside (lever handle with plate and cylinder included).
The hardware is available in a satin finish.
Access to Exterior Options: Opening by key from the outside, Lever handle plate and cylinder, No access from exterior
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Max Door Width: 38″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available






