The CAP18W wall-mounted stainless steel pass thru cabinet is ideal for manufacturing, pharmaceutical and laboratory cleanroom processes requiring easy but thorough cleaning. Unique double-wall construction, which encases and protects the mechanical interlock, facilitates cleaning. The pass thru cabinet''s stainless steel interior is smooth and easy to wipe down. The cabinet floor is completely flush; there is no '"lip'" at the front to clean around. Newly designed stainless steel doors feature a hard-edge polyurethane gasket that eliminates crevices that could harbor contamination and allows every surface of the door to be thoroughly cleaned. Flush-mounted access panels are easy to clean and easy to remove for maintenance. Rugged, stainless steel construction ensures years of durable operation.
Standard Features
- Formed and stitch-welded type 304 #4 finish stainless steel construction
- Stainless steel continuous flush-mount hinges
- Formed type 304 #4 finish stainless steel door frames
- Clear tempered safety glass viewing windows
- Type 316 stainless steel lever compression door latches
- Closed-cell PVC door gaskets
|