Rated 5 based on 1 product reviews
Clean Air Products

Modular Cleanrooms and Cleanroom Equipment

CONTACT INFO
EMAIL
Request for informationClean Air Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
CAP18WDD Wall-Mounted Double Doors Pass-Thrus. Wide pass thru sizes may benefit from a Double Door design. This allows for less intrusion into the clean space when the doors are opened than a single door design would provide.

Standard Features
  • Door swing footprint is minimized
  • Maximum interior width is 84 inches
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Stainless steel continuous flush-mount hinges
  • Clear tempered safety glass viewing windows
  • Type 316 stainless steel lever compression door latches
  • Closed-cell PVC foam door gaskets
- Hide Gallery
Pass-Thru Cabinet

Revit BIM Files for Pass-Thru Cabinet - CAP18WDD

Lab Equipment: Pass Throughs: Wall Mount CAP18WDD

Specifications for Pass-Thru Cabinet - CAP18WDD
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Pass-Thru Cabinet - CAP18WDD
Videos for Pass-Thru Cabinet - CAP18WDD
Clean Air Products video of Pass-thru air locks - automatic door openers
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Pass-thru air locks for cleanrooms - pneumatic sliding doors
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount bio design cleanroom pass-thrus from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mounted clean room pass-thru frame installation
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information