Rated 5 based on 1 product reviews
Clean Air Products

Modular Cleanrooms and Cleanroom Equipment

CONTACT INFO
EMAIL
Request for informationClean Air Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Pass-Thru Cabinet - CAP18FFRcart-plus

CAP18FFR Floor-Mounted Fire Rated Door Pass-Thrus.

Standard Features
  • Formed and stitch-welded type 304 #4 finish stainless steel construction
  • Aluminum surface mount door closer mounted on the fire rated door
  • 90 minute white painted steel fire rated door with a white painted steel door frame, 10 inch x 10 inch clear wire safety glass viewing window, steel butt hinge, and chrome plated door handle
  • Stainless steel continuous flush-mount hinge (opposite fire rated door)
  • Clear tempered safety glass viewing window (opposite fire rated door)
  • Type 316 stainless steel lever compression door latch (opposite fire rated door)

Specifications for Pass-Thru Cabinet - CAP18FFR
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Pass-Thru Cabinet - CAP18FFR
Videos for Pass-Thru Cabinet - CAP18FFR
Clean Air Products video of Pass-thru air locks - automatic door openers
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Pass-thru air locks for cleanrooms - pneumatic sliding doors
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount bio design cleanroom pass-thrus from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mounted clean room pass-thru frame installation
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Wall mount cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information