Rated 5 based on 1 product reviews
Ascension, a division of AGM Container Controls, Inc.

Wheelchair Lifts

CONTACT INFO
EMAIL
Request for informationAscension, a division of AGM Container Controls, Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

Industry leading warranty of 10 years drivetrain, 4 years parts and 90 days labor

The Ascension Protege portable wheelchair lift features increase lift capacity and include a full-sized platform that will fit easily into tight spaces for either commercial or residential use. The towerless Protege lift can be set up in a matter of minutes and casters enable one person to transport the lift to multiple locations.

 

Unique Features

 

  • ADA Compliant

  • Lift up to 42"

  • 900 lbs. lift capacity - industry-leading

  • Innovative Safety Pan enhances user safety

  • Easy and quick set-up by one person on existing floor

  • Low profile - no lift tower to interfere with sight lines

  • 4 clear sides - panoramic view

  • Quiet operation - ideal for offices, schools, theaters, etc.

  • Surface level entry - No ramp, demolition or pit required

  • Perfect for Commercial or Residential applications
     

Protege Warranty Card 5442P

- Hide Gallery
Portable Protégé 5442P

Portable Protégé 5442P  

1

Revit BIM Files for Portable Protégé 5442P

Wheelchair Lifts: Protege: Portable

CAD Drawings for Portable Protégé 5442P
PROTEGE 5442P - Portable
download:view:
Specifications for Portable Protégé 5442P
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Portable Protégé 5442P
BusinessApplication
Building Construction Specifications
Catalogs for Portable Protégé 5442P
Videos for Portable Protégé 5442P
Ascension, a division of AGM Container Controls, Inc. video of Accessibility at the Brockville Arts Centre
2014-12-22T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension SpecWizard video for Wheelchair Lifts - Vertical, Enclosed, Permanently-Installed
2021-05-25T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Virtuoso portable wheelchair lift demonstration video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Virtuoso wheelchair lift setup & operations video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension Protégé 5442P Demonstration Video
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Protege setup and operations
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of An Introduction to Ascension
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Ascension: The Clarity
2019-08-21T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information
Ascension, a division of AGM Container Controls, Inc. video of Team Ascension 2022 - El Tour de Tucson | Behind the Scenes
2022-12-14T00:00:00+00:00Z
(Ascension, a division of AGM Container Controls, Inc.)request for information