Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
EMAIL
Request for informationMarShield - Div. of Mars Metal Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

This cabinet includes full height, overlapping double locking doors that open to an adjustable height shelf. The cabinet can be used for decay and storage. The standard external cabinet size is 24″ deep x 36.5″ wide x 36.5″ high.


Standard Lead Cabinets Gallery
Cabinet Quotation Information and Considerations
Get A Quote



- Hide Gallery
Preparation Enclosure Base Cabinet

CAD Drawings for Preparation Enclosure Base Cabinet - Model MS-PEBC

23D1419-00  

MS-PEBC-0.25-48-22-34.75 - PEBC Cabinet 1219mm Wide
download:view:
MS-PEBC-0.25-35.97-22-34.75 - PEBC Cabinet 914mm Wide
download:view:

LEAD-LINED PREPARATION ENCLOSURE BASE CABINET - MS-PEBC  

MS-PEBC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,130 lbs Total Weight
download:view:
MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,750 lbs Total Weight
download:view:
MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,865 lbs Total Weight
download:view:
MS-PEBC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,230 lbs Total Weight
download:view:
Specifications for Preparation Enclosure Base Cabinet - Model MS-PEBC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Preparation Enclosure Base Cabinet - Model MS-PEBC
Videos for Preparation Enclosure Base Cabinet - Model MS-PEBC
MarShield - Div. of Mars Metal Co. video of Lead Lined Cabinets
2014-05-15T00:00:00+00:00Z
(MarShield - Div. of Mars Metal Co.)request for information