Rated 5 based on 1 product reviews
Trex Fencing

Composite Fencing and Gate Products

CONTACT INFO
EMAIL
Request for informationTrex Fencing Contact Us / RFI
PRODUCT SELECTION RESOURCES

Privacy Fencingcart-plus

Make the next fence project a true masterpiece. Frame it with Trex Seclusions®, the perfect solution for privacy, perimeter demarcation, screening, safety, and security. With lasting beauty and low maintenance, it's the perfect privacy fence for all applications.

  • Standard heights up to 8 ft. tall (up to 12' with mid-rails)
  • Customizable for style and slope
  • Board-on-board look; same on both sides
  • 3 rich colors
  • Never needs painting or staining
  • Resists insect damage and won't warp, rot, or splinter
  • Wind rating of 130 mph sustained and 147 mph gusts (6' tall)
  • 5 LEED Points: high recycled content, regional materials, innovation in design



Revit BIM Files for Privacy Fencing

Wood Composite Fences and Gates

CAD Drawings for Privacy Fencing
1001 - Trex Fencing Gate Hardware
download:view:
1003 - Trex Seclusions Fencing Components
download:view:
1002 - Trex Seclusions Fencing Gate
download:view:
1004 - Trex Seclusions Fencing Profile View
download:view:
1005 - Trex Seclusions Fencing Exploded View
download:view:
1007 - Trex Horizons Fencing Profile View
download:view:
1006 - TrexHorizons Fencing Gate
download:view:
1008 - Trex Horizons Fencing Exploded View
download:view:
1009 - Trex Seclusions 2ft
download:view:
1010 - Trex Seclusions 3ft
download:view:
1011 - Trex Seclusions 4ft
download:view:
1012 - Trex Seclusions 5ft
download:view:
1013 - Trex Seclusions 6ft
download:view:
1014 - Trex Seclusions 7ft
download:view:
1016 - Trex Seclusions 9ft
download:view:
1015 - Trex Seclusions 8ft
download:view:
1017 - Trex Seclusions 10ft
download:view:
1018 - Trex Seclusions 11ft
download:view:
1019 - Trex Seclusions 12ft
download:view:
1020 - Trex Fence Horizons 2ft
download:view:
1021 - Trex Fence Horizons 3ft
download:view:
1022 - Trex Fence Horizons 4ft
download:view:
1023 - Trex Fence Horizons 5ft
download:view:
1024 - Trex Fence Horizons 6ft
download:view:
1025 - Trex Fence Horizons 8ft
download:view:
1026 - Trex Fence Horizons 12ft 3 stack
download:view:
Specifications for Privacy Fencing
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Privacy Fencing
Videos for Privacy Fencing
Trex Fencing video of Trex Fence Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Gate Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fencing
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Post Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fencing PBS Spotlight
2016-05-16T00:00:00+00:00Z
(Trex Fencing)request for information