Rated 5 based on 1 product reviews
Humboldt Sawmill

Redwood & Douglas-fir Lumber

CONTACT INFO
169 Main St.
Scotia, CA 95565
Phone: 707-764-4141
Continuing Education Logo
EMAIL
Request for informationHumboldt Sawmill Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

The use of Redwood Timbers for timber framing and exposed beam construction can produce dramatic results and lend the natural beauty and strength of wood to building projects. Redwood Timbers, including beams and posts, are also a great choice for landscapes, gardens, and shade structures. Typical uses include barns, headers, rafters, soffits, pergolas, arbors, gazebos and much more.

Humboldt Sawmill offers 4" Redwood Timbers in 4" x 6" through 4" x 12" in lengths from 8-20'.

Humboldt Sawmill offers 6" Redwood Timbers in 6" x 6" through 6"x 12" as well as 8" x 8" in lengths from 8-20'.

Construction Heart grade in either Rough or Surfaced Four Sides (S4S) finishing.


- Hide Gallery
Redwood Timbers

Revit BIM Files for Redwood Timbers

Heavy Timber Construction: Structural Timbers: Beams

Heavy Timber Construction: Structural Timbers: Posts

CAD Drawings for Redwood Timbers
5348-043 - Redwood Timbers - 4x6 Timber
download:view:
5348-044 - Redwood Timbers - 4x8 Timber
download:view:
5348-045 - Redwood Timbers - 4x10 Timber
download:view:
5348-046 - Redwood Timbers - 4x12 Timber
download:view:
5348-047 - Redwood Timbers - 6x6 Timber
download:view:
5348-048 - Redwood Timbers - 6x8 Timber
download:view:
5348-049 - Redwood Timbers - 6x10 Timber
download:view:
5348-050 - Redwood Timbers - 6x12 Timber
download:view:
5348-051 - Redwood Timbers - 8x8 Timber
download:view:
Specifications for Redwood Timbers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Redwood Timbers
Videos for Redwood Timbers
Humboldt Sawmill video of Mendocino Family of Companies: Corporate Overview
2019-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Humboldt Sawmill Featured on Designing Spaces airing on Lifetime TV
2021-06-04T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Aleck Wilson -– Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Olle Lundberg – Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Phoebe Schenker – Fingerprint
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Eureka Outdoor Kitchen
2020-07-24T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Outdoor Living with Humboldt Redwood and Metamorphosis Landscaping
2020-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Humboldt Redwood Pergola in San Diego
2019-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of ZO Wines Redwood Pagoda and Tasting Deck
2019-06-20T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Windsor, California Redwood Pergola
2020-05-13T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Drought-Tolerant Landscaping with Redwood Bark
2016-11-28T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Dream Big Construction Redwood and Douglas-fir Projects
2023-01-19T00:00:00+00:00Z
(Humboldt Sawmill)request for information
Humboldt Sawmill video of Hook & Ladder Winery Remodels with Redwood
2023-01-19T00:00:00+00:00Z
(Humboldt Sawmill)request for information