Rated 5 based on 1 product reviews
Eagle Roofing Products Co.

Concrete Roof Tiles

CONTACT INFO
Corporate Office 3546 N. Riverside Ave.
Rialto, CA 92377
Phone: 800-400-3245
Continuing Education Logo
EMAIL
Request for informationEagle Roofing Products Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Pinterest icon
LinkedIn icon

Sometimes, the beauty is in the simplicity of the design. The Bel Air profile is a flat, smooth tile that offers clean lines and versatility to use on a variety of different architectural styles. Plus, it allows you to go heavier on other exterior elements such as pavers, stonework and landscaping, all of which will dramatically complement your Bel Air concrete tile roof. The choices are endless!

- Hide Gallery
Roof Tile

Roof Tile  

Bel Air  
1

Revit BIM Files for Roof Tile - Bel Air

Ridge for Flat Profile

Barrel Trim for High and Medium Profile

Roof Tile: Type G - A

Roof Tile Materials

CAD Drawings for Roof Tile - Bel Air
SuperHatch Blocks
download:view:
PAT Files
download:
MC01 – Identification of Roof Areas
download:view:
MC01A – Single Layer Underlayment
download:view:
MC01B – Double Layer Underlayment
download:view:
MC02-Bottom – Tile Penetration Flashing
download:view:
MC02-Top – Tile Penetration Flashing
download:view:
MC03 – Valley Underlayments Woven
download:view:
MC03A – Valley Underlayments Overlapping
download:view:
MC04 – Layout Options – Battens
download:view:
MC05 – Counter Batten Installation System
download:view:
MC06 – Vertical Battens Deep Trough
download:view:
MC06A – Vertical Battens Standard Valley and Hips
download:view:
MC07 – Establish Vertical Alignment
download:view:
MC08 – Roof Layout
download:view:
MC09 – Loading Guide (example)
download:view:
MC10 – Anti-Ponding
download:view:
MC10 – Anti-Ponding Flashing
download:view:
MC10 – Counter Batten
download:view:
MC10 – Counter Batten 2
download:view:
MC10 – Metal Closure
download:view:
MC10 – Metal Closure 2
download:view:
MC10A – Raised Fascia
download:view:
MC10 – Raised Fascia 2
download:view:
MC10 – Riser
download:view:
MC10 – Riser with Bird Stop
download:view:
MC10A – Raised Fascia
download:view:
MC10B – Eave at Flush Wall or Fascia Zero Overhang
download:view:
MC10C-Bottom – Low Slope Ventilated Eave Detail
download:view:
MC10C-Top – Low Slope Ventilated Eave Detail
download:view:
MC10D – Double Lap Tile (non-interlocking)
download:view:
MC11 – Head Wall With Metal Flashing
download:view:
MC11A – Head Wall W/O Metal Flashing
download:view:
MC12 – Pan Flashing @ Roof To Sidewall
download:view:
MC12A – Pan Flashing at Roof To Sidewall
download:view:
MC12B – Deep Trough Valley
download:view:
MC12B – Double Crown Valley
download:view:
MC12B – Gable Flashing
download:view:
MC12B – High Double Crown Valley w Tile Supports
download:view:
MC12B – Metal Rake Flashing
download:view:
MC12B – Metal Rake Trim
download:view:
MC12B – Ribbed Tile Pan Flashing
download:view:
MC12B – Single Crown Valley
download:view:
MC12B – Tile Pan Flashing
download:view:
MC12B – Triple Crown no Crimped Edge
download:view:
MC13 - Side Wall Detail - Clay "S" Tile
download:view:
MC13A - Side Wall Detail - Two Piece Clay
download:view:
MC14 – Chimney Flashing Pan Type
download:view:
MC14A – Pan Flashing at Roof -To- Sidewall
download:view:
MC15 – Chimney Flashing – Pan Type
download:view:
MC15A – Chimney Flashing – Step Type
download:view:
MC16 – Skylight Underlayment Detail
download:view:
MC16A – Skylight Flashing Pan Type
download:view:
MC16B – Skylight Flashing – Step Type
download:view:
MC17 – Open Valley
download:view:
MC17A – Three Rib Valley Metal Profiles
download:view:
MC17B – Valley Metal – Deep Trough Valley
download:view:
MC17C-Bottom – Valley Transitions
download:view:
MC17C-Top – Valley Transitions
download:view:
MC17D – Boxed in Soffit
download:view:
MC18 – Hip and Ridge (Optional Methods)
download:view:
MC18A – Hip and Ridge
download:view:
MC18B – Vented Ridge (Optional Methods)
download:view:
MC18C-Bottom – Parapet or Mansard Condition
download:view:
MC18C-Top – Parapet or Mansard Condition
download:view:
MC19 – Rake Flashing Examples
download:view:
MC19A – Rake Tile Installation
download:view:
MC20 - Gable/Eave Installation - Barrel Tile
download:view:
MC20A - Rake Tile Installation - Barrel Tile
download:view:
MC21-Bottom – Roof Vents (Off Ridge)
download:view:
MC21-Top – Roof Vents (Off Ridge)
download:view:
MC22 – Slope Change Applications
download:view:
MC23 – Gutters
download:view:
MC24 – Tile Repairs/Replacement
download:view:
MC24A – Tile Repair / Replacement – Continued
download:view:
MC25-Bottom – Specialty Conditions Pre Eng Roof
download:view:
MC25-Top – Specialty Conditions Pre Eng Roof
download:view:
MC25A-Bottom – Specialty Conditions Pre Eng Roof 2
download:view:
MC25A-Top – Specialty Conditions Pre Eng Roof 2
download:view:
MC25B – Specialty Conditions Pre Eng Roof
download:view:
MC25C – Specialty Conditions Pre Eng Roof
download:view:
MC26-Bottom – Speciality Conditions Pre Eng Deck
download:view:
MC26-Top – Speciality Conditions Pre Eng Deck
download:view:
MC26A – Speciality Conditions Pre Eng Roof
download:view:
MC27 - Specialty Installations - Pre-Engineered Roof
download:view:
MC27A - Specialty Installations - Pre-Engineered Roof
download:view:
MC27B - Specialty Installations
download:view:
MC28A – Turret & Cone Installation
download:view:
Specifications for Roof Tile - Bel Air
07 32 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Roof Tile - Bel Air
07 32 00
BusinessApplication
Building Construction Specifications
Catalogs for Roof Tile - Bel Air
Videos for Roof Tile - Bel Air
Eagle Roofing Products Co. video of Eagle Roofing Products – Superior Concrete Roof Tile Manufacturer
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Celebrating 25 Years
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Our Design Centers
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Concrete Roof Tile Sustainability Attributes
2019-09-04T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Roof Tiles SpecWizard from Eagle Roofing Products
2015-02-06T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information