Rated 5 based on 1 product reviews
Eagle Roofing Products Co.

Concrete Roof Tiles

CONTACT INFO
Corporate Office 3546 N. Riverside Ave.
Rialto, CA 92377
Phone: 800-400-3245
Continuing Education Logo
EMAIL
Request for informationEagle Roofing Products Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Pinterest icon
LinkedIn icon

Tapered Slate tile features a beautiful smooth texture, beveled sides and an aggressive chamfered edge treatment that highlights the inherent beauty of traditional slate. Colors range from a variety of timeless earth tones, producing a natural blend of varying depths for a brilliant roof that you will be proud of.

- Hide Gallery
Roof Tile

Roof Tile  

Tapered Slate  
1

Revit BIM Files for Roof Tile - Tapered Slate

Ridge for Flat Profile

Barrel Trim for High and Medium Profile

Roof Tile: Type G - A

Roof Tile Materials

CAD Drawings for Roof Tile - Tapered Slate
SuperHatch Blocks
download:view:
PAT Files
download:
MC01 – Identification of Roof Areas
download:view:
MC01A – Single Layer Underlayment
download:view:
MC01B – Double Layer Underlayment
download:view:
MC02-Bottom – Tile Penetration Flashing
download:view:
MC02-Top – Tile Penetration Flashing
download:view:
MC03 – Valley Underlayments Woven
download:view:
MC03A – Valley Underlayments Overlapping
download:view:
MC04 – Layout Options – Battens
download:view:
MC05 – Counter Batten Installation System
download:view:
MC06 – Vertical Battens Deep Trough
download:view:
MC06A – Vertical Battens Standard Valley and Hips
download:view:
MC07 – Establish Vertical Alignment
download:view:
MC08 – Roof Layout
download:view:
MC09 – Loading Guide (example)
download:view:
MC10 – Anti-Ponding
download:view:
MC10 – Anti-Ponding Flashing
download:view:
MC10 – Counter Batten
download:view:
MC10 – Counter Batten 2
download:view:
MC10 – Metal Closure
download:view:
MC10 – Metal Closure 2
download:view:
MC10A – Raised Fascia
download:view:
MC10 – Raised Fascia 2
download:view:
MC10 – Riser
download:view:
MC10 – Riser with Bird Stop
download:view:
MC10A – Raised Fascia
download:view:
MC10B – Eave at Flush Wall or Fascia Zero Overhang
download:view:
MC10C-Bottom – Low Slope Ventilated Eave Detail
download:view:
MC10C-Top – Low Slope Ventilated Eave Detail
download:view:
MC10D – Double Lap Tile (non-interlocking)
download:view:
MC11 – Head Wall With Metal Flashing
download:view:
MC11A – Head Wall W/O Metal Flashing
download:view:
MC12 – Pan Flashing @ Roof To Sidewall
download:view:
MC12A – Pan Flashing at Roof To Sidewall
download:view:
MC12B – Deep Trough Valley
download:view:
MC12B – Double Crown Valley
download:view:
MC12B – Gable Flashing
download:view:
MC12B – High Double Crown Valley w Tile Supports
download:view:
MC12B – Metal Rake Flashing
download:view:
MC12B – Metal Rake Trim
download:view:
MC12B – Ribbed Tile Pan Flashing
download:view:
MC12B – Single Crown Valley
download:view:
MC12B – Tile Pan Flashing
download:view:
MC12B – Triple Crown no Crimped Edge
download:view:
MC13 - Side Wall Detail - Clay "S" Tile
download:view:
MC13A - Side Wall Detail - Two Piece Clay
download:view:
MC14 – Chimney Flashing Pan Type
download:view:
MC14A – Pan Flashing at Roof -To- Sidewall
download:view:
MC15 – Chimney Flashing – Pan Type
download:view:
MC15A – Chimney Flashing – Step Type
download:view:
MC16 – Skylight Underlayment Detail
download:view:
MC16A – Skylight Flashing Pan Type
download:view:
MC16B – Skylight Flashing – Step Type
download:view:
MC17 – Open Valley
download:view:
MC17A – Three Rib Valley Metal Profiles
download:view:
MC17B – Valley Metal – Deep Trough Valley
download:view:
MC17C-Bottom – Valley Transitions
download:view:
MC17C-Top – Valley Transitions
download:view:
MC17D – Boxed in Soffit
download:view:
MC18 – Hip and Ridge (Optional Methods)
download:view:
MC18A – Hip and Ridge
download:view:
MC18B – Vented Ridge (Optional Methods)
download:view:
MC18C-Bottom – Parapet or Mansard Condition
download:view:
MC18C-Top – Parapet or Mansard Condition
download:view:
MC19 – Rake Flashing Examples
download:view:
MC19A – Rake Tile Installation
download:view:
MC20 - Gable/Eave Installation - Barrel Tile
download:view:
MC20A - Rake Tile Installation - Barrel Tile
download:view:
MC21-Bottom – Roof Vents (Off Ridge)
download:view:
MC21-Top – Roof Vents (Off Ridge)
download:view:
MC22 – Slope Change Applications
download:view:
MC23 – Gutters
download:view:
MC24 – Tile Repairs/Replacement
download:view:
MC24A – Tile Repair / Replacement – Continued
download:view:
MC25-Bottom – Specialty Conditions Pre Eng Roof
download:view:
MC25-Top – Specialty Conditions Pre Eng Roof
download:view:
MC25A-Bottom – Specialty Conditions Pre Eng Roof 2
download:view:
MC25A-Top – Specialty Conditions Pre Eng Roof 2
download:view:
MC25B – Specialty Conditions Pre Eng Roof
download:view:
MC25C – Specialty Conditions Pre Eng Roof
download:view:
MC26-Bottom – Speciality Conditions Pre Eng Deck
download:view:
MC26-Top – Speciality Conditions Pre Eng Deck
download:view:
MC26A – Speciality Conditions Pre Eng Roof
download:view:
MC27 - Specialty Installations - Pre-Engineered Roof
download:view:
MC27A - Specialty Installations - Pre-Engineered Roof
download:view:
MC27B - Specialty Installations
download:view:
MC28A – Turret & Cone Installation
download:view:
Specifications for Roof Tile - Tapered Slate
07 32 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Roof Tile - Tapered Slate
07 32 00
BusinessApplication
Building Construction Specifications
Catalogs for Roof Tile - Tapered Slate
Videos for Roof Tile - Tapered Slate
Eagle Roofing Products Co. video of Eagle Roofing Products – Superior Concrete Roof Tile Manufacturer
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Celebrating 25 Years
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Our Design Centers
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Concrete Roof Tile Sustainability Attributes
2019-09-04T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information
Eagle Roofing Products Co. video of Roof Tiles SpecWizard from Eagle Roofing Products
2015-02-06T00:00:00+00:00Z
(Eagle Roofing Products Co.)request for information