Rated 5 based on 1 product reviews
CEMCO

Steel Framing and Metal Lath Systems

CONTACT INFO
EMAIL
Request for informationCEMCO Contact Us / RFI
DOWNLOADS
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Shaftwall / Area Separation Wallscart-plus

The United States Gypsum Co. in partnership with CEMCO, presents the construction industryA's best performing shaftwall, fire wall, and party wall components; The SHEETROCK Brand Shaft Wall System. CEMCO is the licensed manufacturer of these products, which include the CH-Stud, J-Track, H-Stud, and C-Runner components. A successful history of quality and productivity are the basis for this long-standing partnership between USG, the largest gypsum wallboard producer in the world, and CEMCO, the premier manufacturer of cold-formed steel framing products in the Western United States.

Revit BIM Files for Shaftwall / Area Separation Walls

Framing Sheathing: Sure Board: Series 200

Framing Sheathing: Sure Board: Series 200S-F

Framing Sheathing: Sure Board: Series 200B

Framing Sheathing: Sure Board: Series 200S-P

Framing Sheathing: Sure Board: Series 200W

Catalogs for Shaftwall / Area Separation Walls
Videos for Shaftwall / Area Separation Walls
CEMCO video of ShaftWall Assemblies
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of Sound Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of HOTROD
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of Fire Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of Flute Shield
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of RBR Strap
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of HOTROD XL
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of Fire Bead
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information
CEMCO video of 093X Control Joint
2021-04-23T00:00:00+00:00Z
(CEMCO)request for information