Rated 5 based on 1 product reviews
QD Holdings, LLC

Linear Drains

CONTACT INFO
4334 S. 67th St.
Omaha, NE 68117
Toll Free: 866-998-6685
Phone:
Continuing Education Logo
EMAIL
Request for informationQD Holdings, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

ShowerLine Systemcart-plus

QuickDrain is pleased to introduce the ShowerLine system, which features a plastic drain body. The shower pan pre-sloped panels are made from 100% repurposed materials. ShowerLine is a lower-cost way to achieve a sleek high-end look. Available in six standard sizes and four outlet configurations, ShowerLine offers the same flexible linear drain solution for both new and retrofit applications.

CAD Drawings for ShowerLine System
Showerline - Side Waste Outlet Away from Wall
download:view:
Showerline - Recessed Concrete at Side Wall
download:view:
Showerline - Above Floor Away from Wall
download:view:
Showerline - Hot Mop Pan Liner Revised
download:view:
Showerline - Above Floor at Side Wall
download:view:
Showerline - Accessible at Entry
download:view:
Showerline - Above Floor at Wall
download:view:
Specifications for ShowerLine System
22 13 19.13
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for ShowerLine System
BusinessApplication
Building Construction Specifications
Videos for ShowerLine System
QD Holdings, LLC video of Quick Drain USA | Tub to Shower Conversion with Long Sweep 90 Drain Connection
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Side Waste Outlet Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Structural Panel Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Barrier-Free Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain SpecWizard for Linear Drains
2016-12-08T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain - ProLine Sink Drain Installation
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrainUSA | Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information