Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Barn Sliding Glass Door is our standard interior manual sliding glass door which can be integrated into the Solare™ FramelessElite™ Freestanding Partition System as well as a solid traditional wall to add a touch of modern style to any entryway.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Barn Sliding Glass Door fits into a straight or curved configuration. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Barn Sliding Glass Door is 12'-0" and maximum panel width is 4'-0". The components of the sliding door system are of stainless steel which fit over countersunk fasteners.

The Barn Sliding Glass Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Full Height Available & ADA Compliant

  • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer



Request a Quote

- Hide Gallery
Sliding Glass Barn Doors

Sliding Glass Barn Doors  

Eclipse™  
1

Revit BIM Files for Sliding Glass Barn Doors - Eclipse™

Sliding Glass Barn Door - Double Glazed - Pair

Sliding Glass Barn Door - Single Glazed - Pair

Sliding Glass Barn Door - Double Glazed - Mono

Sliding Glass Barn Door - Single Glazed - Mono

CAD Drawings for Sliding Glass Barn Doors - Eclipse™
Elite Freestanding - 24 BARN SLIDING GLASS DOOR
download:view:
Solare Double - 37 BARN SLIDING GLASS DOOR
download:view:
Solare Single - 44 BARN SLIDING GLASS DOOR
download:view:
Eclipse - BARN SLIDING GLASS DOOR PAIR
download:view:
Eclipse - BARN SLIDING GLASS DOOR
download:view:
Specifications for Sliding Glass Barn Doors - Eclipse™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Sliding Glass Barn Doors - Eclipse™
BusinessApplication
Building Construction Specifications
Catalogs for Sliding Glass Barn Doors - Eclipse™
Videos for Sliding Glass Barn Doors - Eclipse™
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information