Rated 5 based on 1 product reviews
Centerline Brackets

Support Brackets

CONTACT INFO
208 W Davis Industrial Dr.
St. Augustine, FL 32084
Toll Free: 888-960-3854
Phone: 904-217-4186
EMAIL
Request for informationCenterline Brackets Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Centerline's Standard Plus hidden countertop support bracket is a versatile product that can be used as a knee- or pony-wall support or as an island countertop support.


The Standard Plus countertop support differs from the Standard in that it has a 11/2" flange on the back of the bracket. The rear flange wraps down the backside of the knee or pony wall and provides an extra contact point for securing the bracket.


Made of 1/2" thick steel, this sturdy bracket can support an overhang up to 21".

- Hide Gallery
Standard Plus Bracket

Standard Plus Bracket  

1

Revit BIM Files for Standard Plus Bracket

Support Brackets: Standard Plus

Countertop Support: Standard Plus Bracket

Standard Plus Countertop Bracket

CAD Drawings for Standard Plus Bracket
SP-12 REV X1
download:view:
SP-10 REV X1
download:view:
SP-11 REV X1
download:view:
SP-08 REV X1
download:view:
SP-14 REV X1
download:view:
SP-15 REV X1
download:view:
SP-09 REV X1
download:view:
SP-13 REV X1
download:view:
SP-21 REV X1
download:view:
SP-20 REV X1
download:view:
SP-19 REV X1
download:view:
SP-17 REV X1
download:view:
SP-18 REV X1
download:view:
SP-16 REV X1
download:view:
Specifications for Standard Plus Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Standard Plus Bracket
Videos for Standard Plus Bracket
Centerline Brackets video of Centerline Countertop Brackets - Fanatically committed to doing a perfect job every time!
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Countertop Brackets Customer Testimonial
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Brackets. The most trusted name in countertop supports and brackets.
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Install - Standard, Standard Plus, and Forward-L Countertop Brackets
2021-07-21T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Countertop Brackets - About Us
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information