Rated 5 based on 1 product reviews
Seton Identification Products

Pipe Markers, Valve Tags, and Outdoor Pipe Markers

CONTACT INFO
EMAIL
Request for informationSeton Identification Products Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

One of our most popular products, these tags are stocked in stamped brass and shipped in packs of 25.Take advantage of rust and corrosion resistance as well as the following specifications:

● 20-gauge 1.5" brass round tags
● Stamped and back-filled with a 1/4" legend on the top line and 1/2" numbers below
● Number sequences from 001 through 250



- Hide Gallery
Stock Brass Valve Tags

Specifications for Stock Brass Valve Tags
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stock Brass Valve Tags
Videos for Stock Brass Valve Tags
Seton Identification Products video of How to get Approval For Your Project with Pipe & Valve Submittal Documents
2019-04-16T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Organize your Entire Pipe Marking Project Effortlessly
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Install Our Three Best Selling Pipe Markers
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How Our Contractor Specialists Can Help You
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Order Exactly the Right Number of Pipe Markers for Your Project
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information