Rated 5 based on 1 product reviews
Royal Corinthian

Column, Cornice, Pergola, & Balustrades

CONTACT INFO
603 Fenton Ln.
West Chicago, IL 60185
Toll Free: 888-265-8661
Phone: 630-876-8899
EMAIL
Request for informationRoyal Corinthian Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Royal Corinthian manufactures a synthetic stone balustrade system that looks and feels like stone but at a fraction of the cost and weight. We offer 6 standard colors and 3 textures. Most of our rails can span up to 20' without interruption, which is the longest span in the industry and across all materials. These balustrades exceed structural requirements for both commercial and residential projects. RoyalStone™ balustrades offer the greatest advantage over our concrete balustrades systems when a pre-finished, low maintenance, structural balustrade is required with longer rail spans.

RoyalStone™ Balustrades are made up of spindles, rails, posts, caps, finials, and hardware. We offer 6 standard colors (unlimited custom colors) and 3 standard textures (textured, smooth, and coral). Typically, our products have a consistent finish to them but we can “dirty" them up by mixing in various aggregates. In fact, our coral finish (RoyalCoral™: a subset of RoyalStone™) has actual coral mixed in. Our standard balusters measure from 1-1/2" to 7" up to 40" tall. Our top rails come in 4-1/4", 5-3/4", 6", 6-5/8", 6-13/16", 7-1/2", and 10" system widths. Depending on the rails, some can span up to 20' without interruption. The majority of our rails and balusters can be mixed and matched to create one of the most diverse balustrade offerings in the nation. Our system heights can be as short as a couple feet but can also be tall enough to meet pool fencing requirements. Keep in mind that we are able to adjust the heights of our standard balusters and newel posts to achieve an infinite array of styles and heights without additional cost. Our newel posts are available as Plain, Routed Edge, and Raised Panel and can be adorned with many styles of caps, balls, and other finials. The hollow nature of our balustrade systems allows for wiring to run inside them for lighting fixtures to be secured atop our posts or on the side of our columns.

Balusters & Spindles
Balustrade Railing
Newel Posts and Pedestals
Available Colors
Chippendale Panels for Balustrades and Gates

- Hide Gallery
Synthetic Stone Balustrades

Synthetic Stone Balustrades  

RoyalStone™  
1

Revit BIM Files for Synthetic Stone Balustrades - RoyalStone™

Railing Balustrade: 7" wide x 43" tall: 0201-S-1

Railing Balustrade: 7" wide x 37" tall: 0201-2

Railing Balustrade: 4-1/4" wide x 37" tall: B7028-1

Railing Balustrade: 4-1/4" wide x 37" tall: B7427-1

Railing Balustrade: 7" wide x 37" tall: B7022-1

Railing Balustrade: 12" wide x 42" tall: 0245-2

Railing Balustrade: 6" wide x 37" tall: 0422-1

Railing Balustrade: 6" wide x 37" tall: 3502-1

Railing Balustrade: 6" wide x 37" tall: 3503-1

Railing Balustrade: 10” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 10” wide x 43” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 8” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 8” wide x 42” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 7" wide x 43" tall: B7022 1-1

Railing Balustrade: 5.75” wide x 36” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 5.75” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 7.5” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 7.5” wide x 43” tall: Synthetic Stone and Fiberglass only*

CAD Drawings for Synthetic Stone Balustrades - RoyalStone™
22 inch Wide Large Commercial Fiberglass Balustrade System
download:view:
3 inch to 6 inch Royalstone and Royalcast Balustrade System
download:view:
3 inch to 6 inch Royalthane Polyurethane Balustrade System
download:view:
7 inch Royalthane Polyurethane Balustrade System
download:view:
12 inch Polyurethane Balustrade System
download:view:
8 inch to 10 inch Royalstone and Royalcast Balustrade System
download:view:
7 inch Royalstone and Royalcast Balustrade System
download:view:
Royal Corinthian PVC Railing System
download:view:
Chippendale Panels and Gates
download:view:
Videos for Synthetic Stone Balustrades - RoyalStone™
Royal Corinthian video of Balustrade Systems [Railings: Fiberglass, Synthetic Stone, Polyurethane, PVC, Aluminum, & Vinyl]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Freestanding Column [fiberglass or synthetic stone]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install A Balustrade System [synthetic stone or fiberglass]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Faux Wood Beams [lightweight polyurethane beams]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Fiberglass Cornice
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of PVC Column Wraps
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Chippendale Fence
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Fiberglass Pergola
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Split a Fiberglass Column
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of What is a Fiberglass Column?
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Column Capitals and Bases
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information