Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
2801 Post Oak Suite 600
Houston, TX 77056
Toll Free: 800-658-8004
Phone:
Continuing Education Logo
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Westlake Royal™ Roofing Componentscart-plus

Our product lineup includes advanced underlayments, ventilation solutions, flashing, battens, adhesives, and fasteners—all crafted to perform under the most demanding environmental conditions. From enhancing weather resistance and energy efficiency to preventing moisture intrusion and promoting attic airflow, our components are the unsung heroes behind the industry's most resilient roofing systems.

Underlayment Products
Batten Products
Flashing Products
Hip and Ridge Products
Eave Products
Rake & Gable End Products
Valley Products
Westlake Royal™ EnviroPro™ Component
Mounts & Fasteners
Westlake Royal Tile Mortar™


CAD Drawings for Westlake Royal™ Roofing Components
Batten Fastening
download:view:
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Counter-Batten 6in Valley
download:view:
Batten Panel Fastening
download:view:
Batten Pipe Flashing
download:view:
Counter-Batten Rake - Gable CAP Mission and Shake
download:view:
Counter-Batten Batten Fastening
download:view:
Counter-Batten Panel Fastening
download:view:
Counter-Batten Pipe Flashing
download:view:
MC-19A Rake Flashing - Counter Batten System
download:view:
Catalogs for Westlake Royal™ Roofing Components
Videos for Westlake Royal™ Roofing Components
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information