Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Zip Base Dolly - 70767cart-plus

Built to endure the toughest job site conditions, the Guardrail Base Dolly is your dependable companion for handling Universal Guardrail Bases. Its robust construction ensures exceptional durability, guaranteeing reliable support for your guardrail system over the long haul. Equipped with top-quality flat-free tires, this dolly effortlessly glides across various terrains without the risk of punctures or flats. The Guardrail Base Dolly streamlines the setup of your Universal Guardrail system by allowing you to transport up to 2 bases at a time. This not only saves time but also reduces effort during installation. Designed with portability in mind, this dolly weighs a mere 61 lbs. Its compact and lightweight design ensures easy transport and convenient storage, maximizing efficiency on the job site. Experience enhanced mobility with the dolly's ergonomic handle, which enables you to maneuver effortlessly through tight spaces, improving overall job site mobility.


Specifications for Zip Base Dolly - 70767
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Zip Base Dolly - 70767
Videos for Zip Base Dolly - 70767
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information