Crystaplex® 6A Series dasher boards
Who's got our dasher boards?
NCAA schools such as Bemidji State University, University of Minnesota Duluth, Boston University (Agganis and Walter Brown Arenas), Colgate University, Boston College, Yale University, Dartmouth College, University of Notre Dame, The Pennsylvania State University – and many, many more.
Our dasher boards are prominently featured in both the National Hockey League and American Hockey League along with a growing number of arenas in the Kontinental Hockey League, including arenas in Minsk, Moscow, Chelyabinsk.
The Crystaplex® 6A Series is the only dasher board system in the world approved for use in the NHL, the AHL, the KHL and NCAA arenas.
PRO Series™ dasher boards
Who's got our dasher boards?
Widely regarded as the gold standard in dasher boards, the PRO Series™ dasher boards by Athletica Sport Systems are now installed in more than 1,000 rinks and arenas in North America, and around the world.
How They're Made:
Lightweight, flexible and durable, these are the dasherboards that changed the industry. The PRO Series™ frames, both the 3" Inline model, and the 5" Ice Hockey model, are built from T-5 tempered aluminum alloy box extrusions, available with an anodized finish. Anodized aluminum will never rust or pit, and it's always easy to clean, with just water and mild detergent – so your boards will always look great.
Using state-of-the-art concealed mechanical-fastening techniques (not welded), the PRO Series™ provides a more flexible board system than old-fashioned steel boards. No exposed brackets or anchors, no collection areas for debris and dirt.
Custom Shielded Box for a Leading Canadian Nuclear Research Institute
MarShield was tasked by a leading Canadian nuclear research institute to design and manufacture a custom shielded box that met very specific requirements for radiation shielding. This project was critical due to the sensitive nature of the client's work, demanding high precision and adherence to stringent specifications.
Wi-Fi AP Cap with Mounting Tabs for Cisco 2802i and 3802i Access Points
Ventev's Wi-Fi Cap for Cisco 2802i and 3802i Wi-Fi Access Points is specifically designed for indoor use to conceal the Cisco 2802i and 3802i Access Points. This cap can be painted (With Non-Metallic Paint) to allow the Cisco 2802i and/or 3802i to blend into most indoor environments. The cap provides a clear view of the AP's indicator lights in a subtle manner. It is perfect for a variety of applications where an aesthetically-pleasing design is critical.
Every Ventev enclosure is covered by the company's two-year warranty program.
Wi-Fi Hard Lid Ceiling Enclosure with Interchangeable Door for Larger APs Cisco 4800, Aruba 5xx APs with Semi-Transparent Cover
Ventev's Hard Lid Ceiling Enclosure (HCEN) with Interchangeable Semi-Transparent Cover Door provides an aesthetically pleasing and inconspicuous solution to deploy wide range of access points in a drywall, stucco or wood ceiling. The enclosure is compatible with most common large access points including Cisco 4800, Aruba 515, 535. The Interchangeable Door allows you to replace only the door for future AP upgrades, saving significant time and cost.
Every Ventev enclosure is covered by the company's two-year TerraNet warranty program.
Wi-Fi Hard Lid Ceiling Enclosure with Interchangeable Door for Larger APs Cisco 4800, Aruba 5xx APs with White Cover
Ventev's Hard Lid Ceiling Enclosure (HCEN) with Interchangeable White Cover Door provides an aesthetically pleasing and inconspicuous solution to deploy wide range of access points in a drywall, stucco or wood ceiling. The enclosure is compatible with most common large access points including Cisco 4800, Aruba 515, 535. The Interchangeable Door allows you to replace only the door for future AP upgrades, saving significant time and cost.
Every Ventev enclosure is covered by the company's two-year TerraNet warranty program.
Wi-Fi Hard Lid Ceiling Flush Mount for Access Points
Ventev's Universal Ceiling Flush Mount provides an aesthetically pleasing, RF-transparent solution to deploy any indoor access point in a drywall, stucco, or wood ceiling. A simple, compact design is pre-assembled to allow quick installation, significantly reducing deployment time and costs.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door and AP Cover- Semi-Transparent
Ventev's Hard Lid Ceiling Mount with Interchangeable Door provides an aesthetically-pleasing and inconspicuous solution to deploy indoor access points in a drywall, stucco or wood ceiling. This mount has a Universal 12x12x4 AP Cover (Semi-Transparent or White) that can accommodate many different Access Points. The Mount is constructed of powder-coated aluminum and is designed to meet NEC 300-22 and 300-23 standards for installation in plenum/air-handling areas. Includes cord grip and key lock.
Every Ventev mount is covered by the company's two-year warranty program.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door and Universal AP Cover- White
Ventev's Hard Lid Mount with Interchangeable Door provides an aesthetically-pleasing and inconspicuous solution to deploy indoor access points in a drywall, stucco or wood ceiling. This Mount has a Universal 12x12x4 AP Cover (Clear or White) that can accommodate many different Access Points. The Mount is constructed of powder-coated aluminum and is designed to meet NEC300-22 and 300-23 standards for installation in plenum/air-handling areas. Includes cord grip and key lock.
Every Ventev mount is covered by the company's two-year warranty program.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door for Aruba 515 APs
Ventev's Hard Lid Ceiling Enclosure with Interchangeable Door provides an aesthetically pleasing and inconspicuous solution to deploy Aruba 515 indoor access points in a hard lid or drywall ceiling. When upgrading your network or migrating to a new AP, this enclosure allows for a simple and economic transition by replacing only the door.
Every Ventev enclosure is covered by the company's two-year TerraNet warranty program.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door for Aruba 535 APs
Ventev's Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door provides an aesthetically pleasing and inconspicuous solution to deploy Aruba 535 indoor access points in a drywall, stucco or wood ceiling. The Interchangeable Door allows you to replace only the door for future AP upgrades, saving significant time and cost.
Every Ventev mount is covered by the company's two-year warranty program.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door For Aruba 555 APs
Ventev's 18" x 18" x 2.5" Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door provides an aesthetically pleasing and inconspicuous solution to deploy Aruba 555 access points in a drywall, stucco or wood ceiling. The Interchangeable Door allows you to replace only the door for future AP upgrades, saving significant time and cost.
Every Ventev mount is covered by the company's two-year TerraNet warranty program.
Wi-Fi Hard Lid Ceiling Mount with Interchangeable Door for Cisco 9120 APs
Ventev's Hard Lid Ceiling Mount with Interchangeable Door provides an aesthetically pleasing and inconspicuous solution for deploying Cisco 9120 access points in a drywall, stucco or wood ceiling. When upgrading your network or migrating to a new AP, this Mount allows for a simple and economic transition by replacing only the door.
Every Ventev mount is covered by the company's two-year warranty program.
Wi-Fi Right Angle Wall Bracket with Lid
Ventev's Wi-Fi Right Angle Wall Bracket with Lid is designed to provide optimal Wi-Fi coverage in high-ceiling structures. This bracket can comfortably fit most indoor access points and provide maximum protection from tampering without RF interference. The bracket can be horizontally mounted to dry wall/sheet rock, making it ideal for warehouses, hospitals, campuses and universities. Designed using powder-coated steel, this lightweight enclosure is easy to deploy and ensures safe and reliable installation.
Wi-Fi Right Angle Wall Mount with Clear XL Access Point Cover for Cisco 4800 & 9100 Series, and Aruba 515, 535, 635 Access Points
Ventev's Wi-Fi Right Angle Wall Mount with Clear Access Point Cover is designed to provide optimal Wi-Fi coverage in high-ceiling structures. With an integrated AP cover, this mount can fit most indoor access points and provide maximum protection from tampering without RF interference. This solution keeps the Access Point in the Horizontal Plane while mounted on a wall, making it ideal for warehouses, hospitals, campuses, and universities. Designed using powder-coated aluminum, this lightweight enclosure is easy to deploy and ensures safe and reliable installation.
Wi-Fi Right Angle Wall Mount with Large AP Cover - Semi-Transparent
Ventev's Wi-Fi Right Angle Wall Mount with Large AP Cover - Semi-Transparent is designed to provide optimal Wi-Fi coverage in high-ceiling structures. With an integrated AP cover, this mount can comfortably fit most indoor access points and provide maximum protection from tampering without RF interference. The mount can be horizontally mounted on a wall, making it ideal for warehouses, hospitals, campuses and universities. Designed using powder-coated aluminum, this lightweight enclosure is easy to deploy and ensures safe and reliable installation.
Every Ventev mount is covered by the company's two-year warranty program.
Wi-Fi Right Angle Wall Mount with Large AP Cover - White
Ventev's Wi-Fi Right Angle Wall Mount with Large AP Cover - White is designed to provide optimal Wi-Fi coverage in high-ceiling structures. With an integrated AP cover, this mount can comfortably fit most indoor access points and provide maximum protection from tampering without RF interference. The mount can be horizontally mounted on a wall, making it ideal for warehouses, hospitals, campuses and universities. Designed using powder-coated aluminum, this lightweight enclosure is easy to deploy and ensures safe and reliable installation.
Wi-Fi Right Angle Wall Mount with White AP Cover for Cisco 4800 & 9100 Series, and Aruba 515 & 535
Ventev's Wi-Fi Right Angle Wall Mount with White AP Cover positions the access point for optimal Wi-Fi coverage in high-ceiling structures. This mount fits most indoor access points and provides protection from tampering without RF interference.
Every Ventev wall mount is covered by the company's two-year warranty program.
12 x 10 x 6 in. NEMA Enclosure with Solid Door, Key Lock, Integrated Omni Antenna, 4 RPSMA Connectors
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a solid door and key locks includes mounting feet and 4 RPSMA lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Solid door, key lock, cord grip hole (cord grip included), integrated antenna includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
12 x 10 x 6 in. NEMA Enclosure with Clear Door, Key Lock, Integrated Omni Antenna, 4 RPSMA Connectors
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a clear door and key locks includes mounting feet and 4 RPSMA lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Clear door, key lock, cord grip hole (cord grip included), integrated omni antenna. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
12 x 10 x 6 in. NEMA Enclosure with Clear Door, Key Lock, Integrated Omni Antenna, 4 RPTNC Connectors
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a clear door and key locks includes mounting feet and 4 RPTNC lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Clear door, key lock, cord grip hole (cord grip included), integrated omni antenna. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
12 x 10 x 6 in. NEMA Enclosure with Clear Door, Latch Locks, Integrated Omni Antenna, 4 RPTNC Connectors, Universal Backplate
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a clear door and latch locks includes mounting feet and 4 RPTNC lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Clear door, latch locks, cord grip hole (cord grip included), integrated omni antenna. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
12 x 10 x 6 in. NEMA Enclosure with Solid Door, Key Lock, Integrated Omni Antenna, 4 RPTNC Connectors
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a solid door and key locks includes mounting feet and 4 RPTNC lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Solid door, key lock, cord grip hole (cord grip included), integrated omni antenna. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
12" x 10" x 6" NEMA Steel Enclosure with Solid Door, Key Lock, Universal Backplate, Total 9 Knockouts
Ventev's Flex-Line Universal Steel Enclosures are specifically designed to provide NEMA 4 outside protection with the enclosures with solid doors or NEMA 12 inside protection with the enclosures with windows. Each enclosure offers a clean, seamless design to protect wireless equipment from damage caused by tampering or environmental elements. These versatile, rugged enclosures are constructed from 14-gauge steel and include eight knockouts for antenna ports and one for a strain relief. Each knockout is only visible from the inside of the enclosure to enhance the outside aesthetic design, making them excellent, long-lasting enclosures for multiple applications and as users upgrade from an organization's existing wireless equipment to new technologies. Includes (1) 3/4" knockout for strain relief, (6) 1/2" knockouts for RPTNC connectors and (2) 5/8" knockouts for N connectors.
14 x 12 x 6 in. NEMA Enclosure with Clear Door, Key Lock, Heated
Ventev's 14 x 12 x 6 heated enclosure is a weatherproof solution designed to protect Wi-Fi access points from environmental threats such as heat, cold, dust, and rain as well as theft and tampering. This NEMA 4X enclosure is constructed of polycarbonate and includes an integrated heater. Key lock, clear door, quantity 8- 0.625 in. bulkhead holes and cord grip hole (includes cord grip). Includes quantity 8 NEMA plugs to seal any unused bulkhead holes and T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
14 x 12 x 6 in. NEMA Enclosure with Clear Door, Key Lock, Heated
Ventev's 14 x 12 x 6 heated enclosure is a weatherproof solution designed to protect Wi-Fi access points from environmental threats such as heat, cold, dust, and rain as well as theft and tampering. This NEMA 4X enclosure is constructed of polycarbonate and includes an integrated heater. Key lock, clear door, quantity 8- 0.5 in. bulkhead holes and cord grip hole (includes cord grip). Includes quantity 8 NEMA plugs to seal any unused bulkhead holes and T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
14" x 12" x 6" Steel Enclosure with Solid Door, Key Lock, Universal Backplate, Total 9 Knockouts
Ventev's Flex-Line Universal Steel Enclosures are specifically designed to provide NEMA 4 outside protection with the enclosures with solid doors or NEMA 12 inside protection with the enclosures with windows. Each enclosure offers a clean, seamless design to protect wireless equipment from damage caused by tampering or environmental elements. These versatile, rugged enclosures are constructed from 14-gauge steel and include eight knockouts for antenna ports and one for a strain relief. Each knockout is only visible from the inside of the enclosure to enhance the outside aesthetic design, making them excellent, long-lasting enclosures for multiple applications and as users upgrade from an organization's existing wireless equipment to new technologies. Includes (1) 3/4" knockout for strain relief, (6) 1/2" knockouts for RPTNC connectors and (2) 5/8" knockouts for N connectors.
18" x 16" x 10" NEMA Enclosure with Clear Door, Key Lock, No Holes, Universal Backplate
The 18" x 16" x 10" NEMA Enclosure is constructed of polycarbonate plastic, making it a durable and affordable solution. The enclosure features a clear door, CAT60 lock and blank backplate. This NEMA 4X enclosure is intended for indoor or outdoor use to protect Wi-Fi access points from corrosion, dust, rain, extreme temperatures and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Every Ventev enclosure is covered by the company's two-year Ventev warranty program.
18" x 16" x 10" NEMA Enclosure with Clear Door, Latch Locks, Heated, AC Powered QTY 1
Ventev's heated Enclosure is a weatherproof solution designed to protect Wi-Fi access points from environmental threats such as heat, cold, dust and rain as well as theft and tampering. This NEMA 4X enclosure is constructed of high-quality polycarbonate, making it an extremely durable and affordable solution for Wi-Fi deployments in harsh environments. The enclosure includes an integrated heater, clear door, latch locks and Cisco backplate.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Ventev powered enclosures are covered by the company's 1-year warranty.
18" x 16" x 10" NEMA Enclosure with Solid Door, Key Lock, No Holes, Universal Backplate
The 18" x 16" x 10" NEMA Enclosure is constructed of polycarbonate plastic, making it a durable and affordable solution. The enclosure features a solid door, CAT60 lock and blank backplate. This NEMA 4X enclosure is intended for indoor or outdoor use to protect Wi-Fi access points from corrosion, dust, rain, extreme temperatures and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Every Ventev enclosure is covered by the company's two-year Ventev warranty program.
24" x 24" x 10" Clear Door Enclosure
Ventev's 24" x 24" x 10" NEMA enclosures are ideal for protecting equipment from damage caused by tampering, theft and the outdoor elements. They are easy-to-modify and perfect for outdoor applications. The enclosure interior offers numerous mounting surfaces for equipment and comes with a frame stiffener, four interior rail stiffeners, two mounting flanges and four latches.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Ventev powered enclosures are covered by the company's two-year warranty.
24" x 24" x 10" NEMA Enclosure with Solid Door, Latch Locks, No Holes, No Backplate
The 24" x 24" x 10" NEMA enclosures are ideal for protecting wireless and other equipment from damage caused by tampering, theft and the outdoor elements. They are lightweight, easy-to-modify and perfect for outdoor applications. The enclosure interior offers numerous mounting surfaces for equipment and comes with a frame stiffener, four interior rail stiffeners, two mounting flanges and four latches. This model does not include a backplate.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Every Ventev enclosure is covered by the company's two-year Ventev warranty program.
24" x 24" x 10" NEMA Enclosure with Solid Door, Latch Locks, No Holes, Universal Backplate
The 24" x 24" x 10" NEMA enclosures are ideal for protecting wireless and other equipment from damage caused by tampering, theft and the outdoor elements. They are lightweight, easy-to-modify and perfect for outdoor applications. The enclosure interior offers numerous mounting surfaces for equipment and comes with a frame stiffener, four interior rail stiffeners, two mounting flanges and four latches. This model includes an aluminum backplate.
Every Ventev polycarbonate enclosure is RoHS compliant.*
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
Every Ventev enclosure is covered by the company's two-year Ventev warranty program.
26" x 16" x 12" Aluminum NEMA Enclosure with Solid Door, Latch Locks
Ventev's aluminum enclosure line features light weight, corrosion-resistant enclosures ideal for a multitude of uses and applications. Comprised of .090 thich 5052-H32 aluminum, these aluminum enclosures offer a reliable solution for harsh outdoor deployments. Each enclosure is white powder-coated, providing a uniform, high-quality, attractive finish.
26" x 27" x 12" Aluminum NEMA Enclosure with Solid Door, Latch Locks
Ventev's aluminum enclosure line features light weight, corrosion-resistant enclosures ideal for a multitude of uses and applications. Comprised of .090 thich 5052-H32 aluminum, these aluminum enclosures offer a reliable solution for harsh outdoor deployments. Each enclosure is white powder-coated, providing a uniform, high-quality, attractive finish.
Aluminum Enclosure with Solid Door and Latch Locks, 40 x 27 x 13 in, NEMA 4X
Ventev's aluminum enclosure line features light weight, corrosion-resistant enclosures ideal for a multitude of uses and applications. Comprised of .090 thick 5052-H32 aluminum, these aluminum enclosures offer a reliable solution for harsh outdoor deployments. Each enclosure is white powder-coated, providing a uniform, high-quality, attractive finish.
Cord Grip with Lock Nut
Ventev's cord grip with lock nut is used with all enclosures.
NEMA 4X Black Polycarbonate Enclosure with Solid Door and Latching Locks, 12 x 10 x 6 in
Ventev's 12 x 10 x 6 in Enclosure is constructed of black polycarbonate. The enclosure includes a solid door, latch locks, cord grip and 4 pre-drilled 1/2 in holes. This NEMA 4X enclosure is intended for indoor or outdoor use to protect Wi-Fi access points from dust, rain and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Latch Locks, Opaque Door, Cord Grip Hole (Cord Grip Included) and (4) 0.5 in Bulkhead Holes.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Clear Door and Latch Locks, 18 x 16 x 10 in
Ventev's 18 x 16 x 10 in NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Clear Door, Latch Locks, No Holes Drilled.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Integrated Omni Antenna, 4 RPSMA Connectors, 12 x 10 x 5 in.
Ventev's low profile 12 x 10 x 5 in. enclosure is ideal for indoor and outdoor environments where aesthetics are important, while protecting and securing your valuable equipment. It has a clear door, latch locks, gord grip (cord grip hole drilled), and is integrated with an omni-directional antenna with 4 RPSMA male leads. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Omni Antenna, 4 RPTNC Connectors, 12 x 10 x 5 in.
Ventev's low profile 12 x 10 x 5 in. enclosure is ideal for indoor and outdoor environments where aesthetics are important, while protecting and securing your valuable equipment. It has a clear door, latch locks, cord grip (cord grip hole drilled), and is integrated with an omni-directional antenna with 4 RPTNC male leads. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door and Key Locks, 12 x 10 x 6 in
Ventev's 14 x 12 x 6in NEMA Enclosure is engineered for quick and easy deployment of Cisco DART access points. High impact polycarbonate enclosure provides superior NEMA 4X/IP66 protection from harsh environments, impact and tampering. Choose a clear or solid door, and latch or key locks. Includes an aluminum backplate with predrilled holes to mount Cisco APs, and wall mounting feet. A pole mount bracket (SKU 303580) is sold separately. Solid Door, Key Lock, Cord Grip Hole (Cord Grip Included), and Bulkhead hole to accommodate 8-Lead DART Connector.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door and Latch Locks,14 x 12 x 6 in
Ventev's 14 x 12 x 6 in NEMA Enclosure is engineered for quick and easy deployment of Cisco DART access points. High impact polycarbonate enclosure provides superior NEMA 4X/IP66 protection from harsh environments, impact and tampering. Choose a clear or solid door, and latch or key locks. Includes an aluminum backplate with predrilled holes to mount Cisco APs, and wall mounting feet. A pole mount bracket (SKU 303580) is sold separately. Solid Door, Latch Lock, Cord Grip Hole (Cord Grip Included), and Bulkhead hole to accommodate 8-Lead DART Connector.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door and Screw Cover with Tamperproof Screws, 12 x 10 x 4 in
Ventev's 12 x 10 x 4 in NEMA Stadium Enclosure is designed to safely contain and protect access points in outdoor environments including stadiums and arenas. Ideal for high density deployments, this compact NEMA 4X polycarbonate enclosure features a screw cover with tamper-proof Torx style screws and no hinges, offering maximum protection for your access point. The solution includes a flange kit that allows for surface mounting, while also raising the enclosure off the surface to allow for water runoff. This enclosure can house an integrated antenna AP or be deployed using Ventev's smallest antenna, the Bantam Antenna, to optimize the network and enhance coverage.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door, Latch Locks and No Holes, 18 x 16 x 10 in
Ventev's 18 x 16 x 10 in NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Constructed of polycarbonate. Latch Locks, Solid Door, No Holes Drilled.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door, Latch Locks and No Holes, 18 x 16 x 10 in
Ventev's 18 x 16 x 10 in NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Does not include Backplate.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Solid Door, Latch Locks, Integrated Omni Antenna, 12 x 10 x 5 in.
Ventev's low profile 12 x 10 x 5 in. enclosure is ideal for indoor and outdoor environments where aesthetics are important, while protecting and securing your valuable equipment. It has a solid door, latch locks, cord grip (cord grip hole drilled), and is integrated with an omni-directional antenna with 4 RPTNC male leads. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Directional Antenna, 8-Port DART Connector
Ventev's 14 x 12 x 6 in NEMA 4X Polycarbonate Enclosure with solid door includes a factory-integrated 2.4/5 GHz Directional Antenna with 8-PORT Dart Connector. Plug and play enclosure is ready to deploy and significantly reduces deployment time and costs. The rugged enclosure can be used indoors and outdoors and protects wireless equipment from harsh weather, tampering and theft. Solid Door, Latch Lock, Cord Grip Hole (Cord Grip Included), and Integrated 8-Port DART Directional Antenna.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Integrated Directional Antenna, 14 x 12 x 6 in
Ventev's 14 x 12 x 6 in NEMA 4x Polycarbonate Enclosure with clear door includes a factory-integrated 2.4/5 GHz Directional Antenna with 8-PORT Dart Connector. Plug and play enclosure is ready to deploy and significantly reduces deployment time and costs. The rugged enclosure can be used indoors and outdoors and protects wireless equipment from harsh weather, tampering and theft. Clear Door, Latch Lock, Cord Grip Hole (Cord Grip Included), and Integrated 8-Port DART Directional Antenna.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Integrated Omnidirectional Antenna, 4 RPSMA Connectors, 12 x 10 x 6 in.
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a solid door and latch locks includes mounting feet and 4 RPSMA lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Solid door, latch locks, cord grip hole (cord grip included), integrated omnidirectional antenna. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Integrated Omnidirectional Antenna, 4 RPSMA Connectors, 12 x 10 x 6 in.
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a clear door and latch locks includes mounting feet and 4 RPSMA lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Clear door, latch locks, cord grip hole (cord grip included), integrated omnidirectional antenna. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Integrated Omnidirectional Antenna, 4 RPTNC Connectors, 12 x 10 x 6 in.
Ventev's completely assembled 12 x 10 x 6 in. NEMA 4X polycarbonate enclosure with a solid door and latch locks includes mounting feet and 4 RPTNC lead integrated outdoor omni antenna attached at the bottom of the enclosure. The enclosure also comes with mounting feet for easy installation. Constructed from polycarbonate. Solid door, latch locks, cord grip hole (cord grip included), integrated omnidirectional antenna. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Omnidirectional Antenna, 4 RPSMA Connectors, 12 x 10 x 5 in.
Ventev's low profile 12 x 10 x 5 in. enclosure is ideal for indoor and outdoor environments where aesthetics are important, while protecting and securing your valuable equipment. It has a solid door, latch locks, cord grip (cord grip hole drilled), and is integrated with an omni-directional antenna with 4 RPSMA male leads. Includes T-bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Omnidirectional Antenna, 8-Port DART Connector
Ventev's 14 x 12 x 6 in NEMA 4x Polycarbonate Enclosure with solid door includes a factory-integrated 2.4/5 GHz Omnidirectional Antenna with an 8-PORT Dart Connector. The plug and play enclosure is ready to deploy and significantly reduces deployment time and costs. The rugged enclosure can be used indoors and outdoors and protects wireless equipment from harsh weather, tampering and theft.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Omnidirectional Antenna, 8-Port DART Connector
Ventev's 14 x 12 x 6 in NEMA 4x Polycarbonate Enclosure with clear door includes a factory-integrated 2.4/5 GHz Omni Antenna with an 8-PORT Dart Connector. The plug and play enclosure is ready to deploy and significantly reduces deployment time and costs. The rugged enclosure can be used indoors and outdoors and protects wireless equipment from harsh weather, tampering and theft. Clear Door, Latch Lock, Cord Grip Hole (Cord Grip Included), and Integrated 8-Port DART Omnidirectional Antenna.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate Enclosure with Wi-Fi Patch Antenna
Ventev's 12 x 10 x 6 in White Enclosure with integrated patch antenna is constructed of polycarbonate plastic, making it a durable, extremely affordable solution. The enclosure features a solid door, latch locks and backplate. In addition, this enclosure has integrated antenna installed on a swing out panel inside the enclosure making it more compact to allow more efficient deployment of your Access Point. This NEMA 4X enclosure is intended for indoor or outdoor use to protect Wi-Fi access points from, dust, rain, extreme temperatures and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Solid Door, Latch Locks, Cord Grip Hole (Cord Grip Included), Integrated Antenna.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Polycarbonate White Enclosure with Wi-Fi Micro Patch Antenna, 4 RPTNC Male Connectors, 12 x 10 x 6 in
Ventev's 12 x 10 x 6 in White Enclosure is constructed of polycarbonate. The enclosure includes an integrated patch antenna with 4 RPTNC Leads, solid door, latch locks and a pre-drilled backplate. In addition, this enclosure has an integrated antenna installed on a swing out panel inside the enclosure making it more compact to allow more efficient deployment of your AP. This NEMA 4X enclosure is intended for indoor or outdoor use to protect popular Wi-Fi access points from corrosion, dust, rain, extreme temperatures and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Solid Door, Latch Locks, Cord Grip Hole (Cord Grip Included), Integrated Antenna
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA 4X Rated Non-Metallic NEMA Plug QTY 1
Ventev NEMA 4X rated Non-Metallic NEMA Plug for 1/2" Hole. For use with Ventev Polycarbonate Enclosures.
NEMA Enclosure with Clear Door, Key Lock, 12 x 10 x 6 in.
Ventev's 12 x 10 x 6 in. NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain, and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Clear door, key lock, cord grip hole only (cord grip included). Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA Enclosure with Clear Door, Key Lock, 12 x 10 x 6 in.
Ventev's 12 x 10 x 6 in. NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain, extreme temperatures, and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Clear door, key lock, cord grip hole (cord grip included), and quantity (8) 0.5 in. Holes. Includes quantity 8 NEMA Plugs to seal any unused bulkhead holes and T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.
NEMA Enclosure with Clear Door, Key Lock, 12 x 10 x 6 in.
Ventev's 12 x 10 x 6 in. NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain, and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate. Clear door, key lock, cord grip hole (cord grip included), and integrated antenna. Clear door, key Lock, no holes drilled. Includes T-Bar mounting plate to support most wireless access points.
Every Ventev polycarbonate enclosure is RoHS compliant.
*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.