What's New: Week of 07/21/2024

(568 Content Downloads)

07/26/2024 Friday

FSR Inc.

BIM

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22 Revit object3D Revit BIM viewer

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22P

Floor, Table and Wall Boxes: Ceiling Boxes: CB-22P Revit object3D Revit BIM viewer

Floor, Table and Wall Boxes: Wall Boxes: WB-TSC-SM-7

Floor, Table and Wall Boxes: Wall Boxes: WB-TSC-SM-7 Revit object3D Revit BIM viewer

Johns Manville Roofing System

Data Sheets

APPeX® 4.5M CR G Reflective Mineral-Surfaced Cool Roof Cap or Flashing Sheet Data Sheet

APPeX® 4.5M FR CR G Reflective Mineral-Surfaced Cool Roof Cap or Flashing Sheet Data Sheet

APPEX® 4.5M FR Mineral-Surfaced Cap or Flashing Sheet Data Sheet

APPEX® 4.5M Mineral-Surfaced Cap or Flashing Sheet Data Sheet

APPeX® 4S Embossed Smooth Cap_Ply_Flashing Sheet Data Sheet

APPEX® 4S Smooth Cap_Ply_Flashing Sheet Data Sheet

BICOR M FR Mineral-Surfaced Cap or Flashing Sheet Data Sheet

BICOR S Smooth Base or Ply Sheet Data Sheet

DIBITEN Modified Bitumen Membrane Data Sheet

DIBITEN Poly 4.5 CR G Reflective Mineral-Surfaced Cool Roof Cap or Flashing Sheet Data Sheet

JM APP™ BASE 2.0 SQ Base or Ply Sheet Data Sheet

JM APP™ Base or Ply Sheet Data Sheet

JM APP™ BASE PLUS Base or Ply Sheet Data Sheet

TRICOR™ M FR CR G Reflective Mineral-Surfaced Cool Roof Cap or Flashing Sheet Data Sheet

TRICOR™ M FR Mineral-Surfaced Cap or Flashing Sheet Data Sheet

TRICOR™ S Smooth Base or Ply Sheet Data Sheet

ValuWeld® G Cold Mineral-Surfaced Cap or Flashing Sheet Data Sheet

ValuWeld® S Cold Smooth Cap_Ply_Flashing Sheet Data Sheet

PRL Glass Systems, Inc.

BIM

Interior Glass Sliding Doors: Ruby Series

Interior Glass Sliding Doors: Ruby Series Revit object3D Revit BIM viewer

Frameless All Glass Sliding Doors: Tiffany Series

Frameless All Glass Sliding Doors: Tiffany Series Revit object3D Revit BIM viewer

Regency Fireplace Products

Videos

Grandview G1200 | XL Premium Traditional Gas Fireplace Regency Fireplace Products 3.32K subscribers Subscribe

City Series San Francisco Bay 50 Burn Video | Regency

City Series New York View 50 Burn Video | Regency

Atmosphere Gi25 Gas Insert Burn Video | Regency

Atmosphere Gi33 Gas Insert Burning | Regency

Grandview G600 Burn Video | Regency

Safety Rail Company

CAD

SRC360 MOBILE SELF CLOSING SWING GATE 3 FOOT 400696A

SRC360 MOBILE SWING GATE 10 FOOT 400261A

SRC360 MOBILE SWING GATE 3 FOOT 400387A

SRC360 MOBILE SWING GATE 5 FOOT 400254A

SRC360 MOBILE SWING GATE 8 FOOT 400609A

16 22 INCH SELF CLOSING GATE FLAT 400319A

16 22 INCH SELF CLOSING GATE ROUND 400134A

19 25 INCH SELF CLOSING GATE FLAT 400229A

23 29 INCH SELF CLOSING GATE ROUND 400313A

26 32 INCH SELF CLOSING GATE FLAT 400316A

30 36 INCH SELF CLOSING GATE FLAT 400080A

33 39 INCH SELF CLOSING GATE FLAT 400226A

ROLLER DOCK GATE 10 FOOT 400768A

ROLLER DOCK GATE 12 FOOT 400595A

ROLLER DOCK GATE 5 FOOT 400525A

ROLLER DOCK GATE 6 FOOT 400788A

ROLLER DOCK GATE 9 FOOT 400590A

MOBILE IN PLANT SWING GATE 10 FT 400841A

MOBILE IN PLANT SWING GATE 3 FT 400795A

MOBILE IN PLANT SWING GATE 5 FT 400798A

CANTILEVER GATE 10 SINGLE 400785A

CANTILEVER GATE 10 SPLIT 400589A

CANTILEVER GATE 12 SINGLE 400786A

CANTILEVER GATE 12 SPLIT 400630A

CANTILEVER GATE 18 SPLIT 400781A

CANTILEVER GATE 6 SINGLE 400783A

CANTILEVER GATE 8 SINGLE 400784A

CANTILEVER GATE 8 SPLIT 400629A

Tractel Ltd.

CAD

Self Closing Gate 21in - BlueWater

Self Closing Gate 27in - BlueWater

Self Closing Gate 33in - BlueWater

Self Closing Gate 39in - BlueWater

Self Closing Gate 45in - BlueWater

07/21/2024 Sunday

Action Target Inc.