What's New: Week of 05/05/2024

(100 Products)

05/10/2024 Friday

Krukowski Stone Co., Inc.

Products

Chestnut™ Sawn-Height Ledgerock

Chestnut™  1", 2", 3" Ledgerock and 2 ¼" Ledgerock

Weathered Edge and/or Bed-Face, Medium to Dark Brown Chocolate and Coffee Tones.

Rated 5 based on 1 product reviews

Desert Blend™ 2¼" Ledgerock

Desert Blend™ 2¼" Ledgerock

An approximate blend of  50% Sandy Creek™ and 50% Highland Brown™ ledgerock.

Rated 5 based on 1 product reviews

Highland Brown™ Ledgerock

Highland Brown™ 1",2",3" Ledgerock and  2¼" Ledgerock

100% Bed-Face, variations of brown tones - tan, auburn and cedar.

Rated 5 based on 1 product reviews

Apple Creek™ Ledgerock

100% Split-Face. Significant horizontal veining consisting of crimson, vermilion and buff colorations.

Rated 5 based on 1 product reviews

Church Blend Ledgerock

An approximate blend of 50% Apple Creek™ Ledgerock and 50% Sandy Creek™ Ledgerock.

Rated 5 based on 1 product reviews

Sandy Creek™ Ledgerock

100% split-face, shades of cream, may contain little to strong rose gold veining. 

Rated 5 based on 1 product reviews

Aqua Blue™ Boulder

Aqua Blue Boulder veneer is a dark slate-blue rustic, irregular shaped boulder with natural and fractured surface textures that may contain olive, white quartz and rust veining.

Please Note: This product has a natural concave/convex surface, some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Chestnut™ Boulder

100% a fieldstone boulder, irregular shapes and sizes. Coloring is medium to dark brown chocolate and coffee tones.

The Chestnut material is a fieldstone boulder located in the topsoil where it pulls its rich coloring The Chestnut was tumbled and turned with the glacier giving them a smooth exterior texture. Some of the coloring in the Chestnut can cross-over into the Highland Brown color and vice-versa.

Please Note: This product has a natural concave/convex surface, some pieces may vary +/- the depth listed. It also has no manufacturing process. It is taken from the earth and palletized for immediate use.

Rated 5 based on 1 product reviews

Chestnut™ Cobbles

100% Smaller Chestnut Boulders, approximately 3" to 8". Colors of medium to dark brown chocolate and coffee tones.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed. It also has no manufacturing process as it is taken from the earth and palletized for immediate use.

Rated 5 based on 1 product reviews

Glacier Bay™ Fieldstone

Tumbled Highland Brown Webwall in an antique, irregular, web-wall shape in shades of buff and tan.

Rated 5 based on 1 product reviews

Highland Brown™ Webwall

100% bed-face with irregular contour and variations of brown tones of tan, auburn, and cedar.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Northridge Blend™

An approximate blend of 50% Highland Brown™ Webwall and 50% Chestnut Boulders.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Oakridge Moss Rock™

Natural boulder formation containing a wide range of textures and colors of light, rusty, dark browns. On the surface, this product may have moss and lichens. This material has a wide array of natural shapes.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Tuskan™

An approximate blend of 50% Chestnut Cobbles and 50% Glacier Bay™ Fieldstone. 

Rated 5 based on 1 product reviews

Wisconsin Split Fieldstone

100% split-faced Wisconsin Granite Cobble stones, with colors of red, pink, gray, black, blue, burgundy, and peppered. Available in large and tight grained configuration. The colors are enhanced when split.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Wisconsin Split Fieldstone Round Outs

Large format Wisconsin Granite Cobbles split in half facing the round face out. The colors include red, pink, gray, black, blue, burgundy and peppered. Random sizes 8 to 18+".

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Wisconsin Granite Cobbles

Our Wisconsin Granite Cobbles are predominantly pink, red, gray, black, blue, burgundy and peppered in both large and tight grained configuration.

Please Note: This product has a natural concave/convex surface and some pieces may vary +/- the depth listed.

Rated 5 based on 1 product reviews

Aqua Grantique™ Sawn Heights

100% split-face. Dark slate and dusty blue that may contain areas of olive, white quartz, and rust.

The ends are irregular, sawn and split.

This product is typically a 50/50 blend of Aqua Grantique™ 3½" and 7½" Sawn Heights. If taller jumper heights are desired usually 10% of the 11½" is blended in. The ends of these stones are naturally broken and/or sawn at an irregular angle. We can provide all square ( +/-) sawn ends- this cost is double and the pieces are then much shorter. There would be an extended lead time. The taller 11 ½" material has much irregularity on the face, it becomes very concave/convex after splitting and may exceed 5" in depth. The Aqua Grantique is a metamorphic stone and very unforgiving in production. The Aqua Grantique is a very dense stone and piece can be heavier than 15 pounds per SF in TV form, additional support may be needed. A dark mortar enriches the end result.

Rated 5 based on 1 product reviews

Aqua Grantique Tumbled™ Sawn Heights

100% split-face Aqua Grantique Tumbled 3½" and/or 7½"(+/- ½") sawn height. Tumbling softens the sharp ends and provides an antiqued look. Dark slate and dusty blue that may contain areas of olive, white quartz and rust. The ends are irregular, sawn and split.

This product is typically blended 50/50 with Aqua Grantique 3½" and/or 7½" Sawn Heights material.


Rated 5 based on 1 product reviews

Cambrian Cream™ Sawn Heights

100% split-face of shades of buff and tan which may contain little to strong rusty or crimson veining.

This product was previously named Sandy Creek 3½" and/or 7½" Sawn Heights material. 

Rated 5 based on 1 product reviews

Desert Blend™ Sawn Heights

An Approximate Blend of 50% Highland Brown™ & 50% Sandy Creek™

This product is typically a blend of Desert Blend 3½" and/or 7½" Sawn Heights material.

Rated 5 based on 1 product reviews

Glacier Bay™ Sawn Heights

Glacier Bay™ sawn heights is tumbled Sandy Creek™ that may contain tumbled Highland Brown.™

This product is typically a blend of Glacier Bay 3½" and/or 7½" Sawn Heights material.

Rated 5 based on 1 product reviews

Highland Brown™ Sawn Heights

100% bed-face with color variations of brown tones of tan, auburn and cedar.

This product is typically a blend of Highland Brown 3½" and/or 7½" Sawn Heights material.

Rated 5 based on 1 product reviews

Klassic Granite™ 6" Sawn Height

100% split face, sawn and split ends from Wisconsin granite boulders.

Full color range of red, pink, gray, black, blue, burgundy, tan, pale green and peppered in both large and tight grained configuration.

Please note: Sawn Height 3 ½" and 7 ½" (+/- ½") and 3cm and 2 ¼" (+/- ¼")

Rated 5 based on 1 product reviews

Klassic Granite™ 6" Tumbled Sawn Height

00% split-face, sawn and split ends from Wisconsin granite boulders with tumbled texture. 

Full Color Range include red, pink, gray, black, blue, burgundy, tan, pale green and peppered with either large or tight grained configuration.

Please note: Sawn Height 3 ½" and 7 ½" (+/- ½") and 3cm and 2 ¼" (+/- ¼")

Rated 5 based on 1 product reviews

Aqua Grantique™

Standard thickness available is 2¼, but we also offer, when material is available, 3cm or 3½" thicknesses.

Available surface textures include: shot-blast, brushed, honed, and polished.

Edge profile styles available are:
1/8" eased top/bottom with tapestry (sand-blast) finish over edge, bush-hammered, square edge, brushed, honed, polished, and/or sawn-smooth.

Please Note: We cannot thermal, rock-face, or split the surface or edge of the Aqua Grantique™ material.

The maximum length of the Aqua Grantique custom pieces are 8 ft. Plan on 3-8 week+ lead time on custom sawn pieces. Our products are not gauged; there is a (+/- ¼) in the thickness.

Packaging is additional.

Rated 5 based on 1 product reviews

Cambrian Cream™

Thickness available 2¼"

We also offer, when material is available, 3cm (1-13/16") or 3½" thicknesses

Surface textures available are thermal, shot-blast, polished, brushed, and honed.

Edge Profiles available:  
1/8" eased top/bottom with tapestry (sand-blast) finish over edge, split-faced*, hand rock-faced, bush-hammered, sawn-smooth, modified-square brushed, honed, or polish.

*The Split faced profile in 3 cm is available up to 3'-0" lengths and in the 2 1/4" or 3 1/2" up to 5'-0" lengths.

The thermal surface texture can pull a crimson-rose hue from the minerals within the stone this is unavoidable.

Rated 5 based on 1 product reviews

Highland Brown™

Our Highland Brown custom pieces are a Natural Top, Bottom and Face.

The front-rise of the stone is a natural seam face-our weathered-edge.

The sides and back are split, sawn or rock-faced, natural ends are not available.

Guillotine Split Ends Are Available up to 5'. Pieces over 5' Must Be Sawn Then Hand Rock-Faced.

All natural hearths or mantels will vary as the stone is a natural quarried stone material. A requested thickness of 3" may result in a piece of stone can vary between 2½" - 3½", the thicker the piece the more the variance a 6" thickness would vary 5-7". One end may be thinner or thicker than the other, the surface color and texture will vary. Consecutive pieces will not match each other there will be variance. The lead time may be longer as we need to locate these pieces in the quarry for fabrication into your custom piece, plan on 4-8 weeks+.

The only difference between a Sandy Creek and Highland Brown piece is the front edge.  They start out as the same stone. In Sandy Creek the pieces are split or hand rock-faced, in Highland Brown the front face is natural, the ends and back are sawn or split.

There is an additional fee for packaging custom pieces.

Rated 5 based on 1 product reviews

Sandy Creek™

Natural Top and Bottom, Split, or Sawn and Hand Rock-faced on ends.

Guillotine Split Ends Are Available up to 5'. Pieces over 5' Must Be Sawn Then Hand Rock-Faced.

All natural hearths or mantels will vary as the stone is a natural quarried stone material. A requested thickness of 3" may result in a piece of stone can vary between 2½" - 3½", the thicker the piece the more the variance a 6" thickness would vary 5-7". One end may be thinner or thicker than the other, the surface color and texture will vary. Consecutive pieces will not match each other there will be variance. The lead time may be longer as we need to locate these pieces in the quarry for fabrication into your custom piece, plan on 4-8 weeks+.

The only difference between a Sandy Creek and Highland Brown piece is the front edge.  They start out as the same stone.  In Sandy Creek the pieces are split or hand rock-faced, in Highland Brown the front face is natural, the ends and back are sawn or split.

There is an additional fee for packaging custom pieces.

Rated 5 based on 1 product reviews

Thin Veneer Packaging

At Krukowski Stone Company, our thin veneers are packaged in 3 convenient styles:
Handy Packs (5 SF Flats and 10 or 8 LF Corner) , 100 SF/LF Crates, or Full Pallets of Flats random 252 - 300+ SF pallets.

Rated 5 based on 1 product reviews

Chestnut™ 18" Outcropping Drywall

Large Chestnut fieldstone boulders, weathered edge with medium to dark brown chocolate and coffee tones.

  • 6" to 12"+ thick, the back is machine split 18" deep (14-20"), 18" to 5' lengths

  • Covers 8-10 sq ft per ton



The Chestnut material is a fieldstone boulder located in the topsoil where it pulls its rich coloring The Chestnut was tumbled and turned with the glacier giving them a smooth exterior texture. Some of the coloring in the Chestnut can cross-over into the Highland Brown color and vice-versa.

Rated 5 based on 1 product reviews

Highland Brown™ 18" Outcropping Drywall

Weathered seam-face in variations of brown tones of light tan to cedar.

  • 8" - 12" or 12" - 16" thick, machine split back 18" (14" to 20") deep, 18" - 5'+ lengths

  • Covers 8-10 sq ft per ton

The installer needs to make sure to face the Highland Brown weathered edge face out as the back (split side) is the Sandy Creek face. The only difference between a Sandy Creek and Highland Brown piece is the front edge.  They start out as the same stone.  In Sandy Creek the pieces are split on the front and back and in Highland Brown the front face is natural and the back is split.

Rated 5 based on 1 product reviews

Sandy Creek™ 18" Outcropping Drywall

Natural Top and Bottom that is 100% split-face.

Shades of buff, cream, and light tan may contain little to strong tan or crimson veining.

  • 8" - 12" or 12" - 16" thick, machine split back 18" (14" to 20") deep, 18" - 5'+ lengths

  • Covers 8-10 sq ft per ton

Rated 5 based on 1 product reviews

Aqua Grantique™ Outcropping

Aqua Blue Boulders sawn into 7 ½" (+/- ½") thick random slabs for outcropping retaining walls.

Now in 2 sizes 12 to 30" and 30" to 60"+

This product has natural ends that follow the random contour of the boulder as well as sawn and irregular broken ends.

Random range of shapes and sizes.

Rated 5 based on 1 product reviews

Chestnut Outcropping

Large Chestnut fieldstone boulders, weathered edge with medium to dark brown chocolate and coffee tones.

  • 4"- 8" or 8"-16" Thick, 18" - 40" Deep, 2' - 5' Lengths

  • Covers 4-6 Sq Ft Per Ton

The Chestnut material is a fieldstone boulder located in the topsoil where it pulls its rick coloring from. The Chestnut was tumbled and turned with the glacier giving them a smooth exterior texture. Some of the coloring in the Chestnut can crossover into the Highland Brown color and vice-versa.

Limited quantities. Sizes vary greatly.

Rated 5 based on 1 product reviews

Desert Blend™ Outcropping

Quarry Split-Face & Seam-Face Material.

Color variations of buff, cream, brown tones, tan, auburn, and cedar.

Desert Blend is a combination of Sandy Creek and Highland Brown

Random Thickness Available:  

5" - 8"

8" - 12"

10" - 16"

14" - 24"

Various Shapes & Sizes random depth 16 to 36"+, random lenghts 18" to 72"+

Covers approx. 4-6 SF per ton

Rated 5 based on 1 product reviews

Highland Brown™ Outcropping

Weathered seam-face in variations of brown tones of light tan to cedar.

Random slabs of stone that have a natural seam face rustic front edge. Pieces may have random broken ends.

Thicknesses available:

5"-8"

8"-12"

10"-16"

14"-24" 

Various Shapes & Sizes random depth 16 to 36"+, random lenghts 18" to 72"+

Covers approx. 4-6 SF per ton

Rated 5 based on 1 product reviews

1-2 or 2-3 Man Outcropping

Smaller than outcropping, irregular slabs of Sandy Creek and Highland Brown.

Variations of brown tones, light tan, auburn, and cedar to dark brown.

All of our Outcropping products can be delivered loose/dumped within our shipping area on our semi trucks- 24 ton minimum order or palletized on approximately 3,500-4,500 pound pallets.

1-2 Man
3-10" Thick, Various Shapes & Sizes 12" - 48"
Covers: 10-15+ Sq. Ft. Per Ton

2-3 Man
5-14"+ Thick, Various Shapes & Sizes 12" - 48"
Covers: 8-12+ Sq. Ft. Per Ton

Rated 5 based on 1 product reviews

05/09/2024 Thursday

Krukowski Stone Co., Inc.

05/08/2024 Wednesday

Krukowski Stone Co., Inc.

05/06/2024 Monday

Total Door Systems