EBCon
**Only UL 864 models are still available for sale. All other eBCON models have been replaced with the second generation eBCON-2.
The eBCON is a fully programmable native BACnet building controller. It supports multiple communications methods including, as standard, BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBCON includes the eBX control logic for up to 8 enteliBUS backplanes and associated expander and I/O modules.
EBCon2
Quick view: eBCON-2** enteliBUS controller w/ 4-slot controller backplane
eBCON-2 functions as the automation engine of the enteliBUS control system and contains the primary CPU processing power, memory, storage, and external communication ports. It is a fully programmable native BACnet building controller and supports multiple communications methods, including BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBCON-2 includes the eBX control logic for up to 8 enteliBUS backplanes and associated expander and I/O modules.
EbMGR & EbMGRtch
There is a newer generation version of this product available: eBMGR-2. eBMGR-2 is recommended unless UL 864 is required, as currently only the first generation eBMGR has UL 864 listing.
The enteliBUS Manager (eBMGR) module is the automation engine of the enteliBUS Control System. The eBMGR contains the primary CPU processing power, memory storage, and external communication ports.
The eBMGR is a fully programmable native BACnet building controller. It supports multiple communications methods including, as standard, BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBMGR-TCH includes an integrated LCD touchscreen for local interface capabilities. An operator can view, modify and configure local I/O, variables, alarms, alarm logs and schedules.
Features/Specs
fully programmable,
Native BACnet controller
additional communications ports compared to the eBCON:
Integrated 3 port 10/100 Ethernet Switch supporting BACnet Ethernet, and BACnet IP
2 RS-485 ports for MS/TP, LINKnet or MODBUS. (additional gateway protocols such as EnOcean available with addition of media converter modules)
The enteliBUS Manager Touch has all the capabilities of the eBMGR, as well as a color touchscreen user interface:
View/edit local controller I/O and variable objects
Configure controller network settings
User based login allowing different levels of access for different users
Customize the display using a programmable menu structure
EbMGR-2 / EbMGR -2 -TCH
Quick view: eBMGR-2** enteliBUS manager—CPU/Comm. module eBMGR-TCH-2** enteliBUS manager—CPU/Comm. module with touchscreen LCD
A fully programmable native BACnet building controller. It supports multiple communications methods, including BACnet/IP, BACnet over Ethernet, BACnet MS/TP, and Delta LINKnet. The manager is the automation engine of the enteliBUS control system. It contains the primary CPU, memory storage, and external communication ports. The manager also provides the control logic for enteliBUS I/O expansion backplanes. An optional integrated LCD touchscreen provides local interface capabilities for viewing, modifying and configuring local I/O, variables, alarms, alarm logs, and schedules.
Features
Native BACnet firmware
Fully programmable
BACnet Ethernet, BACnet/IP, and BACnet MS/TP communication ports
Integrated LCD touchscreen interface(optional)
Modular, expandable I/O
Advanced fault detection and diagnostics
Firmware upgrade and database load/ save over the network
LED status indications of power, CPU scan, and Ethernet ports
Small footprint, DIN rail mountable
Modular design provides flexibility, ease of service, reduced cost for future upgrades
O3-SENSE
Delta Controls' award-winning O3® Sense standalone multisensor uses industry leading sensor fusion technology to deliver the most accurate view of an interior space available on the market. Integrating temperature, humidity, motion, sound, light, and occupant sensing in a single device, the O3 uses machine learning to provide fast, accurate feedback on the monitored space. The O3 is easy to install and can be configured out of the box with just a smartphone.
331758 O3-SENSE-00-B – this model includes Bluetooth*
Features
Composite temperature, humidity, PIR motion, sound, light, and occupant sensors combined in a single device
User feedback via speaker and fullcolor LED ring with customizable audio tones and colors
Dual Ethernet connection for daisychaining in large spaces; provides pass-through communication even during power outages
Configuration via Proviso mobile app
Support for the Seymour Connect occupant app
BLE GATT API for developing custom apps
O3-EDGE-02 Edge Controller
Delta Controls' award-winning O3® Edge standalone multisensor uses industryleading sensor fusion technology to deliver the most accurate view of an interior space available on the market. Integrating temperature, humidity, motion, sound, light and occupant sensing in a single device, the fully programmable O3 uses machine learning to provide fast, accurate feedback on the monitored space. The O3 is easy to install and can be configured out of the box with just a smartphone.
Features
Fully programmable using GCL+ or Node-RED flows
Two universal IO
Composite temperature, humidity, PIR motion, sound, light and occupant sensors combined in a single device
User feedback via speaker and full color LED ring with customizable audio tones and colors
Supports up to 32 EnOcean wireless devices*
Dual Ethernet connection for daisy-chaining in large spaces; provides pass-through communication even during power outages
Configuration via Proviso mobile app
Support for the Seymour Connect occupant app
BLE GATT API for developing custom apps
Red 5 EDGE 606
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable BACnet application controller, the Red5-EDGE-606 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations.
Red5-EDGE-634
Quick view- Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 6 inputs, 7 outputs
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-634 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Red5-Plus/EDGE-1146
Quick View: Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 11 inputs, 10 outputs
Red 5 PLUS/EDGE 1180
Quick view: Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 11 inputs, 8 outputs
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable BACnet application controller, the Red5-EDGE-1180 supports a wide range of applications with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Red5-Field-1146
Quick view: Delta Application Controller: 11 universal inputs, 4 outputs, 6 binary TRIAC outputs, MS/TP
Red5-FIELD-1180
Quick view Delta Application Controller: 11 universal inputs, 8 analog outputs, MS/TP
Get faster processing speed and increased memory with our new line of Red5 controllers. The Red5-FIELD-1180 is a native BACnet Advanced Application controller that communicates over RS-485 using the BACnet MS/TP protocol. As the controller is completely programmable, GCL+ programs and BACnet objects can be tailored the specific application. The Red5-FIELD-1180 also supports provisioning and configuration using the Proviso app.
Red5-MODULE-PoE
Quick view: Power over Ethernet module
The Red5-MODULE-PoE module adds new Power over Ethernet (PoE) capabilities to the Red5 system. Using PoE switches, you can supply both data and power to the system over a single CAT5e or CAT6 cable, removing the need for line voltage power.
Red5-MODULE-SMI
The Red5-MODULE-SMI provides connectivity between your BACnet building automation system and Standard Motor Interface (SMI) motors installed on the same system. The SMI digital interface protocol is designed to automate roller shutters and sun protection systems. SMI commands, queries and status feedback are transmitted and received as telegrams between controller and motors. The Red5-MODULE-SMI module works with both SMI mains voltage and SMI low voltage motors, but mains voltage and low voltage motors must not be mixed on a single SMI network.
Red5-PLUS-606
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-606 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Red5-PLUS-634
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-634 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Red5-PLUS-1146
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers.
Red5-PLUS-1180
As a fully programmable IoT system controller, the Red5-PLUS-1180 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations
eZNT-Wi-T100
**The eZNT-Wi-T100 is a Wi-Fi network sensor that offers building occupants an intuitive LCD touch-
interface to adjust individual comfort levels. Featuring a universal input **
eZNT-Wi-T304
The eZNT-Wi-T304 Wi-Fi network thermostat combines built-in room sensors in a fully programmable controller with 3 universal inputs and 4 binary outputs. The intuitive LCD touch-interface is available with a variety of backlit colors that provide additional user feedback and esthetic appeal
eZNTW
The eZNTW is a fully programmable wireless BACnet thermostat equipped with onboard EnOcean wireless connectivity and optional Wi-Fi. Featuring a standard temperature sensor with humidity, CO 2 , and motion options, the eZNTW also comes with an intuitive touch interface and an assortment of backlit colors that provide additional user feedback and aesthetic appeal. NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat.
*** NOTE: The eZNTW is not a wireless eZNS that can be used with an eZONE or DVC/DAC controller.
Features:
Wi-Fi wireless BACnet over IP connectivity
EnOcean wireless control for HVAC and room peripherals, including door contacts, motion sensors, lighting, and blinds control
GCL+ programmable button layout, display, backlit colors
RGB backlight with large LCD screen allows choice of colors to indicate conditions, alarms and night mode
Capacitive touch zones allow custom button sizes
Slider to quickly adjust setpoint or tap for precise changes
USB service port, software enabled or disabled. Service tool not required.
Smartphone and tablet integration and setup using NFC technology
Fits most electrical boxes worldwide
2-piece design with tamper set screw lock
eZNT-Wi-T331
The eZNT-Wi-T331 Wi-Fi network thermostat combines built-in room sensors in a fully programmable controller with 3 universal inputs, 3 analog outputs, and 1 binary output.
eZNT-T331
The eZNT-T331 network thermostat combines local room sensors with a fully programmable controller with 3 universal inputs, 3 analog outputs and 1 binary output. The eZNT-T331 also offers a choice of backlit colors that provide additional user feedback and esthetic appeal. The eZNT NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat on the wall or in its shipped box
Wireless CO2 Sensor: RCT-1H-(U/Y)W-D
The RCT wireless CO 2 , temperature, and relative humidity sensor is designed for commercial facilities where indoor environmental quality is of concern and potential savings from utilizing CO 2 -based demand controlled ventilation are desired.
The sensor is equipped with a solar panel that harvests light energy from natural or artificial light sources.
Features
Features Solar-powered EnOcean CO₂, temperature and relative humidity sensor
Easily calibrated in ambient air Integrated self-calibration feature eliminates maintenance
Built-in absolute pressure sensor corrects CO₂ reading for altitude Integrated solar harvesting light level LED indication
Reliable radio reception range of 24 m (80 ft) for commercial office spaces (typical), up to 100 m (330 ft) line of sight
Current CO₂ level can be displayed at sensor via LED indication Coin cell battery included for low-light conditions
Operates in light conditions as low as 50 lx (5 fc)
eZTs
The eZTS is a hardwired 10 kΩ non-communicating temperature sensor. The precision temperature sensor is placed in the same plastic enclosure used by the eZNx product line, and provides a consistent aesthetic across the enteliZONE sensor family.
Features
10 kΩ Type 3 thermistor
Identical styling as existing eZNS/ eZNT/eZNTW products
Tamper-resistant enclosure
Surface mounted on drywall or any standard North American or European electrical box
RTS-20: Room Temperature Sensor
The RTS-20-xx sensors are stylized, wall mountable devices used to provide remote room temperature sensing as part of the Delta Controls system. The RTS-20 comes with a precision temperature sensor and uses the durable and attractive plastic housing of Delta's BACstat® II.
Features
Built-in 10 kΩ temperature sensor
Optional 20 kΩ setpoint adjust dial
Optional service port for direct service tool connection to the BACnet® MS/TP or LINKnet network
Optional occupancy override push button
Stylized, tamper-resistant housing
Easily mounted on drywall or any electrical box without adapters
Red5-MODULE-4F4xP
The Red5-MODULE-4F4xP module is a flexible I/O module that is designed to control a variety of loads. The module's FET outputs can drive high-current relay coils and can switch either AC or DC power. In a lighting controller application, a single Red5-MODULE-4F4xP module can drive 2 bi-stable relays, power 0–10 V dimming ballasts, and provide input points for sensors or switches.
Red5-MODULE-8xP
Quick View: I/O module: 8 universal I/O
The Red5-MODULE-8xP is an I/O module for the Red5 system. Its 8 universal points can be configured to create the exact combination of inputs and/or outputs for a given application. When expansion is needed in the future, it's as easy as adding more modules to an existing system.
Red5-MODULE-1DOOR: Access Module
An integral part of Delta Controls' V4 access control system, the Red5-MODULE1DOOR works with Red5-PLUS-ROOM and Red5-EDGE-ROOM controllers to provide remote, fully programmable access control over BACnet. The access module also provides expanded I/O capabilities, supporting a combination of universal and door-specific points
Fellowes Array AF1 3-in-1 360˚ Filter
a. Compatible with Array Ceiling AC2, Array Recess AR1 and AR2
b. Each filter integrates a pre-filter, carbon and hospital grade H13 True HEPA together
c. H13 True HEPA Filtration: Captures up to 99.95% of particles as small as 0.1 microns including allergens, pollen, dust, pet dander and smoke
d. Antimicrobial treatment provides built-in protection from the growth of odor and stain-causing microorganisms
e. Long-Lasting Performance: One-year estimated filter life (depending on usage conditions)
UVC Lamp Bundle for Array™ Recess AR1 UVC
a. Up to 98.1% first pass kill rate with 24x7 ultraviolet protection against airborne bacteria, viruses, and mold
b. UVC bulb has a 99% first pass kill rate
c UVC bulb provides 24x7 ultraviolet protection against airborne bacteria, viruses, and mold
d. Long-Lasting Performance: 9,000-hour bulb only needs changing once per year
e. Pre-filter captures large particulates like dust and hair to keep UV chamber clean and allow UV bulb to work effectively
f. Pre-filter designed to last one year but can be changed more frequently in high particulate environments
g. Compatible with Array™ AR1 UVC