Tensioned Advantage Series
The Tensioned Advantage® ceiling recessed electric screen series is designed with ceiling trim in place, to conceal the rough opening eliminating the need to complete additional trim work once the screen is installed.
Its two-stage installation option affords the screen case to be installed during the rough-in construction stage, and the screen surface assembly during the finishing stage.
Sliding installation brackets allow mounting flexibility for easy attachment of the screen housing to the structure above the drop ceiling.
Tensioned Advantage with SightLine™
Da-Lite's new cable drop feature, SightLine, available with the tried-and-true Tensioned Advantage (up to 177" Diagonal 16:9 and up to 182" Diagonal 16:10) electric screen, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" (standard) or 10' (option) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future proofing for height adjustability – this is the fine line between status quo and jaw drop.
21:9 Ultrawide Format
The Tensioned Advantage with SightLine is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.
Screen surface selection Calculator
Screen Designer
Design Center
Cosmopolitan Series
On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.
Two-piece aluminum case with mounting brackets for wall or ceiling mount installation on 188" Diagonal and over
Decora-style, three-position wall switch
Available with built-in low voltage control or silent motor
Standard white powder-coated housing finish; available in black upon request
Standard black backing retains projected brightness on front projection surfaces
Seamless surfaces in all models
The Cosmopolitan Series website product pages were recently consolidated. Learn more about these user enhancements here. Are you searching for the former naming conventions for reference? See the former and new product names in the table below.
Cosmopolitan Series
Former Name: Cosmopolitan Electrol …………New Name: Cosmopolitan
Former Name: Large Cosmopolitan Electrol………..New Name: Cosmopolitan (Over 12' W)
Screen surface selection Calculator
Screen Designer
Design Center
Tensioned Contour Electrol
The Tensioned Contour® Electrol® is a ceiling or wall-mounted electric screen offering simple installation. A variety of finishes make this a seamless addition to any room.
21:9 Ultrawide Format
The Tensioned Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.
Screen surface selection Calculator
Screen Designer
Design Center
Advantage Series
The Advantage® ceiling recessed electric screen series is designed with ceiling trim in place, to conceal the rough opening eliminating the need to complete additional trim work once the screen is installed.
Its two-stage installation option affords the screen case to be installed during the rough-in construction stage, and the screen surface assembly during the finishing stage.
Sliding installation brackets allow mounting flexibility for easy attachment of the screen housing to the structure above the drop ceiling.
Advantage with SightLine™
Da-Lite's new cable drop feature, SightLine, available with the tried-and-true Advantage (up to 184" Diagonal in 16:9 and up to 189" Diagonal in 16:10) electric screen, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" (standard) or 10' (option) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future proofing for height adjustability – this is the fine line between status quo and jaw drop.
Screen surface selection Calculator
Screen Designer
Design Center
Tensioned Cosmopolitan Series
On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.
Two-piece aluminum case with mounting brackets for wall or ceiling mount installation on 188" Diagonal and over
Decora-style, three-position wall switch
Available with built-in low voltage control or silent motor
Standard white powder-coated housing finish; available in black upon request
Smooth Roll Technology to keep your screen perfectly flat
TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness
Standard black backing retains projected brightness on front projection surfaces
Seamless surfaces in all models
NOTE: HD Progressive and Parallax screen surfaces available on Tensioned Cosmopolitan 188" Diagonal and over. See the Tensioned Contour for smaller sizes featuring these surfaces.
The Tensioned Cosmopolitan Series website product pages were recently consolidated. Learn more about these user enhancements here. Are you searching for the former naming conventions for reference? See the former and new product names in the table below.
Tensioned Cosmopolitan Series
Former Name: Tensioned Cosmopolitan Electrol …………New Name: Tensioned Cosmopolitan
Former Name: Tensioned Large Cosmopolitan Electrol………..New Name: Tensioned Cosmopolitan (Over 12' W)
Screen surface selection Calculator
Screen Designer
Design Center
Fast-Fold Deluxe Screen System
The enhanced Fast-Fold® Deluxe Screen System brings an advanced approach to rental and staging applications for set-up and tear-down to accommodate all skill levels. Its new and efficient portable design features include an intuitive leg-to-frame locking mechanism with no parts to lose. This screen is now available with HD Rental - a foldable and optically enhanced screen surface for high definition AV experiences, featuring RF (radio frequency) welded binding for improved aesthetics and durability.
NOTE: The former style frame and legs featuring Speedy Cranks is NOT compatible with the wheel and keyway leg-to-frame locking mechanism design launched July 15, 2019.
Key Features:
Intuitive leg-to-frame locking mechanism, with no parts to lose
Frame and legs made of 1 1/4" aluminum tubing (black anodized frame option available upon request)
Available in seamless, and up to 16K ready, foldable and optically enhanced screen surfaces for today's high resolution projectors
RF welded binding and matte snap caps for a clean aesthetic
After years of use, adjustable corner brace offers additional longevity through correction of frame bowing
Carrying case with wheels
Screen surface selection Calculator
Screen Designer
Design Center
Contour Electrol
The Contour® Electrol® is the latest ceiling or wall-mounted electric screen offering simple installation. A variety of finishes make this a seamless addition to any room.
This screen does not include the Tensioning Cable System. See Tensioned Contour Electrol for this feature.
Key Features:
On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.
Standard Silent Drive System to keep your screen whisper quiet (sizes up to 10'x10')
Standard Low Voltage Control (LVC) to keep your screen operation flexible
Decora-style, three-button wall switch with control connections on the back
Dry contact interface
Projector trigger (5-12V)
Support includes acomprehensive five-year warranty to keep you confident in your purchase
Available with Video Projector Interface (screen trigger) built into the case
Decora-style, three-button wall switch
Standard black backing retains projected brightness
Seamless surfaces
Standard white powder-coated aluminum finish; available in black upon request
Screen surface selection Calculator
Screen Designer
Design Center
Model C with CSR
The Model C with CSR is a manual wall- or ceiling-mounted screen for larger rooms with a controlled screen return that ensures a quiet, controlled return to the case. Screens with CSR must be fully extended.
Key Features:
Standard white powder-coated finish; available in black upon request
Quiet, controlled screen return to case
Includes pull cord
Optional floating mount brackets for wall or ceiling stud installation that can be aligned left or right.
Screen surface selection Calculator
Screen Designer
Design Center
Da-Snap
he Da-Snap allows for versatile frame options with customization features that include curved frames and wrap around surfaces. The Da-Snap can be mounted on the wall or in a wall opening.
Key Features:
Front or rear projection screen surface with snaps or optional Velcro
Square aluminum tubing frame
Frame available with Pro-Trim® finish to absorb light surrounding the viewing area
Standard black backing retains projected brightness
Screen surface selection Calculator
Screen Designer
Design Center
Tensioned Professional Electrol
For larger venue installs, the Tensioned Professional Electrol® is a tensioned screen that can be ceiling recessed, wall mounted or suspended from the ceiling. The screen features a wooden housing with adjustable brackets that can be used in any type of installation.
Available in sizes up to 21'8" wide.
The Tensioned Professional Electrol does not include the ceiling trim flange or painted automatic closure door. See the Tensioned Advantage Series for easy installation and the aesthetic of a white automatic closure door.
Key Features:
TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness
Smooth Roll Technology to keep your screen perfectly flat
Three-position, Decora-style switch
Standard black backing retains projected brightness on front projection surfaces
Black painted case
Seamless surfaces in all models
Screen surface selection Calculator
Screen Designer
Design Center
Professional Electrol
For larger venue installs, the Professional Electrol® can be ceiling recessed, wall mounted or suspended from the ceiling. The screen features a wooden housing with adjustable brackets that can be used in any type of installation.
The Professional Electrol does not include the Tensioning Cable System. See the Tensioned Professional Electrol for Tensioning Cable System.
Key Features:
Three-position, Decora-style switch
Standard black backing retains projected brightness
Black painted case
Seamless surfaces up to and including 16' high
Screen surface selection Calculator
Screen Designer
Design Center
Heavy Duty Fast-Fold Deluxe Screen System
The Heavy Duty Fast-Fold® Deluxe Screen System features a heavier 3-1/2" wide by 1-1/4" thick frame system for a more durable design and is for rental and staging environments. It features easy release latches on the frame for efficient set up and tear down.
Key Features:
Frame and legs made of 3 1/2" X 1 ¼" thick aluminum tubing
Easy release latches
Standard black-backed foldable material for superior image quality and opacity
Seamless viewing surfaces up to 16' high
Carrying case with wheels
Optional Drapery Presentation Kit for professional stage-front aesthetic
Screen surface selection Calculator
Screen Designer
Design Center
UTB Contour
The UTB Contour has an ultra thin bezel frame and low profile. Designed to look like a large flat panel, the UTB Contour can more than double the size of the largest flat panel televisions available.
21:9 Ultrawide Format
The UTB Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.
Key Features:
Product Portfolio 21:9 Ultrawide Format
Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard. See the portfolio.
Smallest edge of any fixed frame on the market
Low profile flat panel design – 1-3/8" off the wall
Features HD Progressive surfaces designed for 1080p, 4K and Ultra HD
Standard black backing retains projected brightness
Seamless surfaces
Black frame finish
Screen surface selection Calculator
Screen Designer
Design Center
Wireline Advantage
Designed for large venues, the Wireline uses thin steel cables up to 29 feet instead of black drop to lower the screen to an appropriate viewing height for a clean, aesthetically pleasing presentation.
The Wireline™ Advantage® screen features simple in-ceiling installation with sliding brackets and ceiling trim built into the housing. The extra step of concealing the rough opening with ceiling trim is eliminated. Sliding installation brackets make it easy to attach the screen housing to the structure above the drop ceiling.
Advantage® tensioned screens ensure the smoothest surface possible for high quality image projection.
Key Features:
Up to 29' of cable to accommodate appropriate viewing height in rooms with high ceilings
Available without trim flange for non-ceiling recessed applications
TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness
UL Plenum rated case
Standard radio frequency motor with hand-held remote and dry contact interface
Optional radio frequency control accessories include single channel wall switch and RS-232 interface
Standard black backing retains projected brightness on front projection surfaces
Seamless surfaces in all models
Parallax Stratos 1.0 surface for standard throw projectors (1.0:1 or greater)
Screen surface selection Calculator
Screen Designer
Design Center
Cinema Contour
The Cinema Contour® features a wider, more substantial frame as well as the latest technology in projection surfaces designed for 4K and Ultra HD to maximize the technology of your projector. The larger standard black frame gives the eye a point of reference and enhances contrast for film purists and aficionados. The Cinema Contour can be customized by frame, finish, size and surface.
21:9 Ultrawide Format
The Cinema Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.
Key Features:
Product Portfolio 21:9 Ultrawide Format
Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard. See the portfolio
45-degree angle-cut frame
Perfectly flat viewing surface
Surface mounts on the back of an aluminum frame with masking or cropping border
Standard frame with Pro-Trim® finish to absorb light surrounding the viewing area
Standard black backing retains projected brightness
Contact us for a quotation on custom sizes, including sizes over 16' wide.
Screen surface selection Calculator
Screen Designer
Design Center
Studio Electrol
The Studio Electrol® is for large screen applications including auditoriums, stages and arenas, and features a borderless screen surface that is centered in the screen housing.
Key Features:
Sizes up to 32' wide
Aluminum case with gray finish (black or white available at additional charge)
Models sold in the US will have a Radio frequency remote control
Models sold in EMEA will be supplied with a standard motor and wall switch
Adjustable mounting brackets for ceiling installation standard
Adjustable mounting brackets for wall installation can be substituted for ceiling brackets and must be requested at time of order
Surfaces include Matte White and Perforated Matte White
Borderless screen surface
Screen surface selection Calculator
Screen Designer
Design Center
Model C
The Model C is a manual wall- or ceiling-mounted screen for larger rooms with permanently lubricated steel ball bearings combined with nylon bushings and heavy-duty spring assembly for smooth operation.
The Model C does not feature the Controlled Screen Return for quiet and smooth return to the case. See Model C with CSR for this feature.
Key Features:
Standard white powder-coated finish; available in black upon request
Includes pull cord
Optional floating mount brackets for wall or ceiling stud installation can be aligned left or right.
Screen surface selection Calculator
Screen Designer
Design Center
Floor Model C
The Floor Model C is a pull-up screen with reduced spring tension for ease of use. Ideal for rental, stage and hospitality settings, it is also available with a carpeted case.
Floor Stand sold separately.
Key Features:
Screen pulls up from case with reduced spring tension for easy raising and lowering
Available with carpeting to withstand rough rental settings
Requires floor stand, which is sold separately
Seamless Matte White surface up to and including 10' high
Screen surface selection Calculator
Screen Designer
Design Center
Lace and Grommet Screen Surfaces
The Lace and Grommet Screen Surface is for a permanent fixed or fly screen with a user-supplied frame, and is recommended for use with Da-Lite's Series 200 or Series 300 Lace and Grommet Frame.
Pricing is per square foot of material, including the standard 2" binding. The quantity will be equal to the total square feet (h x w) of the size being requested. Please note the height and width being ordered using customization notes once the item has been added to the cart.
A 10% upcharge applies to any Lace and Grommet screen surface that exceeds 60' in width or height.
Snap button and Velcro® surfaces also available at lace and grommet price.
Key Features:
Heavy-duty grommets for even screen tautness
Available with snap-button style for mounting on provided studs
Various sizes available with a choice of white or black edge binding
Available with lacing cord
Screen surface selection Calculator
Screen Designer
Design Center
Designer Contour Electrol
The Designer Contour® Electrol® is the latest ceiling or wall-mounted electric screen offering simple installation with the benefit of a smaller housing. A variety of finishes and options make this a seamless addition to any room.
With all the benefits of an electric screen but the flexibility of wire-free installation, there's an alternative for challenging wired screen installations. The Agility™ Battery Motor option with the Designer Contour, available in diagonals up to 110" in 16:9 HDTV format and 113" in 16:10 Wide format, is ideal for no-fuss installations or where flexibility is required to retrofit historic buildings or environments when wiring electricity becomes project prohibitive.
This optional lithium-ion battery last over 200 cycles on a single charge via micro USB port, with wireless handheld remote operation and up to 16K-ready screen surfaces. Realize cost savings immediately as it's operational out of the box - requiring no wiring or electrician.
WiFi bridge accessory allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.
PoE 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.
Key Features:
Smaller case size - 4 5/8" high X 4 3/32" deep
Decora-style, three-position wall switch
Standard black backing retains projected brightness
Seamless surfaces
Optional low-voltage control
Optional Integrated Infrared Remote (includes 10' power cord controlled by a three-button wireless infrared remote transmitter and low-voltage Decora-style, three-button wall switch)
Optional Agility Battery Motor (lithium-ion)
Standard white powder-coated aluminum finish; available in black upon request
Screen surface selection Calculator
Screen Designer
Design Center
Advantage Manual With CSR (Ceiling Recessed)
Designed to eliminate the extra step of finishing the screen with trim, the Advantage line of projection screens is designed with ceiling trim already in place. Once the screen is installed, the screen's trim conceals the rough opening eliminating the need to complete additional trim work.
Sliding installation brackets make it easy to attach the screen housing to the structure above the drop ceiling.
The Advantage® Manual screen features simple in ceiling installation that can be done in two stages. The screen case can be installed during the rough-in construction stage and the fabric assembly can be completed during the finishing stage. Screens with CSR ensure a quiet and controlled return to the case, and must be fully extended during use.
Key Features:
UL Plenum rated case
Quiet, controlled screen return to case
Includes pull cord
Standard black backing retains projected brightness
White powder-coated case for a clean aesthetic
Screen surface selection Calculator
Screen Designer
Design Center
Tensioned Designer Contour Electrol
The Tensioned Designer Contour® Electrol® is a ceiling or wall-mounted electric screen offering simple installation with the benefit of a smaller housing. A variety of finishes and options make this a seamless addition to any room.
With all the benefits of an electric screen but the flexibility of wire-free installation, there's an alternative for challenging wired screen installations. The standard Agility™ Battery Motor with the Tensioned Designer Contour, available in diagonals up to 110" in 16:9 HDTV format and 113" in 16:10 Wide format, is ideal for no-fuss installations or where flexibility is required to retrofit historic buildings or environments when wiring electricity becomes project prohibitive.
This screen features a lithium-ion battery, lasting over 200 cycles on a single charge via micro USB port, with wireless handheld remote operation and up to 16K-ready screen surfaces. Realize cost savings immediately as it's operational out of the box - requiring no wiring or electrician.
WiFi Bridge allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.
PoE 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.
Key Features:
Smaller case size - 4 5/8" high X 4 3/32" deep
Standard black backing retains projected brightness
Seamless surfaces
Standard white powder-coated aluminum finish; available in black upon request
Standard lithium-ion battery motor
Screen surface selection Calculator
Screen Designer
Design Center
Series 300 Lace and Grommet Frame
The Series 300 Lace and Grommet Frame is for auditoriums, theaters and other large venues and is recommended for use with Da-Lite's front projection screen surfaces in sizes up to 90' wide, and rear projection surfaces up to 40' wide.
Key Features:
Constructed of 3" diameter aluminum tubing
Optional Pro-Trim® cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord
Screen surface selection Calculator
Screen Designer
Design Center
Parallax
Parallax Pure is an ambient light-rejecting technology that features a micro-layered optical lens system that rejects light. This new technology mimics the look of a television when it is on and when it is off, but without the glare from windows or lighting fixtures.
With extremely wide viewing angles, no speckle and no glare, the surface is ideal for applications in Pro AV as well as Home Theater. Additionally, the surface is flexible, ships in a roll and is easy to install.
Each layer of Parallax Pure plays a role in preserving the image that is reflected back to the viewer in high ambient light environments. Some layers absorb light while one special layer is shaped like a microscopic saw-tooth that blocks light from above resulting in the preservation of high-contrast, bright images in brightly lit environments.
Key Features:
Parallax Pure 0.8 surface for standard throw projectors (1.5:1 or greater)
Parallax Pure UST 0.45 surface for ultra short-throw projectors (0.4:1 throw or less)
Micro layers that block and absorb light
Glare and speckle-free
Ships unassembled and easy to install
Standard frame with Pro-Trim® finish to absorb light surrounding the viewing area
See the Product Information sheet for projector placement.
Screen surface selection Calculator
Screen Designer
Design Center
Da-Plex
The Da-Plex is the optimal rigid rear projection screen with eight coating options formulated to fit your application requirements. The Da-Plex is an acrylic, lightweight rigid rear projection screen, and coatings are permanently bonded to the substrate and cannot peel off.
Key Features:
Standard sizes up to 9' high X 18' wide
Four factory framing options available: Base, Deluxe, Standard, and Self-Trimming
Larger sizes available upon request
Please consult Customer Care for optical coating options suitable for short throw and ultra-short throw projection.
Screen surface selection Calculator
Screen Designer
Design Center
Rear Projection Module (RPM)
The Rear Projection Module (RPM) is designed to reduce the overall depth needed behind the screen for rear projection. It can be ordered with a single or double mirror package, and is custom engineered to meet the requirements of digital projection.
Key Features:
Precision-made, aluminum extrusion
Perfect mirror adjustment system on models 42" X 60" and smaller
Screen surface selection Calculator
Screen Designer
Design Center
Curved Series 300 Lace and Grommet Frame
The Curved Series 300 Lace and Grommet Frame is a curved frame for front and rear projection surfaces in large venue, digital edge blending and simulation applications.
Key Features:
Constructed of 3" diameter aluminum tubing with reinforced corners
Includes lacing cord and positioned “S" hooks for attaching a Da-Lite Lace and Grommet projection screen surface
Optional black velour cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord
May be specified to any degree of single-axis curve with a maximum width of 30'
Screen surface selection Calculator
Screen Designer
Design Center
Curved Series 200 Lace and Grommet Frame
The Curved Series 200 Lace and Grommet Frame is a curved frame for front and rear projection surfaces in auditoriums, theaters and other large venues.
Key Features:
Constructed of 2" diameter aluminum tubing with reinforced corners
Includes lacing cord and positioned “S" hooks for attaching a Da-Lite Lace and Grommet projection screen surface
Optional black velour cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord
May be specified to any degree of single-axis curve with a maximum width of 30'
Screen surface selection Calculator
Screen Designer
Design Center
Cut-To-Size Screen Surfaces
Create a custom permanent installation with user-provided frame and Da-Lite's Cut-to-Size screen surface. Various sizes and surface options available.
Pricing is per square foot of material. The quantity will be equal to the total square feet (h x w) of the size being requested. Please note the height and width being ordered using customization notes once the item has been added to the cart.
A 10% upcharge applies to any Cut-to-Size screen surface that exceeds 60' in width or height.
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive ReView 0.9
HD Progressive ReView 0.9 is a rear projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its light gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive ReView 0.9 can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Parallax Stratos 1.0
Parallax® Stratos 1.0 is a front projection screen surface designed for high resolution up to 4K. Suitable for laser projectors with standard throw lenses, its dark gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Stratos 1.0 can be cleaned with mild soap and water and is mildew resistant.
Horizontal Half Angle: 30º | Vertical Half Angle: 30º | Ambient Light Rejection: 80%
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive 1.1 Contrast
HD Progressive 1.1 Contrast is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its light gray appearance enhances image contrast an is available in sizes up to 16' high seamless. This premium surface is ideal for projects with small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 Contrast can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Da-Tex
Da-Tex® is a rear projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its dark gray appearance enhances image contrast and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Da-Tex can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive 1.1
HD Progressive 1.1 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Da-Mat
Da-Mat® is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with ultra-short, short, and standard throw lenses, its neutral white color provides everyday image quality and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Da-Mat can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Parallax Pure 0.8
Parallax® Pure 0.8 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with standard throw lenses 1.5:1 or greater, its dark gray appearance enhances image color and contrast and is available in sizes up to 5' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and small to medium venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Pure 0.8 can be cleaned with mild soap and water and is mildew resistant.
Horizontal Half Angle: 85º | Vertical Half Angle: 17º | Ambient Light Rejection: 96%
Screen surface selection Calculator
Screen Designer
Design Center
High Contrast Matte White
High Contrast Matte White is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its light gray color enhances image contrast and is available in sizes up to 8' high seamless. This economical surface is ideal for projects with basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. High Contrast Matte White can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Parallax Pure UST 0.45
Parallax® Pure UST 0.45 is a front projection screen surface designed for high resolution up to 4K. Recommended for laser projectors with ultra-short throw lenses, its dark gray appearance enhances image color and contrast and is available in sizes up to 5' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and small to medium venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Pure UST 0.45 can be cleaned with mild soap and water and is mildew resistant.
Horizontal Half Angle: 80º | Vertical Half Angle: 55º | Ambient Light Rejection: 95%
Screen surface selection Calculator
Screen Designer
Design Center
Matte White
Matte White is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its neutral white color provides everyday image quality and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Matte White can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive 1.1 Perf
HD Progressive 1.1 Perf is a front projection screen surface designed for high resolution up to 4K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 8' high seamless. This premium acoustically transparent surface is ideal for projects with speakers placed behind the surface and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 Perf can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive 0.9
HD Progressive 0.9 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its subtle gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 0.9 can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
HD Rental
HD Rental is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This foldable premium surface is ideal for projects with edge blending and small large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Rental can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
HD Progressive 1.3
HD Progressive 1.3 is a front projection screen surface designed for high resolution up to 16K. Suitable for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.3 can be cleaned with mild soap and water, is flame retardant and mildew resistant.
Screen surface selection Calculator
Screen Designer
Design Center
Project-O-Stand
The Project-O-Stand Models 425 and 203 with telescoping aluminum legs is easy to transport. The non-skid platform supports up to 125 lbs. with legs completely extended. The height is adjustable from thirty-two inches to fifty-six inches. Its removable legs clamp to the back of the platform, and it can be used for projectors, speakers, audio-visual or multi-media components.
Key Features:
Includes telescoping aluminum legs for portability, durability and versatility
Non-skid platform supports 125 pounds with legs completely extended
Height adjustable from 32 inches to 56 inches
Removable legs clamp to back of platform
Use for projectors, speakers, audio-visual or multi-media components
Paper Pad Easels
Paper Pad Easels hold paper pads or single page materials like charts and posters. Features include easy set-up, aluminum construction with a built-in full-length marker tray, and folds compactly to 38.5" high X 28" wide X 3 ½" deep.
Key Features:
Hold paper pads or single page materials like charts and posters
Easy set-up
Folds compactly to 38.5" high x 28" wide x 3 ½" deep
Aluminum construction
Built-in full-length marker tray
Black powder-coated finish
Display Easels
Display Easels are lightweight and durable, and all models fold flat and weigh less than 8 pounds. Hinged chart holders fold out of the way when not in use, and the aluminum construction holds up to 100 pounds. The GripQuick™ Chart Clamp included with Model D305 allows the easel to be used with flip charts.
Key Features:
Lightweight and durable
All models fold flat and weigh less than 8 pounds
Aluminum construction holds up to 100 pounds
Hinged chart holders at various heights fold out of the way when not in use
May also be used for paper pad flip chart presentations with GripQuick™ Chart Clamp included with Model D305
Two sizes:
Model H323 and D305 stand 6 feet high
Model H321 stands 5 feet high
Finishes: gold anodized or black powder-coated
Designer Easel
The Designer Easel has a design that features folding legs that allow it to be stored flat, and a chart clamp to hold a standard 27" x 34" paper pad, posters or other presentation materials. The steel backboard with built-in full length marker tray doubles as a magnetic display.
It also has integrated carrying handles for easy transport.
Key Features:
Easel has folding legs to store flat
Chart clamp holds standard 27" X 34" paper pad, posters or other presentation materials
Steel backboard with built-in full-length marker tray doubles as a magnetic display
Black enamel backboard and black aluminum legs and frame
Integrated carrying handles for easy transport
A-Frame Easels
The A-Frame Easel features a heavy-duty design for demanding applications and rental environments. It is constructed of welded square aluminum tubing for strength and easy setup. A spring-loaded pad clamp holds paper pads or single page materials like charts and posters. The steel backboard can double as a magnetic display and has a full-length marker tray. The folding model features hinged legs allowing the easel to be folded for easy storage and transport.
Key Features:
Heavy-duty and portable for rugged use
For demanding applications and rental
Constructed of welded square aluminum tubing legs for strength and easy set up
Holds paper pads or single page materials like charts and posters
Loads paper pads with spring-loaded pad clamp
Elastic pad retainer strip keeps paper pad in place during transport
Steel backboard with built-in full-length marker tray doubles as a magnetic display
Black enamel backboard with aluminum legs and frame
Available in folding and non-folding models
Screen Controller
The Screen Controller is an accessory for Da-Lite motorized projection screens with integrated low voltage control or an external low voltage control. This Screen Controller box allows remote control of a screen or control through a TCP/IP connection, VPI (Video Projector Interface) Trigger, Dry Contact and RS232 Communication.
The Screen Controller interface box is configured to supply every control configuration you might need for your projection screen and is powered by PoE (Power over Ethernet) that requires a connection to an ethernet switch that provides PoE+ power (30W minimum). If your switch does not provide this power or you are not planning on using an ethernet connection, you will need to use a PoE injector with the controller.
The Screen Controller has a web interface used for initial device setup, administrative control and operation. This device is compatible with the Vaddio Deployment Tool. The tool scans the network for Vaddio & Da‑Lite devices, lists them by model and IP address, identifies all devices that are not setup, and provides the controls to complete the initial device setup. It will also provide links to each device's web interface.
Optional kits are available to add a wireless remote. An IR remote transmitter and receiver or an RF (BLE) remote that pairs directly with the Screen Controller. Each kit is also available with or without a Luxul XPE-2500 PoE injector.
Key Features:
Requires a low voltage control, either built into the screen or external.
Mounting and Extension Brackets
These brackets are used to extend the screen from the wall to avoid obstacles such as chalkboards.
Single Motor Low Voltage Control System
Controls any Da-Lite single motor electric screen.
Fast-Fold Deluxe Replacement Surfaces
Replacement or additional screen surfaces for Fast-Fold Deluxe frames.
Fast-Fold Skirt
Fast-Fold® Skirts for Deluxe, Heavy Duty Deluxe and Truss screens.
Key Features:
Box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic
Standard skirt height is 45"
Available in Ultra Velour, which is inherently flame retardant
Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings
Da-Lite Ultra Velour is sound neutral with a high opacity
Available in black, blue or gray
Hook Clamps
Used for attaching "A" Braces to T-Legs.
Add-On "A" Braces
Converts T-Legs to HD-Style Legs for added stability when using screens over 7'6"h x 10'w. Requires one pair per screen.
Key Features:
Includes four hook clamps.
Fill Strips
Da-Mat strips to conceal vertical center frames when joining two Fast-Fold® frames together. Attachments require four Fill Strip Clamps.
Heavy Duty Fast-Fold Deluxe and Truss Drapery Presentation Kits
Heavy Duty Fast-Fold® Deluxe and Truss Drapery Presentation Kits care box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic.
Key Features:
Includes skirt, wings and valance drapes and hardware
Standard skirt height is 45"
Available in Ultra Velour, which is inherently flame retardant
Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings
Da-Lite Ultra Velour is sound neutral with a high opacity
Available in black, blue or gray
Fast-Fold Deluxe Drapery Presentation Kits
Fast-Fold® Deluxe Drapery Presentation Kits are box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic.
Key Features:
Includes skirt, wings and valance drapes and hardware
Standard skirt height is 45"
Available in Ultra Velour, which is inherently flame retardant
Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings
Da-Lite Ultra Velour is sound neutral with a high opacity
Available in black, blue or gray
Skirt Adapter Brackets
Brackets to allow use of a larger skirt on smaller width screen.
Fast-Fold Deluxe Repair Kit
Includes everything needed to repair Fast-Fold Deluxe Frames in the field.
Fill Strip Clamp
Use to attach Fill Strips to Fast-Fold® Frames.
Hinged Screen Joining Clamp
Used to lock screens together to form a wider image and allows screen to be angled. Two clamps required for screens up to 9' high and three clamps required for screens over 9' high.
Replacement Surfaces for HD Fast-Fold Deluxe and Fast-Fold Truss
Replacement or additional screen surfaces for HD Fast-Fold Deluxe and Fast-Fold Truss frames.
Key Features:
HD Rental is the standard front projection surface for Heavy Duty Deluxe screen systems
Da-Mat (Non Black-Backed) is the standard front projection surface for Truss screen systems
Heavy Duty Fast-Fold Deluxe Repair Kit
Includes everything needed to repair Heavy Duty Fast-Fold Deluxe Frames in the field.
Straight Screen Joining Clamp
Used to lock screens together to form a wider image. Two clamps are required for screens up to 9' high and three clamps required for screens over 9' high.
Leg Saver Back Brace
Provides added reinforcement to the bottom hinge and joint of the leg when the screen is raised higher on legs.
Polyethylene Case
Extra durable carrying case sized for Fast-Fold drapery kits and standard Fast-Fold Screens.
HD Legs
Front and back reinforced legs for additional stability on all Fast-Fold® Deluxe Screens.
Background Drapery
This drapery is for subdividing rooms, blocking light at entrances and as an add-on to Fast-Fold® drapery kits for wider rooms. Requires drapery system hardware (uprights, crossbars and bases) not sold by Da-Lite.
Key Features:
Standard colors: black, blue or pewter gray
Available in Ultra Velour, which is inherently flame retardent
Available in three heights and variable widths to fit any application
Requires drapery system hardware (uprights, crossbars and bases) not sold by Da-Lite.
Base Plate Cart
The Base Plate Cart is for storing and transporting pipe and drapery bases. The lower portion of cart allows plates to be stored vertically for easy access, and the rear storage area holds the pinions.
Key Features:
Base Plate Cart (BPC)-46 will accommodate up to 46 standard and 18" X 18" X 3/8" base plates
Lower portion of cart allows plates to be stored vertically for easy access
Dual inner partitions create three spaces to store a similar number of plates
Rear storage area holds the pinions
Includes two six inch stationary casters in front with two six inch swivel casters in back
Constructed of steel with arc welds
Standard black powder coat finish
White Board Cleaner
4 oz per bottle. Sold individually or in cartons of 12 bottles.
Touch Interactive Bracket Kits
Small and Large Touch Interactive Bracket Kits for mounting interactive projector touch modules. See the Overview tab for projector model compatibility. Includes screws to mount touch module and to attach to an IDEA Screen or IDEA Panoramic.
Legacy Smart Low Voltage Wall Switch 38886 | Accessory Series Item
Additional or replacement low voltage wall switch. For screens shipped prior to 12/11/2023 that use the Da-Lite Smart motor. See Overview tab below for compatible products.
Key Features:
Compatible Products:
Advantage*
Advantage with SightLine*
Contour Electrol*
Cosmopolitan Series* with Optional Built-In LVC
* (tensioned and non-tensioned)
Key Operated, 110 Volt Switch
Flush-mounted wall control switch is key activated for security. The switch can be used with 115 volt systems only.
Key Features:
Includes a white cover plate.
Replacement Wall Switch
110 volt replacement wall switch for all single motor electric screens. Available in white (standard), ivory or stainless steel. 220 volt replacement wall switch is also available for optional 220 volt motor.
PoE 5V Micro USB Adapter
Power over Ethernet (PoE) 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.
Key Features:
For power only
Can be plugged in continuously through the knockout hole in the back of case
Tucks away in the junction box
Video Projector Interface Trigger Module
The Video Projector Interface Trigger Module allows the screen to be raised or lowered automatically when projector is turned on or off. The Video Projector Interface Trigger Module is an adapter for low voltage controls used on Da-Lite motorized screens.
Key Features:
Triggers a 5 milliamp (minimum) signal for interfacing with a variety of projectors.
The projector must have 12 volt or 5 volt lead to operate the interface.
Requires a low voltage control, either built into the screen or external.
Smart Low Voltage Wall Switch
Additional or replacement low voltage wall switch. For screens that use the Da-Lite Smart motor shipped 12/11/2023 or later. See Overview tab below for compatible products.
Key Features:
Motor limit settings located on back of wall switch
Ethernet RJ-45 port to connect either directly to the screen or through the Screen Controller accessory using standard Cat5e or Cat6 cables
Third-party control connections
Dry contact interface
Projector trigger (5-12V)
Only one smart wall switch can be used per screen, or two switches through the Screen Controller accessory
Multiple low voltage wall switches can be added by using the 40975 low voltage wall switch and wiring them in series to the dry contact connections on the back of the DL16622 smart wall switch
10' SightLine Cable Drop Option
While SightLine's standard 70", aircraft-grade cable drop screen feature covers most custom drop-sizing scenarios, the 10' drop option is designed to provide more flexibility for unique installations, such as unusually high ceilings, where additional drop may be required. Da-Lite's cable drop feature, SightLine™, available with the tried-and-true Tensioned Advantage® and Advantage electric screens, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" standard and a 10' option between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future-proofing for height adjustability – this is the fine line between status quo and jaw drop.
Low Voltage Wall Switch
Additional or replacement low voltage wall switch. For external low voltage control units and select products with integrated low voltage control. See Overview tab below for compatible products.
WiFi Bridge
WiFi Bridge allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.
Key Features:
Communicates wirelessly (RF) to Agility™ Battery Motor up to a 60 foot range (obstructions may lessen range)
One device can pair with more than one Agility Battery Motor
USB cable for power
Pull Rod
This 38-inch accessory is for accessing screens mounted out of reach.
Floor Stand
Floor stand, with its rigid base for stability, cradles screen securely in place for upright use.
Black Tripod Skirt
The Black Tripod Skirt conceals tripod legs for a finished aesthetic.
Screen Surface Selection Calculator
With only a few critical inputs - room size, screen dimensions and projector details, see how these values impact screen surface selection in a specific environment and ultimately, the end users viewing experience when considering the Da-Lite screen surface technology catalogs.
Wine Lockers Solutions
Elevate your restaurant's sophisticated appeal with our stainless steel wine lockers! Crafted by Harmonic Wine Displays, our custom lockers offer convenience and sophistication for discerning guests. Enhance your property's amenities and create a lasting impression with private refrigerated wine storage. Partner with us to elevate your restaurant's prestige.
Case Studies