X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Citadel Architectural Products, Inc.
>
CAD
>
Composite Wall Panels - Panel 15
Expand
Composite Panels
CONTACT INFO
6198 West Airport Blvd.
Greenfield
, IN
46140
Toll Free:
800-446-8828
Phone:
317-894-9400
www.citadelap.com/
USA reps
EMAIL
Request for information
Citadel Architectural Products, Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
Composite Wall Panels - Panel 15
Panel 15 1PC 1 System Isometric
download:
DWG
view:
PDF
Panel 15 1PC 10 Outside Corner
download:
DWG
view:
PDF
Panel 15 1PC 2A Molding Dimensions Page 1
download:
DWG
view:
PDF
Panel 15 1PC 2B Molding Dimensions Page 2
download:
DWG
view:
PDF
Panel 15 1PC 3A Base Foundation Option 1
download:
DWG
view:
PDF
Panel 15 1PC 3B Base Foundation Option 2
download:
DWG
view:
PDF
Panel 15 1PC 4 Horizontal Vertical
download:
DWG
view:
PDF
Panel 15 1PC 5A Horizontal Option 1
download:
DWG
view:
PDF
Panel 15 1PC 5B Horizontal Option 2
download:
DWG
view:
PDF
Panel 15 1PC 6 Intermediate Connection
download:
DWG
view:
PDF
Panel 15 1PC 7A Dissimilar Material Option 1
download:
DWG
view:
PDF
Panel 15 1PC 7B Dissimilar Material Option 2
download:
DWG
view:
PDF
Panel 15 1PC 8 Parapet
download:
DWG
view:
PDF
Panel 15 1PC 9 Inside Corner
download:
DWG
view:
PDF
Panel 15 1PC Intersections 11 To 13
download:
DWG
view:
PDF
Panel 15 1PC Intersections 14 To 15B
download:
DWG
view:
PDF
Panel 15 1PC Intersections 16A To 17B
download:
DWG
view:
PDF
Panel 15 1PC Intersections 18A To 19B
download:
DWG
view:
PDF
Panel 15 1PC Intersections 20A To 20B
download:
DWG
view:
PDF
Panel 15 1PC
download:
DWG
view:
PDF