Our sustainable ECOplus recycled sheets are made using a proportion of biocircular raw material. This means that part of the material that normally comes from fossil sources is replaced with renewable materials. As a result, our ECOplus sheets have a very low carbon footprint. Up to 89 per cent of the total material content consists of sustainable material. This is monitored by ISCC PLUS (International Sustainability & Carbon Certification).
Solid Sheets:
Exolon® GP ECOplus
Exolon® UV ECOplus
Multiwall Sheets:
Exolon® multi UV 5X/16-25 ECOplus
Exolon® multi UV HX25 ECOplus
Exolon® multi UV HX32 ECOplus
Exolon® multi UV HX40 ECOplus
Exolon® multi UV HX50 ECOplus
Exolon® multi UV is a range of heat-insulating multiwall sheets. Their insulating characteristic can be increased - doubled, trebled or quadrupled - by the number of ribs. Single surface protection offers the advantage of making the Exolon® multi UV sheets UV- and weathering-resistant. Even hail has no impact on this resistant material. The sheets can be cold-bent.
That special 'extra':
10 years' warranty on:
weathering resistance
hail resistance
UV stability
Applications:
Roofing for open-air stages and stadiums
terraces
exterior
staircases
carports
Surfaces:
Gloss
Available in:
clear, white, bronze, grey, green, blue
The Exolon® polycarbonate multiwall sheet offers clarity, strength and safety. With an excellent load bearing capacity and two side UV coating, this multiwall sheet is more than a match for severe weather conditions. A 20 year weather and hail resistance warranty also generates confidence in the product. Why not try it out?
You'll benefit from:
excellent load bearing capacity
20 year weather/hail resistance warranty
high surface quality
two side UV protection
As standard available in:
sheet width: 980, 1.200 mm
colours: clear 2099, white 2146
On request available:
no drop
Exolon® multi UV 5X/16-25 benefits from excellent sheet rigidity and an improved load bearing in combination with a reduced area weight. In comparison to our standard geometry a further plus is the significantly enhanced surface quality.
The product family consists of the following product types:
Exolon® multi UV 5X/16-25: The Functional one - for daily usage
Exolon® multi UV 5X/16-25 ES: The Strong one - for when it matters the most
Exolon® multi UV 5X/16-25 BF: The Light one -for the simple things in life
Exolon® multi UV 5X/8-25
Exolon® multi UV 5X/10-25
You'll benefit from:
optimised area weight
good load bearing
improved surface quality
As standard available:
sheet width: 980, 1.200 and 2.100 mm
colours: clear 1099, white 1146, bronze 1845
On request available:
IQ-Relax
ClimateControl
two side UV protection
The new multiwall polycarbonate sheet Exolon® multi UV Hybrid-X offers the perfect combination of light transmission, thermal insulation and safety.
The multiwall sheet for daylight in a new dimension
Daylight can improve our mental functions by 10% to 25%. The special Hybrid-X-geometry of multiwall polycarbonate roofing sheets enables light transmission of up to 45%. These multiwall sheets minimize light disjunction, while offering diffuse, natural, and comfortable light. The usage of natural light enables an enormous energy saving potential. This is especially an advantage when applying the multiwall polycarbonate sheets in industrial buildings.
Impressive climate conditions with multiwall polycarbonate sheet Exolon® multi UV HX
From a climatic insulation point of view, conventional daylight-systems can be a weak point in the envelope of a building. But this does not apply for multiwall polycarbonate sheet Hybrid-X with its excellent climatic insulation characteristics. The innovative geometry of the multiwall roofing sheets enables a heat transfer coefficient (Ug) of up to 0.85 W/m²K (depending on sheet thickness) and therefore enables energy savings of more than 30% when compared to standard polycarbonate sheets.
Safety due to strong performance
The multiwall polycarbonate sheets have a constant surface-weight, despite having 10-20% stronger internal walls. This leads to strong mechanical attributes with an optimal load distribution, thanks to its unique geometry. Creating complete safety for public, commercial or private roofing applications.
You benefit from:
Optimum light transmission
Excellent thermal insulation properties
High rigidity at low weight
Typical areas of application:
Conservatories
Skylights
Roofs
Industrial glazing
The polycarbonate multiwall sheet is available as standard in:
sheet thickness: 25/ 32/ 40 and 50 mm
sheet widths 980, 1200, 1230, 2100 mm
colours: clear 1099, white 1146
The new generation of Exolon® multi IQ-Relax sheets are ideally suited for glazing applications in the roofs of conservatories, winter gardens and pergolas. They have a built-in ‘intelligence' system that automatically adjusts to ambient conditions. Exolon® multi IQ-Relax gives comfort and enables you to lean back in your conservatory with a pleasant and unique ‘relax feeling'.
Summer: Keep the heat out, let the light in...
Winter: Keep the heat in, let the light in...
Makrolon multi IQ-Relax properties:
High light diffusion
Extreme heat reduction
Matchless bright white color
Applications:
Conservatories
Winter gardens
Pergolas
Roof lights
Exolon® multi UV no drop multiwall sheets offer a no-drop, water-spreading surface on one side. The coating on the inner side of the sheets means that condensation is distributed evenly over the sheet like a film. The water that gathers runs off; there is no annoying formation of drops, and optical refraction is not impeded. The sheets can be cold-bent.
That special 'extra':
also available in a hail-proof version
water-spreading surface
fire behavior classification
Applications:
exterior roofing for waiting rooms
filling stations
concert halls and exhibition centers
sports stadiums
railway stations
greenhouses
outside spaces
Available in:
clear, white, bronze
Transparent corrugated polycabonate sheets like multiwall Exolon® multi UV Onda and trapezoidal Exolon® multi UV Greca are a popular roofing and cladding material. The sheets are made of high quality polycarbonate material that is known for its durability, strength and resistance to impact and weathering. The corrugated or trapezoidal design of these corrugated sheets provide additional strength and rigidity, making them ideal for use in a variety of applications.
What are the main advantages of corrugated polycarbonate & trapezoidal sheets?
One of the main advantages of corrugated polycarbonate sheets is their good natural light transmission. This makes them an ideal choice for roof and faCade applications such as continuous daylighting systems for industrial buildings, single skylights, greenhouses and canopies. They can also be used in combination with sandwich panels and metal sheets.
Installing corrugated polycarbonate sheets & trapezoidal corrugated sheets.
The corrugated sheets are lightweight and easy to handle, making them simple and easy to install without any profiles. They can be easily cut to the required size and shape to provide a custom fit for any application. The corrugated polycarbonate sheets are available with a UV protective coating on one side, making them resistant to UV radiation and therefore ideal for outdoor use.
Overall, polycarbonate corrugated / trapezoidal sheets are a versatile and durable roofing and cladding material that offers a range of benefits. Whether you want to bring natural light into a building or provide insulation and protection from the elements, these sheets are the perfect choice in terms of quality and price.
Advantages of our corrugated polycarbonate sheets
• good load bearing properties
• good light transmission
• simple installation
Corrugated Polycarbonate Sheet Type:
Exolon® multi UV Onda
Sheet thickness: 6 mm, wave 177/51
Colours: clear, frost, opal white and others on request
Trapezoidal Polycarbonate Sheet Types:
Exolon® multi UV Greca 5G
Sheet Thickness: 10, 12, 16 mm (available flat and curved R3300 and R6000)
Colours: clear, frost, opal white, and others on request
Both types have thermosealed ends to protect against dust and other impurities.
Features of our polycarbonate multiwall panels
Polycarbonate panels open a world of architectural possibilities. With our panels, we can help you in your creative construction projects, such as translucent facades, curtain, partition walls and daylight systems.
Thanks to the internal structure made of multiple walls, they offer much better heat insulation than single glazing. In recent years, Exolon Group has continued to develop sheets with improved thermal insulation. This helps reduce the CO₂ output associated with global warming.
Click to know more about our top-class multiwall polycarbonate sheets for roofing applications.
The Exolon Group's polycarbonate multiwall panels are easy to install, light and versatile by nature. They have a certified fire classification to assure safety when they are applied. They have a range of different advantages. For example, Exolon® PANEL 16, Exolon® PANEL 10 have a 3-wall structure that maximizes light transmission and a simple interlocking that doesn't need any joining element.
On the other hand, Exolon® PANEL 20 Plus 6P and 25 Plus 6P have a 6-wall structure to maximize thermal insulation and energy savings, with a thickness of 20 mm and 25 mm respectively.
In 40 mm, Exolon® Panel portfolio has products to increase light transmission, such as the 3P types. The 9P types maximize the thermal insulation, and products with optimized performances, like the 5PX, meet the various challenges of modern buildings.
Thus, all of them have their own benefits and that includes patented connection to maximize the tightness of the joint; improved water tightness; reduced risk of dirt penetration; high strength connection; among others.
These multiwall polycarbonate sheets are renowned for good transparency; extremely high break resistance; impact strength; high dimensional behavior stability; and good electric insulation.
Our click panels are made of polycarbonate. They come with a coextruded UV protection layer on one side and a 10-year-warranty. Some of their areas of application include:
Curtains
Infills
Skylights
Dividing walls
External installations
Partition walls
Strip windows
Daylight systems
clear, opal, bronze, frosted other colours on request
Exolon® GP stands for solid polycarbonate sheets. Their high transparency and smooth surface make them an attractive material for a wide range of applications. They offer extreme impact resistance, even at temperatures down to -100°C. The polycarbonate sheets can be thermoformed and cold-bent, and are easy to process.
Exolon® GP ECO is a sheet that contains at least 40% reclaimed material out of our own production.
Exolon® GP ECOplus is a partially bio-circular grade, attributed via mass balance according to ISCC PLUS Standard.
Exolon® GP rECO is a circular product: it contains 50 to almost 100% of pre-consumer waste.
That special 'extra':
Extremely impact resistant
B-s1,d0 fire protection classification for interior applications up to 6 mm thickness
Applications:
Machine covers
Glazing for schools and factories
Warehouse doors
Industrial vehicles
Lamp covers
Highly fire-resistant versions for:
Switch cubicles
Electrical equipment a high level of heat is generated
Trade fair structures
Public buildings
Available in:
clear,
white translucent
NR - non reflective
FG - food grade
Industrial-strength polycarbonate sheets
Exolon® solid sheet materials are proven to perform in a wide range of industrial applications. Whether as a full enclosure, machine cover, inspection window, or welding partition wall, this industrial-strength plastic material offers unparalleled versatility for engineering applications thanks to its easy machining properties. Exolon® solid sheet materials are also used as barriers to contain the spread of COVID-19.
The consistent, high quality of Exolon® sheets is achieved through the Exolon Group's extensive extrusion know-how and unwavering commitment to quality. Our comprehensive quality management program is certified according to DIN ISO 9001 and covers all production processes.
The Advantages:
excellent transparency
extremely high break resistance
extremely high impact resistance
good fire behavior classification
usable over a very wide temperature range
Exolon® UV. Outstanding through reinforced UV protection. The UV coating is applied to the surface of the smooth or textured polycarbonate sheets. This protection increases resistance to long-term weathering effects and thus provides a long service life. There is no yellowing, no change of color - the sheets retain their shine. All the sheets can easily be thermoformed or cold-bent; they are easy to process and can be printed.
Exolon® UV LF (Low Flammability) with UV protection on both sides, meets the requirements of EN 13501-1, B-s2-d0 with a sheet thickness of 8 mm.
Exolon® UV ECOplus is a partially bio-circular grade, attributed via mass balance according to ISCC PLUS Standard.
Exolon® UV rECO is a circular product: it contains 50 to almost 100% of pre-consumer waste.
That special 'extra':
10 years warranty against weathering and breakage
Applications:
Semicircular vaults
Sound insulation systems
Roofing solutions for railway stations, waiting rooms and open areas
Skylights
Glazing in sports halls, industrial buildings
Lamp light-diffusers
Municipal furniture
Available in:
clear, white, bronze, grey, green, blue
Ample illumination at pleasant temperatures with ClimateControl solid polycarbonate sheets. For architects, designers and developers, transparency is the top priority in many projects and buildings. This also applies to roofing. However, direct sunlight creates (unpleasant) heat. To significantly reduce the accumulation of heat in rooms with transparent roofing, the material used has to be able to repel as much infrared light as possible. Exolon® UV ClimateControl solid sheets block much of the infrared light and go a long way to lowering temperatures raised by incoming sunlight.
Benefits at a glance:
Much less heat
Good transparency
Excellent weather resistance
Maximum impact strength
Thermally deformable and can be cold bent
Applications:
Barrel vaults and skylights
Roof and cladding structures
Conservatories
Railway platform roof covers, waiting halls and open spaces
Colours and dimensions can be selected as required:
Exolon® UV ClimateControl is available in thicknesses of 2-12 mm and in different colours.
Exolon® UV patterned sheets are clear transparent polycarbonate sheets with UV protection on both sides, and a patterned surface. They offer extreme impact strength that exceeds the physical properties of other products of their class. Exolon® sheets resist temperatures of -100 to +120 °C.
Applications:
Typical applications for Exolon® UV patterned sheets include lighting fixtures, luminair covers, balcony guards, wall and door partitions. The sheets offer protection against involuntary breakage and wilfull destruction. The patterned surfaces offer a solution wherever sight screens are required to let in light.
Exolon® AR offers a range of sheets with a non-scratch and chemical-resistant surface. The coating on both sides of Exolon® AR 8099 increases the durability, improves UV stability and minimizes clouding and yellowing. The extremely resistant polycarbonate sheets offer glass-like hardness in combination with the typical impact strength of polycarbonate. Exolon® AR 7099 is a one sided hardcoated sheet which can be used for lamination and printing on the uncoated side. Exolon® AR sheets cannot be cold-bent.
Exolon® AR 5 is a one or two sided hardcoated sheet with 5 years warranty against delamination and weathering which can be used for interior separation walls or flat glazing systems.
Exolon® AR FO is a formable hardcoated sheet. It can be cold bent or drape formed into 2D shapes, vacuum and pressure formed into more complex shapes with moderate radii.
That special 'extra':
10 years warranty against breakage
5 (AR5) or 7 (AR) years' warranty against delamination and weathering
very high resistance to chemicals
high scratch resistance
Applications:
flat machine covers
non-break glazing for buildings
industrial vehicles
Available in:
clear, bronze
The Exolon® FR solid sheet, which has been tested for its fire-resistant properties, is used wherever the use of flame retardant materials is required, for example, in public transport vehicles or in the production of electrical appliances. If, for example, a fire source develops as a result of a short circuit, this can spread quickly. Exolon® FR can significantly reduce the spread of flames compared to other transparent, thermoplastic materials.
Exolon® FR is UL94-V0 rated as of 2 mm thickness, and complies with EN 45545-2 (European fire standard for rail applications) requirements R4, R22, R23 and R24.
Exolon® FR-C is UL94-V0 rated as of 3 mm thickness, and provides improved optical clarity and light transmission.
Typical applications for Exolon® FR sheets include:
Lighting fixtures in railway vehicles or other modes of public transport
Electrotechnical components and guards which have to comply with the following fire protection requirements:
UL94: Fire protection requirements for the use of plastic materials for parts in devices and applications, for example plastic casings, switches, etc.
EN 45545-2 or FAR 25.853: Fulfilment of the fire protection requirements for material use in railway vehicles or in the field of aviation, for example, for lamp covers, linings, etc.
Any application where improved fire behaviour is needed for fire safe solutions
Available types:
Exolon® FR clear 099: in 2 to 5 mm sheet thickness in the format 2050 x 3050 mm
Exolon® FR-C clear 099: in 3, 4, 5 and 6 mm sheet thickness in the format 2050 x 3050 mm
Exolon® FR DX white 139: in 3 mm sheet thickness in the format 2050 x 3050 mm
The sheets offer protection against involuntary breakage and wilful destruction. Exolon® FR sheets can be thermoformed, cold-curved and machined with ease.
The growing traffic on motorways and railways generates an increase in the noise affecting humans and animals. To protect the environment from the impact of contininously increasing noise, Exolon® is becoming more often the material of choice for transparent noise protection barriers along highly frequented motorways, expressways and railways. The Exolon® Silent Sound solid polycarbonate sheets do more than just reduce the noise level. They resist weathering, debris impact from collision as well as vandalism even in minus temperatures. And because they are transparent, they fit seamlessly into their surroundings. To ensure the well-being not only of the residents but also of birds, the sheets can also feature highly effective protection against bird collisions.
Proven quality
Exolon® Silent Sound is a product specially developed for soundwall applications. Noise protection barriers from Exolon® meet the sound technical requirements for noise reduction and the demands of road safety, stability such as form and ageing stability.
At its best due to easy manufacturing
Exolon® Silent Sound can be easily manufactured and makes the hearts of architects beat faster. The solid sheets can be bent cold and also manufactured flat. There are virtually no limits to its design possibilities when you themoform them. The sheets weigh less than conventional building materials. This makes it particularly ideal for use on bridges. You use the sheets quickly and safely without any additional structures or equipment.
That special 'extra':
Anti-graffiti-like according to NF F31-112
Tested wall panels for use on high-speed railways for speeds up to 250 km/h
15 years' warranty on break resistance and optical quality
Noise reduction up to 34 dB (DLR)
Extended UV - for cold bending and flat uses
Tested Safety according to EN-14388/ DIN EN 1794-1, Annex C: Passed/ DIN EN 1794-2, Annex B: Class 3
100% recycable
Applications:
Soundwalls for use along highways and railroads
Available in:
transparent and coloured to customer specification
8/ 10/ 12/ 15/ 18 and 20 mm sheet thickness
Whether in the architectural or decorative area of public, commercial or private environments – it ‘s always about creating the perfect combination of function and aesthetics through an ideal lighting arrangement. Depending on the desired effect, wide diffusion or pinpoint highlights might be required – or even both. Concepts for energy-efficient lighting of buildings must take structural factors into account. They demand system solutions that create a uniform unit through efficient light diffusion.
Bright System Solutions
The Exolon® DX product range offers designers the flexibility to showcase challenging lighting concepts easily and systematically: long, narrow ceiling lights, big or small distances between bulb and covering, or the use of a large number of LEDs are the biggest challenges to uniform light diffusion. Brightness, combined with wide or low diffusion of light or anti-glare control – depending on the system design, the specific sheet types guarantee the functions desired.
Comprehensive Lighting Solutions for Bright Spirits.
Exolon® DX Cool
DX Cool is an impressive bright, white, translucent solid sheet with a cool and fresh colour impression – even for switched-off LEDs. DX is one of the first diffuser sheets in the LED coverage field and has already delighted many users. DX Cool is the white diffuser sheet with the highest hiding power and has one matte and one glossy surface.
Exolon® DX Bright
DX Bright is an opal white, translucent solid sheet with a matte and a glossy surface. Added scattering pigments create a balance between light diffusion and penetrability which is 74% for this type. DX Bright boasts the best balance between light transmission and hotspot lamination.
Exolon® DX High
DX High is another opal white, translucent solid sheet with a matte and bright surface. Special diffusion material ensures lower light diffusion than in the DX Bright. Yet it also boasts more targeted lighting and increased translucence of 84%. DX High is the most efficient of our white diffuser sheets with respect to light transmission with sufficient coverage.
UV, AR, FR, TPA (for UK) types are optional available on request. Ask us for more information.
You'll benefit from:
Extreme high light transmission and high diffusivity at the same time
Colour-true Light Transmission
Resistance to wide range of temperature
Applications:
LED lighting fixtures and luminaires
LED based signage applications
Available in:
1.5/ 2 and 3 mm sheet thickness
Dimension: 2.050 x 1.250 mm
Solid Exolon® SX Sharp sheets are clear polycarbonate sheets with a microstructure optic (patent pending) on one side and gloss surface on the other. It is specifically designed for glare control function in lighting. Exolon® SX Sharp features a combination of high light transmission and light shaping.
Applications:
LED fixtures for functional glare control lighting, luminaires, especially in office lighting
LED retrofits of fluorescent lamps
Controlled forwarding light from any kind of light source
Available in:
3 mm sheet thickness
Dimensions: 3.050 x 1.650 mm
Illuminated advertising puts your advert centre stage
As night falls, large cities transform into a stunning sea of lights. Hotels, bars, restaurants – all are ceaselessly competing to attract visitors and therefore to be noticed among the array of lights. In the out-of-home advertising sector, LED technology is increasingly replacing the traditional illumination of advertising units using neon. Benefits include more intense light strength and the longer service life and/or burning period.
Exolon® UV AdLight makes your brand shine
Homogeneous illumination combined with good light transmission ensure the extensive radiance that is required of modern signage projects based on LED technology. LED hotspots become invisible, even in lean applications like displays.
Design freedom for your ideas
Here, Exolon® UV AdLight scores points for its excellent processing properties, especially thermoforming. As part of your brand's communications, your illuminated advertising slips seamlessly into the overall architectural concept.
Furthermore, the translucent polycarbonate sheet has a matte side and a glossy side, meaning that it can be installed differently depending on the desired effect. Good weather resistance, thanks to the UV protection on both sides, completes the profile.
Highlights:
High light diffusion combined with excellent light transmission
Extreme impact strength
Good fire classification
Applications:
Shop signs
Logos
Profile letters
Pylons
Displays
Available in:
2-5 mm sheet thickness
Dimensions: 2,050 x 3,050 mm