YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Hager Companies
>
CAD
>
Thresholds
Collapse
Hager Companies
Door Hardware
CONTACT INFO
139 Victor St.
St. Louis
, MO
63104
Toll Free:
800-325-9995
Phone:
314-772-4400
https://www.hagerco.com
Request for information
Hager Companies
Contact Us / RFI
CONTENT
SOCIAL
Thresholds
10 inch Saddle Threshold 448S
download:
DWG
view:
PDF
2.25 inch Saddle Threshold 436S
download:
DWG
view:
PDF
2.5 inch Saddle Threshold
download:
DWG
view:
PDF
3 inch Saddle Threshold
download:
DWG
view:
PDF
3 inch Saddle Threshold 418S
download:
DWG
view:
PDF
4 inch Saddle Threshold
download:
DWG
view:
PDF
4 inch Saddle Threshold 404S
download:
DWG
view:
PDF
4 inch Saddle Threshold 410S
download:
DWG
view:
PDF
4 inch Saddle Threshold 411S
download:
DWG
view:
PDF
5 inch Saddle Threshold 412S
download:
DWG
view:
PDF
5 inch Saddle Threshold 413S
download:
DWG
view:
PDF
5 inch Saddle Threshold 427S
download:
DWG
view:
PDF
5 inch Saddle Threshold 492S
download:
DWG
view:
PDF
6 inch Saddle Threshold 415S
download:
DWG
view:
PDF
6 inch Saddle Threshold 417S
download:
DWG
view:
PDF
7 inch Saddle Threshold 430S
download:
DWG
view:
PDF
8 Inch Saddle Threshold 426S
download:
DWG
view:
PDF
8 inch Saddle Threshold 428S
download:
DWG
view:
PDF