Solatube International, Inc.

Daylighting

CONTACT INFO
2210 Oak Ridge Way
Vista, CA 92081-8341
Toll Free: 888-765-2882
Continuing Education Logo

EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

COMPANY OVERVIEW
ALL PRODUCTS

SkyVault Series - Commercial  

The core of the SkyVault Series, our largest tubular daylighting devices, is the M74 DS with 29″ diameter tubes that can be extended up to 100′ long to fill the largest spaces with natural light.

The beauty of the SkyVault is that it's not just a one-size-fits-all solution. With varying combinations of domes and collectors to capture light, modular optical tubing to transfer it, and optional Diffuser and Amplifier components to deliver it into the building, the SkyVault Series is a flexible, high-output solution for any large-volume space.

It all starts with standard domes that are available in both single- and dual-glazed configurations with optional security guards. But then the light capture functionality gets really big with the addition of the innovative SkyVault Collector that significantly enhanced the products ability to capture and redirect low-angle light into the advanced optical tubing while filtering out the heat associated with infrared wavelengths.

The The M74 DS uses unique bottom assembly components to deliver maximum daylight in high-ceiling applications, from the prismatic diffuser to the optional Amplifier, which focuses daylight all the way down to the task area.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

SkyVault Models and Accessories - Commercial  

The SkyVault Series is a line of modular, high output tubular daylighting devices that deliver massive amounts of daylight to large volume spaces with high, open ceilings.

The Solatube M74 DS is the core of the SkyVault Series, and is available with the following pre-assembled configurations:

  • Single-glazed dome assembly

  • Single-glazed dome assembly with security guard

  • Dual-glazed dome assembly

  • Dual-glazed dome assembly with security guard

Tube size ≈ 29 in. (74 cm)
Potential tube length ≈ 100 ft. (30 m)

Applications

  • Airports

  • Convention centers

  • Hospitality

  • Warehouse & Industrial

  • Retail

  • Military

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SkyVault Collector makes it possible to capture significantly more daylight than traditional skylights without heating the building interior. Featuring proprietary Raybender HD, LightTracker and INFRAREDuction Technology, the vertical collector:

  • Maximizes daylight delivery by capturing and redirecting low-angle light downward into the system

  • Minimizes solar heat gain by preventing heat-carrying infrared rays from entering the system

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS
The Solatube M74 DS Amplifier significantly improves the delivery of daylight in high bay and high ceiling applications. Featuring 36 highly reflective facets made of proprietary Spectralight® Infinity material, the cone-shaped amplifier:
  • Reorients daylight to the visual task plane in occupied areas
  • Converts daylight at inefficient angles into useable light for increased optical efficiency of diffuser technologies
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The Single-Glazed Dome Assembly ships pre-assembled with the following components:

  • Outer Dome

  • Curb Cap Flashing

  • Tube Collar

  • Dome Edge Protection Band

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Dome assembly ships pre-assembled with the following components:

  • Outer Dome

  • Curb Cap Flashing

  • Tube Collar

  • Dome Edge Protection Band

  • Security Guard

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Dual-Glazed Dome Assembly ships pre-assembled with the following components:

  • Outer Dome

  • Inner Dome

  • Curb Cap Flashing

  • Tube Collar

  • Dome Edge Protection Band

  • Security Guard

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Dual-Glazed Dome Assembly ships pre-assembled with the following components:

  • Outer Dome

  • Inner Dome

  • Curb Cap Flashing

  • Tube Collar

  • Dome Edge Protection Band

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

SkyVault Series Diffuser Assemblies provide precise control over daylight collected by our optical domes and Spectralight Infinity Tubing. Each is factory-assembled to make field installation quick and easy.

The  Diffuser Assembly comes pre-assembled and easily attaches to extension tubes using the patented Tab-Lock Connection System and Tube Belts. The circular shape is designed for open ceiling applications and the Prismatic lens delivers maximum daylight to the work floor.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Provides unmatched thermal performance. Two climate control discs paired with polycarbonate ring prevent conductive and convective heat transfer. Spectralight® Infinity material inside ring maximizes light transfer.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Extension tubes feature a revolutionary Tab-Lock Connection System with Tube Belts that prevent gaps and eliminate the need for screws and tape. Tubes come in 24 in. and 48 in. lengths.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The optional Security Guard comes pre-installed in specific dome assemblies and consists of stainless steel rods welded into a hexagonal grid riveted into the curb cap turret, creating a visual and physical deterrent at the dome level.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

At times, it may be necessary to reduce the amount of daylight in your big space – during a sporting event or presentation, for instance. Made of the same material as our Spectralight® Infinity tubing the optional SkyVault Daylight Dimmer uses a patented butterfly baffle designed to ensure even light distribution in any position. The SkyVault Dimmer can be fully integrated into virtually any 0-10V digital lighting control system, working both in conjunction with and separately from electrical lighting.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The Trim Ring provides a finished appearance to the installation, covering the cut edge of the roof deck penetration in an open ceiling application.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

SolaMaster Series - Commercial  

With three different domes, varying extension tubing configurations, and both open and closed ceiling options, SolaMaster products provide the versatility for numerous applications and sunlight conditions.

From the 300 DS dome for smaller spaces and retrofits, to the 330 DS with an integrated reflector, and the 750 DS with unique lens technology, you get options to maximize daylight capture no matter your application.

Whatever your roof, whatever your application, Solatube has the flashings to meet all your needs with design and construction that eliminates any chance for leaks.

Open ceiling or closed. Round or square. You get diffuser options to enhance the look of your interior however you choose.

Our new OptiView® DaylightShaping™ diffusers feature state-of-the-art micro-replicated lens technology with pseudo-randomized lens orientation that deliver highly-diffused evenly spread natural light.

SolaMaster's extension tubing, with the world's most reflective surface, provides the length and angles (even 90º bends) to carry light through virtually any space. And it even has optional dimpled sections to smooth the light delivery for optimal visual comfort.

The SolaMaster Series offers accessories that not only control the levels of light let into a building space, but also minimize the level of heat.

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSLEED

The SolaMaster 750 DS is designed to deliver consistent light output throughout the day. It effectively captures low-angle rays in the morning and late afternoon, but rejects high-angle rays at midday to prevent glare, overlighting and overheating.  Perfect for large spaces with open ceilings where a consistent level of light is required during typical work hours.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Warehouses

  • Manufacturing areas

  • Retail spaces

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

SolaMaster Models and Accessories  

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with open ceilings where variances in light levels don't create an issue for occupants.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Lobbies / Atriums

  • Recreation areas

  • Gymnasiums

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SolaMaster 750 DS is designed to deliver consistent light output throughout the day. It effectively captures low-angle rays in the morning and late afternoon, but rejects high-angle rays at midday to prevent glare, overlighting and overheating.  Perfect for large spaces with dropped ceilings where a consistent level of light is required during typical work hours. The new SolaMaster Round Ceiling Fixture features an ultra-low profile with minimal ceiling intrusion that is virtually flush. It provides a new contemporary, modern option for designers to incorporate Solatube daylighting in hard ceiling applications as well as T-Bar applications.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Classrooms

  • Conference rooms

  • Retail spaces

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with dropped ceilings where variances in light levels don't create an issue for occupants. The new SolaMaster Round Ceiling Fixture features an ultra-low profile with minimal ceiling intrusion that is virtually flush. It provides a new contemporary, modern option for designers to incorporate Solatube daylighting in hard ceiling applications as well as T-Bar applications.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Office / Corridors

  • Restaurants

  • Retail spaces

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SolaMaster 750 DS is designed to deliver consistent light output throughout the day. It effectively captures low-angle rays in the morning and late afternoon, but rejects high-angle rays at midday to prevent glare, overlighting and overheating.  Perfect for large spaces with dropped ceilings where a consistent level of light is required during typical work hours.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Classrooms

  • Conference rooms

  • Retail spaces

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with dropped ceilings where variances in light levels don't create an issue for occupants.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Office / Corridors

  • Restaurants

  • Retail spaces

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONS

The SolaMaster 300 DS is a great solution for your smaller or lower ceiling spaces that have a hard or suspended ceiling system, and offers a great solution that works with 16-inch on center framing. Includes Spectralight Infinity, 0-30 Degree Angle Adapter, Softlight Technology Extension Tube and a 2′ x 2′ Metal Transition Box.

  • Tube size ≈ 14 in. (350 mm)

  • Potential tube length ≈ 30 ft. (9 m)

Applications

  • Small offices / Corridors

  • Storage rooms

  • Modular classrooms

  • Restrooms

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Available in 4 in. (100 mm), 6 in. (150 mm), 8 in. (200 mm) and 11 in. (280 mm) high flashing options; used on pitched or flat roof systems

  • The 4 in. (100 mm) high flashing is recommended for most residential applications because of its low profile

  • The 8 in. (200 mm) and 11 in. (280 mm) high flashings are recommended for use on flat commercial roof applications to meet commercial curb height requirements

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Designed for use on all roof curbs for all roof types including any pre-built wood or manufactured metal curb.

  • Designed with a 4 in. counterflash to accomodate insulation needs for 300 DS

  • Cap covers roofing material lapped over top of curb, leaving no exposed edges

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

Our new OptiView® DaylightShaping™ micro-replicated lens technology allows us to modify the lens patterns to achieve differing light distribution spreads for different visual effects. While the opportunities are seemingly endless, we are initially launching three different options:

  • OptiView Superwide provides increased high-angle illumination and extraordinary wall washing.

  • OptiView Wide provides even, horizontal ambient illumination for our most common applications.

  • OptiView Narrow allows highlighting of objects.

Keeping things simple isn't always easy, especially when working with sunlight. With the New OptiView Shaping Diffusers, keeping ceiling planes simple is a given. The new OptiView diffusers provide a contemporary frost-like look no matter which option you choose. They blend harmoniously to the ceiling plane and to each other

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Perfect for replicating the look and style of traditional troffers, the circular Prismatic Diffuser blends into virtually any design for a bright diffusion of natural light. The diffuser snaps on to the bottom tube for easy installation. Available for use on open ceiling models.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Our new OptiView® DaylightShaping™ micro-replicated lens technology allows us to modify the lens patterns to achieve differing light distribution spreads for different visual effects. While the opportunities are seemingly endless, we are initially launching three different options:

  • OptiView Superwide provides increased high-angle illumination and extraordinary wall washing.

  • OptiView Wide provides even, horizontal ambient illumination for our most common applications.

  • OptiView Narrow allows highlighting of objects.

Keeping things simple isn't always easy, especially when working with sunlight. With the New OptiView Shaping Diffusers, keeping ceiling planes simple is a given. The new OptiView diffusers provide a contemporary frost-like look no matter which option you choose. They blend harmoniously to the ceiling plane and to each other.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Perfect for replicating the look and style of traditional troffers, the rectangular Prismatic Diffuser blends into virtually any design for a bright diffusion of natural light. Available for use on closed ceiling models.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Our new OptiView® DaylightShaping™ micro-replicated lens technology allows us to modify the lens patterns to achieve differing light distribution spreads for different visual effects. While the opportunities are seemingly endless, we are offering three different options:

  • OptiView Superwide provides increased high-angle illumination and extraordinary wall washing.

  • OptiView Wide provides even, horizontal ambient illumination for our most common applications.

  • OptiView Narrow allows the highlighting of objects.

Keeping things simple isn't always easy, especially when working with sunlight. With the New OptiView Shaping Diffusers, keeping ceiling planes simple is a given. The new OptiView diffusers provide a contemporary frost-like look no matter which option you choose. They blend harmoniously to the ceiling plane and to each other.

The OptiView diffusers for the closed ceiling fixture come with spring mounting clips for ease of installation as well as removal for cleaning.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Perfect for replicating the look and style of traditional troffers, the circular Prismatic Diffuser blends into virtually any design for a bright diffusion of natural light.

The Prismatic diffuser for the closed ceiling fixture comes with spring mounting clips for ease of installation as well as removal for cleaning.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Allows integration of electrical light for a cleaner ceiling appearance and nighttime illumination, from a single fixture.

  • All-in-one ceiling fixture

  • Dimmable LED

  • CRI:  80

  • 0-10v Controller options

  • High efficiency LED: Lumens/Watt > 100

  • LED rated @ 50,000 hours

  • 10,000 Lumens (330DS & 750DS)

  • 3,250 Lumens (300 DS)

  • 4,000K Temperature

– Available: 300DS, 330DS and 750DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Provides unmatched thermal performance. Two climate control discs paired with polycarbonate ring prevent conductive and convective heat transfer. Spectralight® Infinity material inside ring maximizes light transfer.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

At times it may be necessary to reduce the amount of daylight in a building. The optional 0-10V Daylight Dimmer uses a patented butterfly Design to adjust daylight illumination levels. The 0-10V Daylight Dimmer does not come with a controller.

Lutron® DVTV 0-10V Controller

Individual or multiple Daylight Dimmers can be controlled using 3rd party 0-10V controllers. These can be simple or very complex, depending on the application. Solatube provides a simple option for most applications, the Lutron® DVTV 0-10V Controller. This controller can be ordered in addition to the 0-10V Daylight Dimmer, or a 3rd party controller can be sourced.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Extension tubes can be added in increments of 24 in. (610 mm) or 48 in. (1220 mm) for long runs without sacrificing performance. Spectralight Infinity has the highest reflectivity in the world for the brightest, purest light. Create tube runs of up to 50 ft. (15 m).

  • 300 DS

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Provides superior performance that flexible tubes can't match. An innovative design with three built-in 30 degree angle adapters that give you the flexibility to install around obstacles. Available in 23 in. (580 mm) length.

  • 300 DS

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

Use to raise the height of the Solatube dome on a roof to avoid snow, water, or shading from roof obstructions. Order additional Spectralight® Infinity tubing to accommodate turret height. Available in 12 in. (300 mm), 24 in. (610 mm), 36 in. (900 mm) and 48 in. (1220 mm) sizes.

  • 300 DS

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The SolaMaster® Series features a patented transition box that seamlessly converts the round tubing to a square diffuser. The transition box easily fits into standard commercial ceiling grids. Available in metal.

  • 300 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The SolaMaster® Series features a patented transition box that seamlessly converts the round tubing to a square diffuser. The transition box easily fits into standard commercial ceiling grids. Available in metal or polymeric material.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The SolaMaster® Series features a round ceiling fixture that seamlessly integrates into closed ceilings. It consists of a round metal housing and a square mount plate for hard or suspended ceilings.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

This insulating material helps to reduce condensation in cold climates when the flashing is exposed to a humid interior space. The insulator is affixed to the flashing base and the top tube slips through the opening, which provides a seal between the interior and metal flashing.

  • 300 DS

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

For use with the Solatube 330 DS and 750 DS Open Ceiling Configurations, the trim ring provides a finished appearance to the installation.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

To eliminate unwanted glare or to reduce light output, an optional secondary diffuser can be inserted into the Solatube Daylighting System dome for natural lighting preference.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

This stainless steel bar inserts into the flashing turret across the diameter of the opening. The bar is fastened using rivets and prohibits entry through the dome.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The kit consists of three rivets with protective nylon spacers, which replace dome screws. The dome security kit reduces the possibility of the dome being removed.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Use the Wire Suspension Kit when additional bracing to the structure is required.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Made of galvanized steel, this optional component is designed for use on Class A, B, or C roofs to maintain fire rating.

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The new Solatube Rooftop Fire Glazing accessory was designed to meet the increasing demand for fire protection in wildfire-prone areas.  The Rooftop Fire Glazing is a multi-pane glass disk with a fully tempered top layer and two layers of glass laminated with a PVB interlayer.  The glass make-up meets ANSI Z97.1 safety glazing requirements and incorporates a steel outer ring for peace-of-mind.  The Rooftop Fire Glazing is used in conjunction with the Solatube Dome Edge Protection Band to meet the prescriptive building code requirements for areas located in high fire areas and Wildland Urban Interface (WUI) zones.

The Solatube Rooftop Fire Glazing is available for the SolaMaster Series 300 DS, 330 DS and 750 DS models.  For more information on this product and how it can benefit your project, please contact us.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

This R6 rigid, 1 in. thermal insulation is sealed and taped in the curb cap flashing base, which provides a thermal seal between the metal flashing and building envelope.

  • 300 DS

  • 330 DS

  • 750 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Counter Flashing is compatible with the Solatube 330DS/750DS self-flashings (8" and 11" heights). It is designed to be used on roofs with a single ply membrane (PVC, TPO) or rubberized roof (EPDM). When a membrane boot is placed over the self-flashing, the Counter Flashing covers the exposed edge of the membrane boot at the top of the flashing, creating a water protection barrier. (Note: Solatube does not supply the membrane boot itself.)

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Brighten Up Series - Commercial  

Smaller commercial spaces - corridors, restrooms, nooks, and others—often suffer from lack of natural light because light from windows can't reach them. Solatube's Brighten Up Series is the perfect solution for bringing daylight to unexpected, hard-to-reach areas.

The Brighten Up Series offers two different tubular daylighting devices (160 DS and 290 DS, 10"- and 14"-wide tubes, respectively, with lengths up to 30') to fit different applications and space sizes and fill them with natural light.

To match up with the Brighten Up Series' two device sizes, there are two different sized domes, each of which integrates technologies to maximize the capture of sunlight, even in lower light conditions and geographies.

The Brighten Up Series has leak-proof options to mount its domes on any roof type, from curb caps to flashings for both pitched and non-pitched roofs.

The Brighten Up Series offers the widest variety of diffusers, which can be used with hard, suspended or open ceilings. Attractive design options change commercial spaces from bland to beautiful.

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Brighten Up Models and Accessories  

The Solatube 160 DS is ideal for small spaces like corridors, restrooms and storage areas. It can be utilized with hard, suspended or open ceilings. A great solution for small areas with ceiling heights under 10 ft or where structural issues or aesthetic goals may limit the use of larger diameter tubes. Includes Spectralight® Infinity 0-30 degree angle adapters at roof and ceiling level.

  • Tube size ≈ 10 in. (250 mm)

  • Potential tube length ≈ 20 ft. (6 m)

Applications

  • Small offices

  • Corridors

  • Storage rooms

  • Restrooms

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Solatube 290 DS provides more light than a 160 DS and, in addition to lighting corridors, restrooms and small storage areas, it can be used with hard, suspended or open ceilings. A great solution for  small areas with ceiling heights under 10 ft or where structural issues or aesthetic goals may limit the use of larger diameter tubes. Includes Spectralight® Infinity 0-30 degree angle adapters at roof and ceiling level.

  • Tube size ≈ 14 in. (350 mm)

  • Potential tube length ≈ 30 ft. (9 m)

Applications

  • Small offices

  • Corridors

  • Storage rooms

  • Restrooms

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Subtle beauty.

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

A Ventilation Add-on Kit combines daylighting and ventilation into one attractive fixture ideal for areas like single occupancy restrooms or high humidity areas, the streamlined design also leaves the ceiling looking orderly and uncluttered. The exhaust duct separates above the ceiling plane so there is no air exhaused through the reflective tubing. Exhaust ducting and roof vent cap sold separately.

  • 160 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Designed for flat and low-slope roofs with pitches of 3:12 or less. Seamless, one-piece steel construction prevents leaks by eliminating weak points that may separate  and allow water to enter.

  • Available in 4 in. (100 mm) or 6 in. (150 mm) heights

  • Use 6 in. (150 mm) for areas prone to heavy snow loads

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Designed for roofs with a slope of  4:12 and steeper. Seamless, one-piece steel construction prevents leaks by eliminating weak points that may separate  and allow water to enter.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS
  • Seamless, one-piece steel construction prevents leaks by eliminating weak points that may separate  and allow water to enter

  • Malleable corrugated aluminum counterflashing can be formed to virtually any Spanish tile or flat tile roof profile and painted to match

  • Pitched or no pitch models are available

 

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS
  • Designed for use on all roof curbs for all roof types

  • For use with pre-built wood or fabricated metal curb built by others

  • Designed with a 4 in. counterflash to accommodate insulation needs

  • Cap covers roofing material lapped over top of curb, leaving no exposed edges

 

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Our new OptiView® DaylightShaping™ micro-replicated lens technology allows us to modify the lens patterns to achieve different light distribution spreads for different visual effects. While the opportunities are seemingly endless, we are initially launching two different options for our Brighten Up Series:

  • OptiView Superwide provides increased high-angle illumination and extraordinary wall washing.

  • OptiView Wide provides even, horizontal, ambient illumination for our most common applications.

  • OptiView Narrow allows highlighting of objects.

Keeping things simple isn't always easy, especially when working with sunlight. With the New OptiView Shaping Diffusers, keeping ceiling planes simple is a given. The new OptiView diffusers provide a contemporary frost-like look no matter which option you choose. They blend harmoniously to the ceiling plane and to each other.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Stunningly simple frosted design

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Smooth rounded design.

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Classic, cascading style.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Every Solatube Daylighting System comes with our standard Vusion Diffuser, which features a white rim and clear, dimpled surface with views into the tubing.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Allows integration of electrical light for a cleaner ceiling appearance and nighttime illumination, from a single fixture.

  • All-in-one ceiling fixture

  • Dimmable LED

  • 3250 Lumens / 4,000K Temperature

  • CRI:  80

  • 0-10v Controller options

  • High efficiency LED: Lumens/Watt > 100

  • LED rated @ 50,000 hours

– Available: 290DS

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

This add-on easily attaches to the inside of the system's tubing to deliver lighting for nighttime use. It also prevents unnecessary clutter on your ceiling because it uses the same space as a Solatube Daylighting System.
The lighting kit works with either LED or incandescent bulbs. The 160 DS light fixture holds one bulb. The 290 DS light fixture holds two bulbs. The maximum watts allowable in either fixture is 23 watts.

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

At times it may be necessary to reduce the amount of daylight in a building. The optional 0-10V Daylight Dimmer uses a patented butterfly Design to adjust daylight illumination levels. The 0-10V Daylight Dimmer does not come with a controller.

Lutron® DVTV 0-10V Controller

Individual or multiple Daylight Dimmers can be controlled using 3rd party 0-10V controllers. These can be simple or very complex, depending on the application. Solatube provides a simple option for most applications, the Lutron® DVTV 0-10V Controller. This controller can be ordered in addition to the 0-10V Daylight Dimmer, or a 3rd party controller can be sourced.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Extension tubes can be added in increments of 24 in. (600 mm) to extend tube runs to the desired length without sacrificing performance. Our unique telescoping tubing system allows for easy adjustment in the field so tubing rarely has to be cut. Spectralight® Infinity Tubing has the highest reflectivity in the world making it possible to create extensive tube runs of up to 20 ft. (6 m) for the Solatube 160 DS and up to 30 ft. (9 m) for the Solatube 290 DS.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Provides superior performance that flexible tubes can't match. An innovative design with three built-in 0-30 degree angle adapters allows you to create a full 90 degree turn, Gives the flexibility to install around obstacles and bring daylight deep into the interior of lower floors. Due to the high reflectivity of Spectralight® Infinity Tubing, there is only a 5% light loss for each full 90 degree turn. Available in 23 in. (580 mm) length.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

This insulating material helps to improve thermal performance and reduce condensation between the tubing and flashing in cold climates when the insulator is affixed to the flashing base prior to installation and hugs the top tube as it slips through the opening int he roof deck providing a seal between the interior and metal flashing.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Use to raise the height of the Solatube dome on a roof to avoid snow, water, or shading. Order additional Spectralight® Infinity Tubing to accommodate turret height. Available in 2 in. (50 mm), 4 in. (100 mm), 12 in. (300 mm), 24 in. (600 mm), 36 in. (900 mm) and 48 in. (1200 mm) sizes.

*It is recommended that you order a 0-90 degree Angle Adapter if you are using a turret extension of 12 in. or higher.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOS

Made of aluminized steel, this optional component installs onto the dome ring and is designed for use on Class A, B or C roofs to maintain fire rating.

  • 160 DS

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The new Solatube Rooftop Fire Glazing accessory was designed to meet the increasing demand for fire protection in wildfire-prone areas.  The Rooftop Fire Glazing is a multi-pane glass disk with a fully tempered top layer and two layers of glass laminated with a PVB interlayer.  The glass make-up meets ANSI Z97.1 safety glazing requirements and incorporates a steel outer ring for peace-of-mind.  The Rooftop Fire Glazing is used in conjunction with the Solatube Dome Edge Protection Band to meet the prescriptive building code requirements for areas located in high fire areas and Wildland Urban Interface (WUI) zones.

For more information on this product and how it can benefit your project, please contact us.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Meets High Velocity Hurricane Zone requirements for Coastal Florida and other hurricane prone areas. This high impact-resistant inner dome can also be added to any installation for extra protection from extreme forces.

  • 160 DS

  • 190 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Roof Vent Cap is designed for use with the Ventilation Add-On Kit (sold separately). It comes with a gravity damper to prevent back flow and is a necessity if no current vent exists.

* Ventilation Add-On Kit sold separately

  • 160 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

This R6 rigid, 1 in. thermal insulation is sealed and taped to the underside of the curb cap to provide a thermal barrier between the curb cap and curb cavity. It helps to improve thermal performance and mitigate condensation within the curb cavity, specifically at the underside of the curb cap.

  • 290 DS

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Allows any of our self-flashings to be modified in the field for installation on a standing seam metal roof.

330 DS-O
330 DS-C
750 DS-O
750 DS-C

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Solatube and LEED  

If you would like to receive the Solatube LEED Application Guide, please email us.

Rated 5 based on 1 product reviews