The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.
Smaller commercial spaces - corridors, restrooms, nooks, and others—often suffer from lack of natural light because light from windows can't reach them. Solatube's Brighten Up Series is the perfect solution for bringing daylight to unexpected, hard-to-reach areas.
The Brighten Up Series offers two different tubular daylighting devices (160 DS and 290 DS, 10"- and 14"-wide tubes, respectively, with lengths up to 30') to fit different applications and space sizes and fill them with natural light.
To match up with the Brighten Up Series' two device sizes, there are two different sized domes, each of which integrates technologies to maximize the capture of sunlight, even in lower light conditions and geographies.
The Brighten Up Series has leak-proof options to mount its domes on any roof type, from curb caps to flashings for both pitched and non-pitched roofs.
The Brighten Up Series offers the widest variety of diffusers, which can be used with hard, suspended or open ceilings. Attractive design options change commercial spaces from bland to beautiful.








