Fall Protection
Tie Down's 10 ft. Universal Guardrail is designed with the needs of professionals in mind, providing a better alternative to active fall protection systems. With its powder coat painted safety yellow finish, the Universal Guardrail stands out as a highly visible safety measure on any job site. Its vibrant color enhances visibility, ensuring that workers can easily identify and navigate around the guardrail. One of the key features of the Universal Guardrail is its versatility. It is specifically engineered to fit over 95% of competitor bases available in the market. The multi-pin slot feature allows for easy adjustment and compatibility with a variety of bases from different manufacturers. This eliminates the need for specific or proprietary bases, making it a flexible and cost-effective solution. The Universal Guardrail provides exceptional freedom of movement, allowing workers to perform their tasks without hindrance. Unlike active fall protection systems that require harnesses and lanyards, this guardrail system doesn't restrict movement or interfere with the job at hand. Workers can work with ease and efficiency, maximizing productivity and minimizing disruptions.
This comprehensive package contains everything you need to establish a robust and secure fall protection system, eliminating the hassle of sourcing individual components. With this kit, you can swiftly and efficiently set up reliable fall protection, saving both time and effort. The ZipRail Complete Kit is designed for easy setup on various structures, whether it's parapet walls or flat roof edges. Its adaptable nature ensures that it can be configured to meet the specific requirements of your job site, providing a tailored solution. With the ability to safeguard areas up to 355 ft. or 420 ft. (depending on the specific kit), workers can move freely with confidence, significantly reducing the risk of falls and enhancing overall safety. Its intuitive operation requires minimal training, allowing for quick implementation and maximum benefits without unnecessary complications or delays.
Penetrator Mobile Fall Protection
The Penetrator Mobile Fall Protection Cart by Tie Down is the lightest mobile fall protection system available on the market. This system penetrates a surface while ensuring minimal injury to workers.
When set up properly, the Penetrator Mobile Fall Protection System is intended for a maximum of 3 people for a fall arrest and 2 for fall restraint (averaging a combined weight of no more than 310 lbs. per person). No more than 5 persons should be hooked up at one time. When used with a body harness, the maximum arresting force is limited to 1,800 lbs. and the free-fall height should be no more than 6 feet.
As pioneers in crafting exceptional mobile fall protection systems, we proudly introduce the PX5 Sentinel – a versatile and efficient solution designed to protect up to seven workers simultaneously. Its impressive capacity secures 5 workers in fall arrest and 2 in restraint, guaranteeing comprehensive on-site safety. Weighing less than 1300 lbs., it effortlessly combines protection and mobility. Crafted for easy integration across various surfaces, including concrete, EPDM, and TPO roofing applications, the PX5 Sentinel proves its adaptability in diverse work environments. Equipped with premium flat-free tires, front locking tow handle, rolled goods rack, forklift pockets, and more, it's a system that ensures both safety and efficiency. The PX5 Sentinel meets OSHA 1926.502 and ANSI/ASSE Z359.6-2009(D) standards, ensuring peace of mind and adhering to the highest industry benchmarks. Additionally, valuable add-ons like a fire extinguisher holder, a material box with locking door, weather strip, and heavy-duty hinge, and an optional rescue winch offering 100 ft. of galvanized liftline enhance equipment security. Crafted with precision and quality raw materials made in the USA, the PX5 Sentinel is a reliable partner for any job site. Its large footprint of 48" x 90" provides ample working space while delivering exceptional protection.
Tie Down Safety
Tie Down's Commercial Roof Anchor is a reliable, easy-to-install, and versatile solution for ensuring the safety of workers in environments where fall protection is essential. Its robust construction and regulatory compliance make it a valuable addition to your safety equipment arsenal. Crafted from durable steel and featuring a galvanized finish, this roof anchor is engineered to provide a secure and dependable attachment point for various fall protection systems. This anchor is a versatile addition to your safety equipment. It can be employed as a crucial component of a fall arrest system or for tasks like window washing, ensuring safety for workers in high-risk environments. The Commercial Roof Anchor is designed to work seamlessly with a range of fall protection equipment, including retractable lifelines, vertical lifelines, rope grab units, and horizontal lifeline systems. Its versatility makes it suitable for various applications. This anchor meets compliance with OSHA 1910 and OSHA 1926 Subpart M regulations, giving you peace of mind regarding safety and regulatory adherence. The roof anchor extends through the roof, making it accessible during and after construction. Its design ensures that it fits a wide range of fall protection applications. The riser height can be adjusted from 8 in. to 36 in., providing flexibility to meet your specific needs.
Complying with OSHA 1926.502(b)(1) standards, Tie Down's Steep Slope Guardrail is engineered for top-tier safety on steep roofs. Crafted with meticulous attention to quality, this guardrail system combines high-grade materials made in the USA, ensuring exceptional corrosion resistance and long-lasting durability. Adaptability is at the core of this guardrail's design, offering five adjustable pitch positions ranging from 4/12 to 16/12. This versatility enables you to confidently work on a variety of roof slopes while maintaining precise positioning and utmost safety. Each Steep Slope Guardrail includes an extra wing nut and bolt, adding convenience and flexibility during installation and adjustment. With a maximum spacing of 8 ft., it ensures ample coverage and security. This robust system can handle the demands of the job, supporting both worker safety and efficient construction processes. The adjustable rail brackets simplify attachment to standard 2 x 4's, ensuring a snug fit and streamlining installation. This system comes with two per master carton.
Tie Down's 10 ft. Universal Guardrail is designed with the needs of professionals in mind, providing a better alternative to active fall protection systems. With its powder coat painted safety yellow finish, the Universal Guardrail stands out as a highly visible safety measure on any job site. Its vibrant color enhances visibility, ensuring that workers can easily identify and navigate around the guardrail. One of the key features of the Universal Guardrail is its versatility. It is specifically engineered to fit over 95% of competitor bases available in the market. The multi-pin slot feature allows for easy adjustment and compatibility with a variety of bases from different manufacturers. This eliminates the need for specific or proprietary bases, making it a flexible and cost-effective solution. The Universal Guardrail provides exceptional freedom of movement, allowing workers to perform their tasks without hindrance. Unlike active fall protection systems that require harnesses and lanyards, this guardrail system doesn't restrict movement or interfere with the job at hand. Workers can work with ease and efficiency, maximizing productivity and minimizing disruptions.
The Guardrail Toe Board Kit by Tie Down offers an affordable solution for keeping tools and other objects from rolling off to lower levels. When people work in the vicinity of an unprotected or leading edge, the risk of kicking items off of the roof or elevated platform is heightened. The OSHA toeboard requirements include incorporating them when employees on lower levels could be exposed to falling objects. This Toe Board Kit fits the OSHA toeboard height requirements of 3.5 inches and withstanding 50 pounds of force. The out-of-the-box solutions offers compliance, quick installation, and maintenance-free application. Choose this product to complete your safety guardrail system. Tie Down maintains high standards and quality controls using quality raw materials and component parts made in the USA.
The Tie Down Guardrail Stack Pallet Kit provides a convenient and efficient solution for storing and transporting guardrails and universal bases. The kit includes a sturdy pallet with a metal frame that is designed to securely hold up to 11 guardrails and 12 universal bases. The guardrails are designed to stack, allowing for easy loading from either the side or the end of the pallet. The Stack Rack, featuring a durable metal frame, enables multiple pallets to be stacked up to three racks high, optimizing storage space. With this kit, organizing and moving guardrails and bases is a breeze, ensuring easy accessibility and reducing clutter on job sites.
Built to endure the toughest job site conditions, the Guardrail Base Dolly is your dependable companion for handling Universal Guardrail Bases. Its robust construction ensures exceptional durability, guaranteeing reliable support for your guardrail system over the long haul. Equipped with top-quality flat-free tires, this dolly effortlessly glides across various terrains without the risk of punctures or flats. The Guardrail Base Dolly streamlines the setup of your Universal Guardrail system by allowing you to transport up to 2 bases at a time. This not only saves time but also reduces effort during installation. Designed with portability in mind, this dolly weighs a mere 61 lbs. Its compact and lightweight design ensures easy transport and convenient storage, maximizing efficiency on the job site. Experience enhanced mobility with the dolly's ergonomic handle, which enables you to maneuver effortlessly through tight spaces, improving overall job site mobility.
Tie Down's Guardrail Toe Board Bracket is your assurance of OSHA-compliant fall protection. Designed to meet OSHA's stringent standards, this bracket ensures your workplace is safe by preventing objects from falling off unprotected edges. Its versatility shines through with compatibility for 2x4 attachments, allowing you to tailor your guardrail and toeboard system to your specific needs. Crafted from galvanized steel, it embodies exceptional durability and resilience, capable of handling the demands of any job site, including outriggers and multiple-angle configurations. Rigorously tested and certified by third parties, you can trust this bracket to meet industry standards and deliver the safety your workers deserve. Plus, it comes complete with all the necessary hardware for installation, ensuring a seamless setup process.
Brake Kit
TP-400 Complete Carriage Wheel Kit
TP 250 Complete Drum Assembly
Designed to effortlessly raise job site materials using any extension ladder, simplify material handling tasks with Tie Down's Hoisting Wheel with Long Handle. Ideal for painters, electricians, roofers, and siding contractors, the hoisting wheel with long handle also works on scaffolding platforms. Built for strength, these ladder accessories are rated to raise up to 300 lbs., ensuring reliable performance and robust lifting capabilities. Accommodating ropes ranging from ½ inch to 1 inch, the Hoisting Wheel offers compatibility and adaptability by integrating with existing equipment. This includes the utilization of the same wheel as the Hoisting Wheel with Hook, allowing you to seamlessly switch between handle options and optimize your material handling operations.
Tie Down's Ladder Hook with Wheel offers a secure and efficient solution for safe rooftop access, catering to various applications like roofing, maintenance, and construction projects. Designed with stationary wheels that provide controlled movement and precise ladder placement, this tool ensures optimal stability when transitioning over a roof's peak. Attaching the Ladder Hook is a straightforward process: secure it to the ladder's two top rungs or the ladder extension and simply roll or slide the ladder, allowing the ladder hooks to pass over the roof's peak. For maximum stability and support, it's recommended to use two Ladder Hooks per ladder. This setup ensures a sturdy connection between the ladder and the roof. It features yellow zinc-plated steel construction, guaranteeing extended durability and a longer service life. With an impressive weight capacity of 500 lbs. (250 lbs. per ladder hook), this tool supports the safe use of heavy tools and equipment during rooftop tasks, providing peace of mind for users dealing with varying loads. The Ladder Hook incorporates a T-bar with a rubber grip to protect the roof surface and maintain a secure grip during use, preventing damage while ensuring a safe working environment.
A versatile 2-in-1 solution designed to enhance safety on various job sites, this innovative guardrail system can be securely attached to both parapet walls and concrete roof slabs, providing a flexible and comprehensive fall protection solution. This system can be easily set up in diverse work environments, saving you valuable time and effort while ensuring top-notch safety. The Parapet Wall and Universal Guardrail System isn't limited to one area; it's designed to provide effective fall protection on exposed floors, walkways, decks, and other locations where safety guardrails are essential. With seamless integration into existing structures or new construction projects, it delivers a cohesive and dependable safety solution. Prioritizing worker safety, this guardrail system offers a stable and reliable barrier that helps prevent accidents and falls in elevated work areas. Whether you're on a bustling construction site or a meticulous maintenance project, its adaptability ensures safety wherever it's needed.
The Yellow Perimeter Warning Line Pennant Set by Tie Down Engineering includes a caution stencil on the warning line yellow flags, reading, "Danger Men Working." This Perimeter Warning Line Pennant Set complies with OSHA 1926.501(b)(1) and was designed for the Tie Down Galvanized Warning Line System. But, this product also works with any perimeter warning line system! This warning line flag set includes a 60 ft. high-strength rope with yellow vinyl safety pennant flags. The durable warning lines are easy to use and quick to set up. Tie Down Engineering maintains high standards and quality control through quality raw materials and components made in the USA.
Tranzsporter Platform Hoist
The TP250 TranzSporter by Tie Down is a ladder hoist that lifts shingles and other materials quickly and safely. The TP250 hoists up to 250 lbs. at one time and can reach up to 44 feet. With its designed durability, the TranzSporter is a market leader and best-in-class product. The TranzSporter ladder hoist, sometimes called a laddervator, lifts shingles to the roof while eliminating the dangers of workers lifting by hand. The hoist and track section assembles easily and offers ease of use. The foot pedal and handle brake controls allow for easy and straightforward use while keeping workers safe with the safety mechanisms preventing falls. An optional 4 ft. or 8 ft. track extension can be added to the ladder hoist, allowing a maximum height of 44 ft. The TP250 TranzSporter makes for an ideal ladder hoist for moving shingles, felt, insulation, and other materials to hard-to-reach areas. The new collapsible carriage comes with cam followers for better tracking. The carriage features an aluminum deck and flap for lightweight durability. The rolled goods bracket pins into the carriage. The TranzSporter comes in 3 different motors: Lifean gas engine, Honda gas engine, or electric motor. The solar panel saddle carriage accessory lifts solar panels without damaging the panels or the roof. Tie Down maintains high standards and quality controls using quality raw materials and parts made in the USA..
The TP400 TranzSporter by Tie Down Safety is a ladder hoist that quickly and safely lifts shingles and other materials. The TP400 hoists up to 400 pounds at one and reaches 28 feet. The TranzSporter is a market leader and best-in-class product with its designed durability. The TranzSporter ladder hoist, sometimes called a laddervator, lifts shingles to the roof while eliminating the dangers of workers lifting by hand. The hoist and track section assembly easily and offer ease of use. The foot pedal and handle brake controls allow for easy and straightforward use while keeping workers safe with the safety mechanisms preventing falls. An optional 4' or 8' track extension can be added to the ladder hoist, allowing a maximum height of 44'.
The TP400 TranzSporter makes for an ideal ladder hoist for moving shingles, felt, insulation, and other materials to the hard-to-reach areas. The new collapsible carriage comes with cam followers for better tracking. The carriage features an aluminum deck and flap for lightweight durability. The rolled goods bracket pins into the carriage. The TranzSporter comes in 3 different motors: Lifean gas engine, Honda gas engine, or electric motor. The solar panel saddle carriage accessory lifts solar panels without damaging the panels or the roof. Tie Down Safety maintains high standards and quality controls using quality raw materials and component parts made in the USA..
Solar/Plywood Panel Saddle Carriage Allows lifting of up to four solar panels or plywood sheets. Unique design allows panels to roll off towards the contractor, preventing leaning while on the roof top. Requires roof top anchoring; straps included
With a height of 8 feet, the TranzSporter Track Sections by Tie Down offer excellent stacking capabilities, allowing for a total height of up to 44 feet when combined with the 4-foot base. Designed for versatility, the 8-foot track is compatible with the TranzSporter TP250 and TP400 models, as well as Tie Down's other hoisting ladder, the TranzVolt. Weighing only 21 lbs., the 8-foot track sections are lightweight and portable. This makes transportation and setup hassle-free, allowing for easy maneuverability on the job site. The TranzSporter Track Sections are manufactured with high standards and undergo rigorous quality controls. Utilizing top-notch raw materials and component parts made in the USA, these track sections ensure reliable performance and durability.
TP-250 Complete Carriage Wheel Kit
Brake Kit
TP-400 Complete Carriage Wheel Kit
TP 250 Complete Drum Assembly
TP 400 Complete Drum Assembly
Splice Plate Kit
Nuts and Bolts only (16 ea.)
Drive Belt (51" V-Belt)
The updated TranzVolt G2 surpasses previous models. With an extended two-year warranty, the TranzVolt G2 system is designed to withstand demanding job site conditions. This eco-friendly and cost-efficient product now utilizes AmSteel-Blue high-performance 12-strand single braid of 100% DyneemaA® fiber cable, which has extremely low stretch, superior flex fatigue, and wear resistance, and no longer requires fuel and oil. The TranzVolt G2 Roofing Kit is a great tool for lifting materials, such as shingles, rolled goods, tools, and bulk roofing materials, in tight spots or when low-noise ordinances are being enforced. It carries material 44 ft. high at a rate of 2 ft. per second, reaching the height of a two-story building in under 25 seconds. Using two standard Milwaukee Brand 18V rechargeable batteries, the Roofing Kit lifts up to 250 lbs. for eight hours.
Tranzsporter Wall Jack
The Wall Jacks by Tie Down offer the safest and most efficient way to lift walls into a vertical position. These wall lifting jacks are constructed of heavy-duty steel tubing and are available in 16 ft., 20 ft., and 23 ft. lengths. After lifting the walls, the Wall Jack combined with the Wall Brace secures the wall into a vertical position. This product safely lifts sheathed walls up to 70 ft. tall. The 10 ft. adjustable brace uses a heavy-duty, 1 in. zinc-plated steel square tube. The head has a 12 in. long ¾ in. diameter fast turn screw and the foot offers a 360° swiveling bracket with no wobble. Tie Down maintains high standards and quality controls using quality raw materials and component parts made in the USA.
Manufactured Housing
Designed to be placed under and support steel piers that hold up your mobile home, Tie Down's ABS Foundation Pads offer an innovative and efficient solution for your foundation needs. These pads are lighter than traditional concrete, leading to labor and cost savings during installation. With larger pad sizes, they increase spacing, saving valuable time and materials. Environmentally conscious, these foundation pads are made from recycled materials, contributing to sustainability efforts. Their stackable design allows for easy expansion, creating larger pad areas and wider pier spacing, ideal for various applications. The ABS Foundation Pads come in both single and multi-pad configurations, catering to different soil capacities. They are approved for use by HUD 3285.312(3) and are listed and labeled by RADCO #1345, ensuring compliance with industry standards.
Designed to be placed under and support steel piers that hold up your mobile home, Tie Down's ABS Foundation Pads offer an innovative and efficient solution for your foundation needs. These pads are lighter than traditional concrete, leading to labor and cost savings during installation. With larger pad sizes, they increase spacing, saving valuable time and materials. Environmentally conscious, these foundation pads are made from recycled materials, contributing to sustainability efforts. Their stackable design allows for easy expansion, creating larger pad areas and wider pier spacing, ideal for various applications. The ABS Foundation Pads come in both single and multi-pad configurations, catering to different soil capacities. They are approved for use by HUD 3285.312(3) and are listed and labeled by RADCO #1345, ensuring compliance with industry standards.
Accessory Hardware
Tie Down's Latch Sav'r provides a durable and reliable solution to protect your outswing doors. Crafted from high-quality stainless steel or featuring a white powder coat finish, this latch offers exceptional resistance to corrosion and environmental factors, ensuring long-lasting performance. Not only does it safeguard your door, but it also conceals existing damage like scratches and dents, providing a discreet way to minimize their appearance. Installation is hassle-free - simply remove the door lock, place the latch plate behind it, and reattach the lock securely. With the Latch Sav'r, you can enhance your door's protection, extend its lifespan, and maintain its pristine appearance with ease.
Tie Down's versatile Skirt Hang'R is designed for easy attachment to the rim joist, providing exceptional support for your siding project. Pre-drilled and slotted for effortless adjustment, the Skirt Hang'R streamlines the installation process, saving you valuable time and effort. Crafted from galvanized steel, this Skirt Hang'R is built to withstand the elements and ensure long-lasting performance, making it a durable investment for a lifetime of use. You have the option to mount it directly to the back rail or utilize the Skirt Hang'r for added support rails, ensuring a secure and stable installation. By using Tie Down's Skirt Hang'R, you can effectively prevent vinyl-to-vinyl expansion and contraction problems, eliminating potential gaps and enhancing the overall appearance of your siding. Additionally, its design prevents water from accumulating between the siding and trim wall cavities, further safeguarding your property from potential water damage.
Manufactured Housing Anchors
Tie Down's J Rod Concrete Anchor is a specialized solution for robust concrete anchoring needs. Crafted for installation during the concrete pouring process, this anchor features a unique J hook that conveniently attaches under rebar, ensuring exceptional stability and reliability. Choose between a sleek black paint or galvanized finish to suit your preferences and requirements. Available in versatile options, including 12 in. and 8 in. lengths, with the added choice of a swivel head variant, this anchor caters to a variety of construction demands. Boasting a substantial load capacity of up to 4725 lbs. per anchor, the J Rod Concrete Anchor assures steadfast support for a range of applications. Designed specifically for wet concrete installation, it's an indispensable component for ensuring the longevity and strength of your concrete structures.
Tie Down's J Rod Concrete Anchor is a specialized solution for robust concrete anchoring needs. Crafted for installation during the concrete pouring process, this anchor features a unique J hook that conveniently attaches under rebar, ensuring exceptional stability and reliability. Choose between a sleek black paint or galvanized finish to suit your preferences and requirements. Available in versatile options, including 12 in. and 8 in. lengths, with the added choice of a swivel head variant, this anchor caters to a variety of construction demands. Boasting a substantial load capacity of up to 4725 lbs. per anchor, the J Rod Concrete Anchor assures steadfast support for a range of applications. Designed specifically for wet concrete installation, it's an indispensable component for ensuring the longevity and strength of your concrete structures.
Specifically designed to be bolted to an expansion sleeve embedded in existing concrete slabs, Tie Down's Double Head Anchor with Concrete Expansion Bolt ensures steadfast stability for various applications. Versatility is at its core, making it ideal for securing equipment, structures, and fixtures in a wide range of industries and settings. Crafted from durable materials, including galvanized steel and black paint finish, the Double Head Anchor is engineered to withstand the demands of different environments, providing long-lasting performance you can trust. Installing the anchor is hassle-free as it securely attaches to the expansion sleeve, streamlining the process of anchoring onto an existing concrete slab. The combination of the double-head design and the concrete expansion bolt guarantees exceptional stability and security, preventing any unwanted movement or displacement.
Enhance the strength and reliability of your construction projects with Tie Down's Double Tension Head. This advanced tensioning system is a standard feature on all our tension head anchors, ensuring maximum performance and security for both frame and roof ties. The Double Tension Head is engineered to withstand tough conditions and provide exceptional tensioning capabilities. The strap bolts are designed with a square lock head, securely locking every fourth of a turn, guaranteeing a firm and steadfast connection. Choose from two durable finish options: a sleek black paint finish or a corrosion-resistant galvanized finish, both ensuring long-lasting protection and enhanced durability.
Tie Down's Iron Root Double Head Manufactured Home Earth Anchors are expertly designed to deliver exceptional anchoring performance, specifically tailored for uplift and frame tie applications. Featuring a double-headed configuration, these anchors ensure robust attachment for both sidewall and I-beam connections. This innovative design opens doors to a variety of strapping and attachment options, including slotted bolts. The double-headed nature of these anchors facilitates the use of two bolts, enhancing their structural integrity. The plates are positioned in front of the Iron Root anchors, making them ideal for frame attachment in wind zones 2 and 3, providing reliable security against lateral forces. This design offers remarkable versatility across different wind zones, offering the necessary adaptability to varying conditions. With a 6 in. or 7 in. helix, these anchors are engineered to provide optimal grip and stability in the soil. They are specifically engineered for use within soil classes 4A and 4B, ensuring a dependable anchoring solution for various ground conditions.
Available in a sleek black paint finish or the specialized galvanized option (via special order), Tie Down's Deep Set Anchors combine stabilization and anchoring in one design, resisting lateral movement through the soil. With a one-year warranty, Deep Set Cap Anchors eliminate the need for a separate stabilizer plate, streamlining the installation process and saving you valuable time. The utilization of a soil torque probe to classify the soil is required for installation. The I and J versions boast premium 7-inch lengths with specialized teeth for enhanced soil penetration, ensuring superior strength and performance. The K and L variants offer 6-inch options, providing an economical yet reliable choice for your stabilization needs. From premium to economy, Tie Down's Deep Set - Cap Anchors/Stabilizers offer a dependable range of solutions tailored to your specific requirements.
Tie Down's Eye Anchors offer a versatile and dependable solution for securing a wide range of items, making them an essential addition to various outdoor projects. Whether it's anchoring trees, pool covers, tents, canopies, boats, airplanes, fencing, playground equipment, carports, awnings, outdoor decorations, or antennas, these anchors prove their reliability. They have been effectively utilized to secure dog enclosures, swing sets, and sheds, providing stability without the need for storm-prone areas. Available in both black paint and galvanized finishes, these anchors boast durability and visual appeal. With a 1-year warranty, they provide assurance of quality and performance. Installation is hassle-free - simply screw the anchor into the ground. The strength of the anchor's hold varies based on soil conditions, making them adaptable to various environments. Rope, cable, or ratchet straps can be used to ensure a secure attachment. Tie Down offers standard sizes for convenience, but also welcomes custom orders for anchors tailored to specific needs. The anchors come with the choice of either a 1/2-inch or 5/8-inch rod and a 4-inch or 6-inch helix, allowing for versatility in applications.
Tie Down's Swivel Head Adapter converts any existing eye anchor into a tension head anchor. With its black paint finish enhancing its durability, this adapter opens new possibilities for secure installations. The kit includes two slotted bolts and nuts, ensuring you have all you need for a seamless upgrade to a tension head anchor configuration. With this adapter, you can conveniently adapt your existing anchors to meet the demands of tensioning tasks, offering increased versatility on the job..
Tie Down's versatile All Purpose Light Duty Anchor Kit is specifically designed for light-duty use, making it perfect for tasks that require up to 500 lbs. of ultimate holding power on each anchor. The kit includes four 15-in. painted anchors, each boasting an impressive 500 lb. ultimate holding power. These anchors are strategically placed on corners, providing stability and security. The inclusion of eight 1/8-in. galvanized clamps further reinforces the setup, ensuring a robust and dependable connection. To further enhance its utility, the kit offers 50 feet of 1/8-in. galvanized aircraft cable. This versatile cable can be cut to the desired length, allowing you to connect anchors together or use them individually. The cable's galvanized construction ensures durability and resistance to corrosion, ensuring its reliability over time. The All Purpose Light Duty Anchor Kit caters to a wide range of needs, from securing outdoor furniture and equipment to anchoring temporary structures. Its ease of use and comprehensive contents make it an essential addition to your toolkit. Whether you're in need of individual anchor points or a connected system, this kit provides the flexibility to adapt to your requirements.
Specialty Anchors
Tie Down's versatile Storage Building Anchor Kit is specifically designed for medium-duty use, making it perfect for tasks that require up to 2,400 lbs. of ultimate holding power on each anchor. The kit includes four 30-in. painted anchors, each boasting an impressive 2,400 lb. ultimate holding power. These anchors are strategically placed on corners, providing stability and security. The inclusion of eight 1/8-in. galvanized clamps further reinforces the setup, ensuring a robust and dependable connection. To further enhance its utility, the kit offers 60 feet of 1/8-in. galvanized aircraft cable. This versatile cable can be cut to the desired length, allowing you to connect anchors together or use them individually. The cable's galvanized construction ensures durability and resistance to corrosion, ensuring its reliability over time.
3 - 1/2" X 15" Eye Anchors w/30' of Arbor Tie
Tie Down's Cross Drive Rock Anchor is the ultimate solution for secure and precise anchoring into solid rock. Engineered with precision, this anchor is designed to be installed within 1 in. from the bottom of the anchor base, ensuring maximum stability. The swivel tensioning head allows for exact alignment during installation, providing a reliable and robust anchoring system. Perfect for Soil Class 1, this rock anchor is built to withstand demanding conditions and deliver exceptional performance. Its black-painted finish adds durability and protection against the elements, ensuring long-lasting reliability. Choose between the 30-inch or 48-inch rod length, depending on your anchoring requirements. Additionally, you have the option to purchase the head only or the 30-inch rod separately, offering versatility and convenience for your project.
Tie Down's X-Plate Anchor is the ultimate solution for stabilizing structures in challenging Class 2 soils. With an impressive 2200 lb. working load capacity at a maximum 50-degree angle, this anchor delivers exceptional stability and reliability. Designed for horizontal anchorage, the X-Plate Anchor is perfect for securing various structures, ensuring they remain firmly in place. The anchor's durable black paint finish not only enhances its appearance but also provides excellent protection against environmental elements, ensuring long-lasting performance and peace of mind.
Tie Down's Asphalt Anchor is a reliable and sturdy anchoring solution designed specifically for asphalt surfaces. With its durable black paint finish, the anchor is both visually appealing and resistant to wear and tear. Installation is made easy with a hammer drill, ensuring a secure and stable connection to the asphalt. With an impressive working load of 1889 lbs., this anchor provides the strength and reliability needed to keep structures firmly anchored to the ground. Ideal for horizontal applications at a maximum angle of 50 degrees, the Tie Down Asphalt Anchor is the perfect choice for ensuring stability and safety in asphalt-based projects. Please note that this anchor is not suitable for vertical anchorage.
Tie Down's Awning Anchor provides a dependable solution for securing awning posts with ease and efficiency. Once driven into the ground, this anchor is designed to be paired with a flat plate that is bolted onto the anchor head, effectively anchoring the bottom of the awning post. This ensures optimal uplift protection and stability for your awning structure. With a simple and straightforward installation process, the Awning Anchor securely attaches to the anchor head, offering a reliable connection between the ground and your awning post. Available in two sizes – 20 in. and 30 in. – this versatile anchor accommodates different awning post dimensions, allowing you to choose the appropriate size for your specific needs.
Overhead Fall Arrest
The Alsipercha Overhead Fall Arrest System Tripod is designed to provide a safe working environment, rated for two workers in fall arrest and offering a safe working radius of over 21' when used with a crane. The overhead fall protection system is considered a A€œbest-in-classA€ and A€œbest practiceA€ for both construction and industrial applications. This portable overhead fall protection system provides various solutions for many types of jobs. It works in multiple situations, such as loading and unloading trailers or trucks. The patented design features an energy absorber that reduces the impact forces transferred to both the end user and the structure. The Alsipercha Inverted L system, in combination with the Conical Sleeve Tube, offers a flexible rotation of up to 360A°, allowing for optimal positioning based on specific requirements. Installation of the Alsipercha Overhead Fall Protection System is seamless, with the Conical Sleeve Tube easily integrated into concrete columns during the construction process. Once installed, the Alsipercha Inverted L can be quickly and effortlessly fitted into the Conical Sleeve Tube, providing immediate fall protection. The Alsipercha Tripod accessory provides an effective overhead anchor point over 21A€™. With the simple and fast installation, the Tripod accessory works with the Alsipercha or Alupercha to provide fall protection for users at two different overhead height configurations: 18A€™ with a 7A€™ tripod base and 21A€™ 4A€ with a 10A€™ tripod base. Tie Down Safety's Alsipercha Overhead Fall Protection System Tripod introduces a revolutionary solution for overhead fall protection. Originally developed in Europe and now exclusively available through Tie Down, this game-changing product offers access to the latest and most advanced technology in fall protection.
Power Tower
Do you have a method to quickly evacuate your construction site for emergencies? Relying on EMS takes time and puts others at risk while air horns aren't always adequate for multi-floor buildings or during loud construction. This product introduces a construction alarm that can clear out buildings fast. Finally!
The Power Tower-Portable Power Distribution System, the first product of its kind to provide a fully integrated Emergency Activation System (EAS).
When activated the EAS alarm will sound at 120 decibels. Each Power Tower Distribution Center will provide backup power for up to one hour all while the Emergency Power Failure LED Beacon illuminates your exit path.
Blogs
Fall protection plays a critical role in ensuring the safety and well-being of workers. Within the realm of fall protection, two distinct approaches are employed: fall restraint and fall arrest.
Fall restraint is a proactive measure designed to prevent falls from occurring in the first place. It involves implementing preventive measures such as guardrails, safety nets, or personal fall restraint systems. The primary objective is to restrict a worker's movement and prevent them from reaching a position where a fall hazard exists.
On the other hand, fall arrest comes into play after a fall has already occurred. It involves utilizing equipment and systems that can effectively arrest the fall and minimize the potential injury or damage. Fall arrest systems typically consist of anchors, anchorage points, connectors, and personal protective equipment (PPE) such as harnesses and lanyards. These components work together to ensure the worker's safety by stopping their fall and preventing them from striking lower levels or encountering other hazards.
Two factors must be taken into consideration when determining which anchor is best suited for your manufactured home: wind zones and soil conditions. Manufactured homes require proper anchoring for stability and safety, especially in locations where high winds are more common. The soil conditions surrounding the home determine which anchor is necessary to ensure this stability even further. Thus, built to comply with the requirements of one of the three wind zones and designed to be securely fastened based on one of the five soil classes within the designated wind zone, your manufactured house must be anchored according to its specified zone and class to adhere to the Manufactured Home Construction and Safety Standards as outlined by the HUD code.
