Manufacturing partner
CAD DETAILS > Equipment > 11 22 16 - Teller and Service Equipment

Teller and Service Equipment CAD Drawings

Free Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.
By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Model SPT150 Thru-Wall Drawer w/ Full Length Deal Tray
image/vnd.dwg download: view:
Model SPT158 Stationary Deal Tray 9 1/4" x 12", Inset in Counter Top
image/vnd.dwg download: view:
Model SPT159 Stationary Deal Tray 12" x 14", Inset in Counter Top
image/vnd.dwg download: view:
Model SPT160 Thru-Wall 6" Drawer w/ Double Hinged Lid
image/vnd.dwg download: view:
Model SPT183 Duo Drawer 16" x 15" x 21"
image/vnd.dwg download: view:
Model SPT198 Thru-Wall Drawer
image/vnd.dwg download: view:
Model SPT217 Security Drawer
image/vnd.dwg download: view:
Model SPT300 Big Reach Drawer
image/vnd.dwg download: view:
Model SPT319 Thru-Wall Drawer 9"
image/vnd.dwg download: view:
Model SPT330 UL Level 3 Certified Security Drawer
image/vnd.dwg download: view:
Model SPT350 Drive Thru Cash Drawer
image/vnd.dwg download: view:
Model SPT353 Drive Thru Cash Drawer For 8" Wall
image/vnd.dwg download: view:
Model SPT354 Extending Deal Tray
image/vnd.dwg download: view:
Model SPT355 DP-20 16" x 20 5/8" x 25"
image/vnd.dwg download: view:
Model SPT356 LC36 12" x 16 3/4" x 36"
image/vnd.dwg download: view: