Rated 5 based on 1 product reviews
Clopay Corporation

Commercial and Residential Garage Doors

CONTACT INFO
EMAIL
Request for informationClopay Corporation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Everything architects need, all in one place. The Architect Portal from Clopay makes product browsing and knowledge easily accessible. From rolling and sectional door specifications and CAD and shop drawings to code compliance information and continuing education opportunities, we have what you need to make your commercial and residential garage door experience exceptional.

 

- Hide Gallery
Architect Portal

Revit BIM Files for Architect Portal

Counter Doors  

Counter Doors - Between Jamb  

Doors: Counter: Between Jamb: CESC10

Doors: Counter: Between Jamb: Fire CERC10

Counter Doors - Wall Face  

Doors: Counter: Wall Face: CESC10

Doors: Counter: Wall Face: Fire CERC10

Grilles  

Grilles - Between Jamb  

Doors: Grille: Between Jamb: CESG10

Doors: Grille: Between Jamb: CESG12

Grilles - Security  

Coiling aluminum or steel grilles - Between Jamb Mount - CESG10

Grilles - Wall Face  

Doors: Grille: Wall Face: CESG10

Doors: Grille: Wall Face: CESG12

Sectional Doors  

Doors: Sectional: Insulated Horizontal Track Low Headroom Raised Panel

Doors: Sectional: Insulated Deep Rib Horizontal Track

Doors: Sectional: Insulated Deep Rib Horizontal Track Low Headroom

Doors: Sectional: Insulated Deep Rib Vertical Track

Doors: Sectional: Insulated Horizontal Track

Doors: Sectional: Insulated Horizontal Track High Lift

Doors: Sectional: Insulated Horizontal Track High Lift Raised Panel

Doors: Sectional: Insulated Horizontal Track Low Headroom

Doors: Sectional: Insulated Deep Rib Horizontal Track High Lift

Doors: Sectional: Insulated Horizontal Track Raised Panel

Doors: Sectional: Insulated Vertical Track

Doors: Sectional: Insulated Vertical Track Raised Panel

Service Doors  

Service Doors - Between Jamb  

Doors: Service: Between Jamb: CESD10

Doors: Service: Between Jamb: CESD20

Service Doors - Fire  

Service Doors - Fire - Between Jamb  

Doors: Service: Fire: Between Jamb: CERD10

Doors: Service: Fire: Between Jamb: CERD20

Service Doors - Fire - Wall Face  

Doors: Service: Fire: Wall Face: CERD10

Doors: Service: Fire: Wall Face: CERD20

Doors: Service: Wall Face: CESD10

Doors: Service: Wall Face: CESD20

Commercial Garage Doors  

Commercial Garage Doors - Energy Series with Intellicore  

Model 3722 - 1 Basic

Model 3722 - 2 Int

Model 3722 - 3 Adv

Model 3724 - 1 Basic

Model 3724 - 2 Int

Model 3724 - 3 Adv

Model 3730 - 3 Adv

Commercial Garage Doors - Extreme Series  

Model EX3150

Model 3220 - 1 Basic

Model 3220 - 2 Int

Model 3220 - 3 Adv

Model 3715 - 1 Basic

Model 3715 - 2 Int

Model 3715 - 3 Adv

Model 3717 - 1 Basic

Model 3717 - 2 Int

Model 3717 - 3 Adv

Model 3718 - 1 Basic

Model 3718 - 2 Int

Model 3718 - 3 Adv

Model 3720 - 1 Basic

Model 3720 - 2 Int

Model 3720 - 3 Adv

Commercial Garage Doors - Industrial Series  

Model 520 - 1 Basic

Model 520 - 2 Int

Model 520 - 3 Adv

Model 520s - 1 Basic

Model 520s - 3 Adv

Model 524 - 1 Basic

Model 524 - 2 Int

Model 524 - 3 Adv

Model 524s - 1 Basic

Model 524s - 2 Int

Model 524s - 3 Adv

Model 524v - 1 Basic

Model 524v - 2 Int

Model 524v - 3 Adv

Model 525 - 1 Basic

Model 525 - 2 Int

Model 525 - 3 Adv

Model 525S - 3 Adv

Model 525s - 1 Basic

Model 525s - 2 Int

Model 525v - 1 Basic

Model 525v - 2 Int

Model 525v - 3 Adv

Industrial Doors  

Doors Industrial: VertiStack Clear Stacking Door - VS904

CAD Drawings for Architect Portal

Overhead Doors  

Model 3150
download:view:
Model 3154
download:view:
Model 3154
download:view:
Model 3155
download:view:
Model 3158
download:view:
Model 3159
download:view:
Model 3200
download:view:
Model 3200
download:view:
Model 3203
download:view:
Model 3208
download:view:
Model 3209
download:view:
Model 3213
download:view:
Model 3220
download:view:
Model 3220
download:view:
Model 3300
download:view:
Model 3708
download:view:
Model 3709
download:view:
Model 3715
download:view:
Model 3715
download:view:
Model 3717
download:view:
Model 3717
download:view:
Model 3717
download:view:
Model 3718
download:view:
Model 3718
download:view:
Model 3720
download:view:
Model 3720
download:view:
Model 3720
download:view:
Model 3722
download:view:
Model 3724
download:view:
Model 3728
download:view:
Model 3729
download:view:
Model 3730
download:view:
Model 520
download:view:
Model 520
download:view:
Model 520S
download:view:
Model 520S
download:view:
Model 524
download:view:
Model 524
download:view:
Model 524S
download:view:
Model 524S
download:view:
Model 524V
download:view:
Model 524V
download:view:
Model 525
download:view:
Model 525
download:view:
Model 525S
download:view:
Model 525S
download:view:
Model 525V
download:view:
Model 525V
download:view:
Model 652V
download:view:
Model 664
download:view:
Model 664V
download:view:
Model 692
download:view:
Model 902D
download:view:
Model 902I
download:view:
Model 902M
download:view:
Model 902P
download:view:
Specifications for Architect Portal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Architect Portal
08 36 00
BusinessApplication
Building Construction Specifications
Catalogs for Architect Portal
Videos for Architect Portal
Clopay Corporation video of Breakaway Bottom Video
2013-08-15T00:00:00+00:00Z
(Clopay Corporation)request for information
Clopay Corporation video of Overhead Doors SpecWizard from Clopay Building Products
2015-02-13T00:00:00+00:00Z
(Clopay Corporation)request for information