Rated 5 based on 1 product reviews
Richards-Wilcox Canada

Garage Doors

CONTACT INFO
EMAIL
Request for informationRichards-Wilcox Canada Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Commercial Rolling Steel Doors - R300cart-plus

R-W R300 SERIES COMMERCIAL SLAT DOOR is produced with the highest quality and durability in the industry. With nylon end locks and 12-gauge roll formed guides is an economical alternative slat door that is easy to maintain and service. The curtain is pre-assembled on the drum at the factory making the installation easier and faster. The 300 Series consists of 3" slats in both 24 and 22 gauge steel with a flat or curved profile. The slats are commercial grade galvanized steel and coated with Super Durable polyester paint. Model 324, 24-gauge, is available in sizes up to 14' wide x 14' high. Model 322, 22-gauge, is available in sizes up to 12' wide x 12' high, both models are a perfect choice for freight terminals, commercial, and industrial applications.

  • Gauges: 24 and 22 gauge

  • Profile: Flat or Curved

  • Max door size: 12 feet by 12 feet

  • Finishes: 5 Standard


CAD Drawings for Commercial Rolling Steel Doors - R300
R322 with Chain Hoist and Roll Formed Guides
download:view:
R322 with Chain Hoist and Structural Guides
download:view:
R322 with Motor
download:view:
R300 Shop Drawing
download:view:
Specifications for Commercial Rolling Steel Doors - R300
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Commercial Rolling Steel Doors - R300
BusinessApplication
Building Construction Specifications