Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
EMAIL
Request for informationMarShield - Div. of Mars Metal Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

Our Decay Cabinets are designed for storage of radioactive materials or decay radioactive waste materials. Heavy-duty adjustable shelves incorporated into the cabinet allow the waste to be placed directly onto them for short or long term until it can be safely disposed of. Internal dimensions of the cupboard are based on the amount of shielding required. The standard external cabinet size is 24″ deep x 30.5″ wide x 36.5″ high.


Standard Lead Cabinets Gallery
Cabinet Quotation Information and Considerations
Get A Quote


- Hide Gallery
Decay Cabinets

CAD Drawings for Decay Cabinets - Model MS-DC
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
download:view:
MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
download:view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download:view:
Specifications for Decay Cabinets - Model MS-DC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Decay Cabinets - Model MS-DC
Videos for Decay Cabinets - Model MS-DC
MarShield - Div. of Mars Metal Co. video of Lead Lined Cabinets
2014-05-15T00:00:00+00:00Z
(MarShield - Div. of Mars Metal Co.)request for information