Rated 5 based on 1 product reviews
Jain Building Products

PVC Siding & Trim

CONTACT INFO
1000 Sheridan St.
Chicopee, MA 01022
Toll Free: 866-393-8883
Phone: 413-593-8883
Continuing Education Logo
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

EX-Cel® PVC Trimboards will give your home the final touches for that curb appeal you are looking for. Picturesque trim with a lifetime value.

For your basic trim and corner needs, we offer more than industry standard sizes in two different textures. Our Bright White trim allows you to skip the painting. However, EX-Cel® is paintable, if that is preferred.

- Hide Gallery
EX-Cel® Trimboards & Corners

CAD Drawings for EX-Cel® Trimboards & Corners
J-Pocket Corner 6"
download:view:
Standard Corner 4"
download:view:
Standard Corner 6"
download:view:
Specifications for EX-Cel® Trimboards & Corners
07 46 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for EX-Cel® Trimboards & Corners
Videos for EX-Cel® Trimboards & Corners
Jain Building Products video of Vertical Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Clapboard Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Column Wraps
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Heat Forming
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Classic Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing NuCedar Shingles
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Pre-Finished Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Modern Shiplap (Installed Horizontally)
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Painting your PVC Trim
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Scarf Joints
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingle - Flares
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingles - Woven Corner
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information