Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free: 877-282-6843
Phone: 914-934-9093
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Single Glazed Frameless Glass Walls are an aesthetically superior alternative to solid walls and a premium choice for organizing and dividing interior commercial spaces. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, dry jointed glazed installation (no adhesives), 2-part glazing sections and fully demountable.

The 1"x1" aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the single glazed system. The single glazed system frame may be recessed into the wall giving a modern clean glass to wall break. If you prefer the more traditional look, the standard frame can be installed in the opening visibly framing the glazing.

This frameless glass wall system is engineered to meet the technical specifications of Architects and Design professionals. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, high quality hardware and fittings.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: 35



Request a Quote

- Hide Gallery
Frameless Glass Partition Systems

Frameless Glass Partition Systems  

Solare™ Single Glazed  
1

Revit BIM Files for Frameless Glass Partition Systems - Solare™ Single Glazed

Solare™ Single Glazed Frameless Partition System

CAD Drawings for Frameless Glass Partition Systems - Solare™ Single Glazed
Solare Single - 00
download:view:
Solare Single - 01 STANDARD TRACK SINGLE GLAZED HEAD
download:view:
Solare Single - 02 STANDARD TRACK SINGLE GLAZED BASE
download:view:
Solare Single - 03 STANDARD TRACK SINGLE GLAZED JAMB
download:view:
Solare Single - 04 RECESSED TRACK SINGLE GLAZED HEAD
download:view:
Solare Single - 05 RECESSED TRACK SINGLE GLAZED BASE
download:view:
Solare Single - 06 RECESSED TRACK SINGLE GLAZED JAMB
download:view:
Solare Single - 07 GLAZED PARTITION SILL HEAVY SHOE BASE
download:view:
Solare Single - 08 GLAZED PARTITION SILL BASE ANGLE
download:view:
Solare Single - 09 H SECTION STRAIGHT JOINT
download:view:
Solare Single - 10 F SECTION 90 CORNER
download:view:
Solare Single - 11 H SECTION 135 CORNER
download:view:
Solare Single - 12 T SECTION BULB SEAL
download:view:
Solare Single - 13 ALUMINUM CORNER
download:view:
Solare Single - 14 OPEN END GLAZING
download:view:
Solare Single - 15 FRAMELESS PIVOT DOOR SCRIBE ABUTMENT
download:view:
Solare Single - 16 SINGLE GLAZED DOOR FRAME
download:view:
Solare Single - 17 PIVOT DOOR TOP FREE SWING PIVOT
download:view:
Solare Single - 18 PIVOT DOOR BOTTOM FREE SWING PIVOT
download:view:
Solare Single - 19 PIVOT DOOR BOTTOM FREE SWING PIVOT OPTION
download:view:
Solare Single - 20 HYDRAULIC SELF CLOSING PATCH FITTING
download:view:
Solare Single - 21 TOP OFFSET GLASS PATCH FITTING
download:view:
Solare Single - 22 BOTTOM OFFSET PATCH FITTING
download:view:
Solare Single - 23 TRANSOM OFFSET PATCH FITTING
download:view:
Solare Single - 24 TRANSOM PATCH FITTING WITH CENTER PIVOT
download:view:
Solare Single - 25 TRANSOM PATCH FITTING WITH DOOR STOP
download:view:
Solare Single - 26 TOP CENTER HUNG PATCH FITTING
download:view:
Solare Single - 27 BOTTOM CENTER HUNG PATCH FITTING
download:view:
Solare Single - 28 CENTER PIVOT WALL MOUNT PATCH FITTING
download:view:
Solare Single - 29 LOCKING PATCH FITTING
download:view:
Solare Single - 30 RECESSED WALKING BEAM PIVOT
download:view:
Solare Single - 31 LEVER HANDLE
download:view:
Solare Single - 32 LOCK CENTER MOUNT
download:view:
Solare Single - 33 DOOR PULL
download:view:
Solare Single - 34 DROP DOWN BOTTOM DOOR SEAL
download:view:
Solare Single - 35 DELUXE SLIP ON LOCK
download:view:
Solare Single - 36 FLOOR RECESSED DOOR CLOSER
download:view:
Solare Single - 37 FREE SWING HINGE
download:view:
Solare Single - 38 FRAME TO GLASS DOOR HYDRAULIC HINGE
download:view:
Solare Single - 39 FASTENERS
download:view:
Solare Single - 40 DUST PROOF KEEPER
download:view:
Solare Single - 41 LCD Glazed Door
download:view:
Solare Single - 42 LCD Glazed Panel
download:view:
Solare Single - 43 SINGLE GLAZED WITH LEADS
download:view:
Solare Single - 44 BARN SLIDING GLASS DOOR
download:view:
Solare Single - 45 CLOUD ASSISTED SLIDING DOOR
download:view:
Solare Single - 46 CLOUD SLIDING DOOR at WALL
download:view:
Solare Single - 47 CLOUD SLIDING DOOR
download:view:
Solare Single - 48 PIVOT FRAMELESS GLASS SWING DOOR
download:view:
Solare Single - 49 HINGED GLASS SWING DOOR
download:view:
Solare Single - 50 DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:
Solare Single - 51 TIMBER SWING DOOR
download:view:
Solare Single - 52 PANIC HARDWARE WITH RODS
download:view:
Solare Single - 53 PANIC HARDWARE
download:view:
Specifications for Frameless Glass Partition Systems - Solare™ Single Glazed
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Frameless Glass Partition Systems - Solare™ Single Glazed
08 41 13
BusinessApplication
Building Construction Specifications
08 42 13
BusinessApplication
Building Construction Specifications
10 22 00
BusinessApplication
Building Construction Specifications
Catalogs for Frameless Glass Partition Systems - Solare™ Single Glazed