Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Solare™ Acoustic Frameless Double Glazed Partition System provides the transparency of glass yet the acoustic rating of a solid wall and with the opaque Lunar™ Smart Glass or integral operable blind privacy option. With an STC wall rating of 44 and a door rating of up to 41, the system is ideal for interior offices, conference rooms, meeting rooms and atriums.

The 1"x4" aluminum track accommodates tempered, laminated, low iron and Lunar™ Smart Glass glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. Pivot, sliding and hinged doors may be installed. Wood, steel, aluminum and glass doors (single glazed and double glazed) are all compatible within the double glazed system.

The Solare™ Acoustic Double Glazed Partition System meets LEED Characteristics:

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full Height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: up to 47 (varies by glass thickness)

Integral Blinds & Privacy Solutions Optional



Request a Quote

- Hide Gallery
Frameless Glass Partition Systems

Frameless Glass Partition Systems  

Solare™ Double Glazed  
1

Revit BIM Files for Frameless Glass Partition Systems - Solare™ Double Glazed

Solare™ Double Glazed Frameless Partition System

CAD Drawings for Frameless Glass Partition Systems - Solare™ Double Glazed
Solare Double - 06 Deep Deflection Track Double Glazed - Head
download:view:
Solare Double - 04 Standard Track Double Glazed with Blinds - Head
download:view:
Solare Double - 07 Deep Deflection Track Double Glazed - Sill
download:view:
Solare Double - 03 Standard Track Double Glazed - Jamb
download:view:
Solare Double - 02 Standard Track Double Glazed - Sill
download:view:
Solare Double - 01 Standard Track Double Glazed - Head
download:view:
Solare Double - 00
download:view:
Solare Double - 05 Standard Track Double Glazed with Blinds - Sill
download:view:
Solare Double - 39 POCKET SLDING GLASS DOOR
download:view:
Solare Double - 37 BARN SLIDING GLASS DOOR
download:view:
Solare Double - 36 LCD Glazing
download:view:
Solare Single - 50 DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:
Solare Double - 42 PANIC HARDWARE WITH RODS
download:view:
Solare Double - 43 PANIC HARDWARE
download:view:
Solare Double - 28 Free Swing Hinge
download:view:
Solare Double - 25 Dropped Door Seal
download:view:
Solare Double - 23 Double Glazed Sliding Door - Sill
download:view:
Solare Double - 19 Double Glazed Pocket Door - Head
download:view:
Solare Double - 15 Double Glazed Wall Abutment - Manual Blind Control
download:view:
Solare Double - 16 Double Glazed to Solid Mulion - Manual Blind Control
download:view:
Solare Double - 14 Double Glazed Frame to Solid Mullion
download:view:
Solare Double - 41 TIMBER SWING DOOR
download:view:
Solare Double - 40 DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:
Solare Double - 38 CLOUD ASSISTED CLOSE DOOR
download:view:
Solare Double - 35 LCD Glazed Panel
download:view:
Solare Double - 33 FLOOR RECESSED DOOR CLOSER
download:view:
Solare Double - 34 LCD Glazed Door
download:view:
Solare Double - 30 Frame to Glass Door Hydraulic Hinge
download:view:
Solare Double - 32 Lever Latch and Handle
download:view:
Solare Double - 31 Lever Handle
download:view:
Solare Double - 29 Lockset - Center Mount
download:view:
Solare Double - 27 Door Pull
download:view:
Solare Double - 26 Motorized Blinds
download:view:
Solare Double - 24 Double Glazed Sliding Door - Jamb
download:view:
Solare Double - 22 Double Glazed Sliding Door - Head
download:view:
Solare Double - 20 Double Glazed Pocket Door - Sill
download:view:
Solare Double - 21 Double Glazed Pocket Door - Jamb
download:view:
Solare Double - 18 Double Glazed Flush Door Frame
download:view:
Solare Double - 17 Double Glazed Door Frame - Timber Door
download:view:
Solare Double - 13 Double Glazed Fair End with Blind Control
download:view:
Solare Double - 12 Double Glazed Fair End
download:view:
Solare Double - 11 Double Glazed T Intersection
download:view:
Solare Double - 10 F Section 90 Corner
download:view:
Solare Double - 08 H Section Straight Joint
download:view:
Solare Double - 09 F Section T Intersection
download:view:
Specifications for Frameless Glass Partition Systems - Solare™ Double Glazed
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Frameless Glass Partition Systems - Solare™ Double Glazed
BusinessApplication
Building Construction Specifications
BusinessApplication
Building Construction Specifications
Catalogs for Frameless Glass Partition Systems - Solare™ Double Glazed