Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Elite™ Free Standing Partition System offers the utmost versatility in creating and customizing rooms. The system stands independently in combination with stainless steel components and toughened glass panels. The need for head fixing is not required in most applications, single point wall and floor fixings are all that are needed.

The system accommodates tempered, laminated, low-iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color.

The Elite™ Free Standing Partition System is fully demountable. It's components contain recycled material and are infinitely recyclable.

The System meets LEED Characteristics:

LEED 2009 (v3): MRc3, MRc4, MRc5, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

- Hide Gallery
Freestanding Glass Partition System

Freestanding Glass Partition System  

Elite™  
1

Revit BIM Files for Freestanding Glass Partition System - Elite™

Elite™ Freestanding Glass Partition System

CAD Drawings for Freestanding Glass Partition System - Elite™
Elite Freestanding - 07 Straight Joint
download:view:
Elite Freestanding - 06 Open End Glazing
download:view:
Elite Freestanding - 04 Freestanding Base Angle
download:view:
Elite Freestanding - 05 Standard Track Base
download:view:
Elite Freestanding - 02 Sliding Door Track Wood Door
download:view:
Elite Freestanding - 01 Sliding Door Track Glass Door
download:view:
Elite Freestanding - 03 Freestanding Base Shoe
download:view:
Elite Freestanding - 00
download:view:
Elite Freestanding - 26 TIMBER SWING DOOR
download:view:
Elite Freestanding - 22 L Bracket
download:view:
Elite Freestanding - 23 Structural Glass Fin
download:view:
Elite Freestanding - 19 Top Offset Patch Fitting
download:view:
Elite Freestanding - 24 BARN SLIDING GLASS DOOR
download:view:
Elite Freestanding - 25 PIVOT FRAMELESS GLASS SWING DOOR
download:view:
Elite Freestanding - 12 Top Center Hung Patch Fitting
download:view:
Elite Freestanding - 11 Door Pull
download:view:
Elite Freestanding - 09 Wall Abutment
download:view:
Elite Freestanding - 21 Floor Recessed Door Closer
download:view:
Elite Freestanding - 20 Bottom Offset Patch Fitting
download:view:
Elite Freestanding - 18 Transom Patch Fitting with Door Stop
download:view:
Elite Freestanding - 17 Transom Patch Fitting with Pivot
download:view:
Elite Freestanding - 16 Transom Offset Patch Fitting
download:view:
Elite Freestanding - 15 Pivot Door Bottom Free Swing Pivot Option
download:view:
Elite Freestanding - 14 Pivot Door Bottom Free Swing Pivot
download:view:
Elite Freestanding - 13 Bottom Center Hung Patch Fitting
download:view:
Elite Freestanding - 10 Fasteners
download:view:
Elite Freestanding - 08 90 Corner
download:view:
Specifications for Freestanding Glass Partition System - Elite™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Freestanding Glass Partition System - Elite™
BusinessApplication
Building Construction Specifications
BusinessApplication
Building Construction Specifications
Catalogs for Freestanding Glass Partition System - Elite™