Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Elevare™ Mullion High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement/reconfiguration/relocation the connection elements without making holes in the main support structure.

The Elevare™ Mullion High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical aluminum mullions. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Mullion High Wall System is especially suited for offices, retail spaces and trade fairs.

The maximum panel height is 30'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. The standard frame finish is Silver Anodized.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 30′-0″

  • Maximum Glazing Panel Width: 48″

  • Max Weight Supported per Arm: 110 lbs

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Silver Anodized



Request a Quote

- Hide Gallery
High Wall Glass Partition Systems (13′-0″ +)

High Wall Glass Partition Systems (13′-0″ +)  

Elevare™ Mullion  
1

Revit BIM Files for High Wall Glass Partition Systems (13′-0″ +) - Elevare™ Mullion

Elevare™ Mullion

CAD Drawings for High Wall Glass Partition Systems (13′-0″ +) - Elevare™ Mullion
Elevare Mullion - 01 Standard Mullion
download:view:
Elevare Mullion - 06 Section
download:view:
Elevare Mullion - 03 3 Leg Spider Fitting
download:view:
Elevare Mullion - 07 Hinge
download:view:
Elevare Mullion - 04 2 Leg Spider Fitting
download:view:
Elevare Mullion - 00 Mullion High Wall System
download:view:
Elevare Mullion - 05 1 Leg Spider Fitting
download:view:
Elevare Mullion - 02 4 Leg Spider Fitting
download:view:
Elevare Mullion - 09 Base Plate
download:view:
Elevare Mullion - 08 Head Plate
download:view:
Specifications for High Wall Glass Partition Systems (13′-0″ +) - Elevare™ Mullion
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for High Wall Glass Partition Systems (13′-0″ +) - Elevare™ Mullion
BusinessApplication
Building Construction Specifications
BusinessApplication
Building Construction Specifications
Catalogs for High Wall Glass Partition Systems (13′-0″ +) - Elevare™ Mullion