NON-IMPACT OPERATION
ICC bars are secured via passive engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Internal automatic pressure switch maintains the arm in the locked position while in operation
Compatible with air-ride suspension systems
VersaLock™ securing technology allows the restraint arm to lock at any angle between 45 and 90 degrees
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 12" to 26" (305mm to 660mm) above ground
Horizontal restraining range is up to 12" (305mm) beyond the face of the dock
Should an obstacle prevent the restraint arm from properly parking, the arm will dislodge it
VERSATILE INSTALLATION
The TL85 comes standard with a remote, wall-mounted powerpack, but is also available with a self-contained powerpack, to suit site conditions
May be wall or ground-mounted
INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input
