Rated 5 based on 1 product reviews
Masonry Fireplace Industries, Inc.

Wood and Gas Burning Fireplaces

CONTACT INFO
EMAIL
Request for informationMasonry Fireplace Industries, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Mason-Lite Traditional Fireplacescart-plus

Recreating the tradition of the hearth and the elegance & romance of the flame

Mason-Lite captures the essence of the fireplace masonry artists have been crafting for centuries. And, with a proven history of superior quality in lightweight fireplaces, it's no wonder Mason-Lite is one of the industry leaders in modular concrete fireplaces.

With the best fit and finish in the industry, Mason-lite offers fireplaces in standard sizes of 33″, 39″, 44″, 49″, 63″, 75", and a 43" See-through; combined with a vast custom-size fireplace library. And, by just adding an 8" height kit, you can have the tall and shallow look of a Rumford-style fireplace. Our fireplaces are approved for multi-story and combustible floor installations all the while meeting UL127, UL103 safety standards.

Using gas logs? Our fireplaces are also ANZI Z21.60 compliant! Check out our Virginiana Gas Log Systems or finish the look with our optional herringbone or running bond firebrick panels for easy installation.

Standard Wood Burning (MFP33/39/44/49/63)
Standard Wood Burning (MFP33/39/44/49/63) (FRENCH INSTRUCTIONS)
Standard Wood Burning (MFP33/39/44/49/63) (SPANISH INSTRUCTIONS)
MFP 75 Instruction Manual
See-Thru (MFPST43)
Wood Burning Clearance Mantel Guide


Revit BIM Files for Mason-Lite Traditional Fireplaces

Fireplace 33-inch

Fireplace 43-Inch See-Thru

Fireplace 44-inch

Fireplace 39-inch

Fireplace 49-inch

Fireplace 63-inch

CAD Drawings for Mason-Lite Traditional Fireplaces
MFP63 - 63in. Mason-Lite Fireplace
download:view:
MFP49 - 49in. Mason-Lite Fireplace
download:view:
MFP44 - 44in. Mason-Lite Fireplace
download:view:
MFP33 - 33in. Mason-Lite Fireplace
download:view:
Mason-Lite Fireplace Stacking
download:view:
Wood and Concrete Installation
download:view:
Corner Installation
download:view:
MFPST43 - 43in. See-Thru Mason-Lite Fireplace
download:view:
MFP39 - 39in. Mason-Lite Fireplace
download:view:
Masonry Chimney Installation - 1
download:view:
Masonry Chimney Stack Example
download:view:
Masonry Chimney Installation - 4
download:view:
Masonry Chimney Installation - 2
download:view:
Masonry Chimney Installation - 3
download:view:
Masonry Chimney System
download:view:
Specifications for Mason-Lite Traditional Fireplaces
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mason-Lite Traditional Fireplaces
Videos for Mason-Lite Traditional Fireplaces
Masonry Fireplace Industries, Inc. video of Mason Lite Dry Stack Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Intro Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MGFP (39-49) Burner and Logs Burning
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite True Firebrick Panel Dry Stack
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite Part Production
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Heat Test Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Pure Burn Burner and Grate Burning
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MFP 63 Seismic Test
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of MFP 49 Animation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information
Masonry Fireplace Industries, Inc. video of Training & Installation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.)request for information