Woodfold products are warranted against defects in workmanship and material. Please consult Woodfold literature for additional details.
Woodfold products are available through a national network of building material and specialty distributors.
The H4100 acoustic accordion partitions consist of two continuous laminated vinyl covers assembled to steel pantographs supported by aluminum covered steel channel posts at each end with an STC 41*. This series also incorporates steel strips laminated within each fold for enhanced acoustical performance. These acoustic partitions are easy to operate, durable and come in a wide variety of options and finishes. Acoustic Accordion Partitions are an ideal sight and sound barrier for interiors that require frequent flexibility in room division.
Woodfold's continuous vinyl design accordion partitions are custom designed and manufactured to suit the specific needs of your space.
Two laminated covers with clean, crisp lines, multi-ply soft vinyl sweepstrip sound seals at the top and bottom of both sides.
Full height dual-magnetic closure strips in the jamb allow ease of closure and help to seal out sound.
Our accordion partitions provide years of smooth, easy folding action and allows the doors to easily maneuver. The aesthetically pleasing laminated cover construction adds strength and stability to the door.
Three track system types are available to accommodate various ceiling conditions for a wide range of installations.
Woodfold’s H4100 Partitions (STC 41) are of semi-rigid laminated construction with manufacturer’s standard vinyl covers providing wrinkle-free impact resistant surfaces.
Door Roll Up: Curtain Panel
Door Roll Up: Lintel Mount
Door Roll Up: Stand Alone
Accordion Door Family: Series 2100 Acoustic
Accordion Door Family: Series 140 and 220
Accordion Door Family: Series 240 Paired
Accordion Door Family: Series 240
Door Roll Up: Face Mount
Accordion Door Family: Series 440 Paired
Accordion Door Family: Series 540
Accordion Door Family: Series 540 Paired
Accordion Door Family: Series 640
Accordion Door Family: Series 640 Paired
Accordion Door Family: Series 740
Accordion Door Family: Series 740 Paired
Accordion Door Family: Series 440
Accordion Door Family: Series 3300 Acoustic
Accordion Door Family: Series 4166 Acoustic
Accordion Door Family: Series 4188 Acoustic