Rated 5 based on 1 product reviews
QD Holdings, LLC

Linear Drains

CONTACT INFO
4334 S. 67th St.
Omaha, NE 68117
Toll Free: 866-998-6685
Phone:
Continuing Education Logo
EMAIL
Request for informationQD Holdings, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
We offer easy-to-install complete pre-sloped shower pan and waterproofing kits for use with our ShowerLine series drains. Simply select the kits which correspond to the appropriate drain size and outlet orientation.

ShowerLine pre-sloped pan kits include two pre-sloped panels, one drain support frame and one curb. All kit materials are comprised of extruded rigid PET (polyethylene terephthalate) plastic foam. This material is strong yet lightweight, non-reactive, economical, and shatterproof. The PET foam is 100% post-consumer recycled material and can be easily cut to ensure a perfect fit your shower.
- Hide Gallery
Shower Pan Accessories

CAD Drawings for Shower Pan Accessories
Proline - Accessible Back Wall Above Floor w Recessed and Mud Bed
download:view:
Proline - Accessible at Back Wall Recessed into Sub Floor
download:view:
Proline - Above Floor at Side Wall with Mortar Bed
download:view:
Proline - Side Waste Outlet Away from Wall
download:view:
Proline - Accessible at Entry Over Backer
download:view:
Proline - Above Floor Away from Wall
download:view:
Proline - Accessible at Entry w Glass
download:view:
Proline - Above Floor at Side Wall
download:view:
Proline - Hot Mop Pan Liner Revised
download:view:
Proline - Concrete Finish Floor2
download:view:
Proline - Resinous w Quick Slope
download:view:
Proline - Accessible at Back Wall w Conc Recess
download:view:
Specifications for Shower Pan Accessories
22 13 19.13
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Shower Pan Accessories
BusinessApplication
Building Construction Specifications
Videos for Shower Pan Accessories
QD Holdings, LLC video of Quick Drain USA | Tub to Shower Conversion with Long Sweep 90 Drain Connection
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Side Waste Outlet Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Structural Panel Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Barrier-Free Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain SpecWizard for Linear Drains
2016-12-08T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain - ProLine Sink Drain Installation
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrainUSA | Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information