Rated 5 based on 1 product reviews
Brava Roof Tile

Sustainable Building Products

CONTACT INFO
EMAIL
Request for informationBrava Roof Tile Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Brava composite shake tile offers the aesthetics of hand split cedar, that even the most fastidious consumer would agree is stunningly the same. Our multi-colored synthetic roof tile is unparalleled in the composite roofing market and is available in three different widths. Our product can be installed in straight courses or in a staggered application to give it a more rugged appearance. No other imitation shake comes close to our authentic appearance and quality.

  • Best overall cedar shake alternative roofing shingles

  • Environmentally friendly composite roofing material

  • Comes in 5", 7" and 12" widths for ease of installation and natural look

  • Varied thickness and stunning “split texture" of natural wood

  • 50 year limited warranty - longer life expectancy than cedar roofs and siding

  • Available in any color or custom color combination

  • Class 4 impact rating - the highest in the industry

  • Available in Class A and Class C fire rating

  • No breakage, no special tools and numerous accessory pieces available


Request a Sample


- Hide Gallery
Synthetic Cedar Shake Roofing

Synthetic Cedar Shake Roofing  

1

CAD Drawings for Synthetic Cedar Shake Roofing
Brava Cedar Shake - 1
download:view:
Brava Cedar Shake - 2
download:view:
BCS-12 - Skylight Detail
download:view:
BCS-10 - Chimney with Cricket Flashing Detail
download:view:
BCS-11 - Chimney with Backer Flashing
download:view:
BCS-3 - Eave With Gutter
download:view:
BCS-13 - Steep-to-Low Slope Transition Detail
download:view:
BCS-4 - Rake Edge Detail
download:view:
BCS-9 - Vent Pipe Penetration
download:view:
BCS-8 - Sidewall Detail
download:view:
BCS-7 - Headwall Detail
download:view:
BCS-6 - Hip Detail
download:view:
BCS-5 - Ridge Detail
download:view:
Specifications for Synthetic Cedar Shake Roofing
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Synthetic Cedar Shake Roofing
Videos for Synthetic Cedar Shake Roofing
Brava Roof Tile video of Synthetic Cedar Shake Roof Install in Williams Bay, Wisconsin - Brava Roof Tile
2019-03-25T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Monticello Crossroads Town Homes - Spanish Tile Re-roof Project: Brava Roof Tile
2019-03-25T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Before & After Cedar Shake Roof Replacement With Brava Slate
2019-09-28T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Aspen Shake Roof Installed by Cedar Roofing Company - Drone Roof Fly Over
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of The Ultimate Synthetic Cedar Shake Roofing Material - Brava Shake
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of The Onion Pub and Brewery Gets a New Synthetic Cedar Shake Roof
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of White Spanish Roof Tile - #1 Synthetic Barrel Tile Roofing
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Synthetic Cedar Shake Roof Installation - Brava Roof Tile
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Roof Tile - Synthetic Spanish Barrel Roof Tile
2019-03-25T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Best Faux Cedar Shake Roof - Brava Roof Tile
2019-03-25T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Spanish Tile Installation Avondale, Arizona
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Composite Cedar Shake Installation - Homeland Construction Wichita, KS
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Composite Cedar Shake Roofing - Brava Shake, Synthetic Cedar Shake Roof
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Beautiful Home in Barrington, IL with Synthetic Cedar Shake Roof
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Composite Cedar Shake Roof Deerfield Illinois - Brava Roof Tile
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Composite Cedar Shake Shingles - Imitation Shake Roofing
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Synthetic Shake Roof Install - Libertyville, Illinois
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Synthetic Cedar Shake Roof - BRAVA Composite Shake Roofing
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Weathered Brava Shake - Cedar Shake Roofing Alternative
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Brava Spanish Roof Tile - Synthetic Spanish Style Roof
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Spanish Tile Roof - Brava Synthetic Spanish Barrel Tile Roofing
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information
Brava Roof Tile video of Synthetic Spanish Barrel Tile - Brava Roof Tile
2019-09-29T00:00:00+00:00Z
(Brava Roof Tile)request for information